Technical Information Site of Power Supply Design

2017.11.24 Si Power Device

Confirmation that Absolute Maximum Ratings are Satisfied

Confirming the Suitability of a Transistor in Actual Operation

In this chapter, we explain the method and procedure for judging whether or not a selected transistor is appropriate for actual operation.

This time, we will explain ② ”Confirmation that absolute maximum ratings are satisfied” in the flowchart on the right.

  • Measurement of the actual current and voltage waveforms
  • ② Confirmation that absolute maximum ratings are satisfied
  • ③ Confirmation that operation is within the SOA (safe operating area)
  • ④ Confirmation that operation is within the SOA derated at the ambient operating temperature
  • ⑤ Continuous pulses (switching operation)
  • ⑥ Confirmation that average power consumption is within the rated power
  • ⑦ Confirmation of the chip temperature

170525_si_01

② Confirmation that Absolute Maximum Ratings are Satisfied

To begin with, we will review the definition of "absolute maximum rating". In the JIS C 7032 standard, an absolute maximum rating is described as "a limit value that must not be exceeded, even momentarily; or, when standard values are prescribed for two or more quantities, a limit value that must not be reached simultaneously by any two of the quantities".

Taking an input voltage as an example, the absolute maximum rated value is a voltage that may be input, but apart from whether the device will operate normally, the resulting behaviour will have nothing to do with tolerances, actual performance, or the like. And, exceeding the absolute maximum rated value may possibly cause failure, but this does not mean that the device necessarily will fail for that input voltage. In essence, it is a value that should never under any conditions be exceeded.

This "confirmation that absolute maximum ratings are satisfied" is based on a proper understanding of these matters.

In the previous section, as an example we considered the overall switching operation of the MOSFET R6020ENZ and the waveform data of ID, VDS, VGS, and the power during on-off transitions. Basically, these data items confirmed that the absolute maximum ratings of the R6020ENZ were not exceeded. Below, absolute maximum ratings for the R6020ENZ and checkpoints are given. Try comparing them with the photos presented in the previous section.

20170725_graf-_09

In actuality, by checking input and output voltages, load currents, temperatures, and the like in worst-case usage conditions, the requirement that absolute maximum ratings "must not be exceeded, even momentarily" is confirmed.

Next time, we will explain ③ Confirmation that operation is within the SOA (safe operating area).

Key Points:

・Correctly understand the definition and purpose of absolute maximum ratings, and learn to judge whether a component can be used.

Silicon Power Devices Application Examples Utilizing the Merits

This website uses cookies.

 

By continuing to browse this website without changing your web-browser cookie settings, you are agreeing to our use of cookies.