Technical Information Site of Power Supply Design

2021.04.21 Thermal Design

Fundamentals of Thermal Resistance and Heat Dissipation : Thermal Resistance in Convection

Thermal Design of Semiconductor Components in Electronic Equipment

In succession to the previous article on thermal resistance in heat conduction, this article discusses thermal resistance in convection.

About Convection

There are a number of kinds of convection; below we provide definitions, along with terminology. The diagram is a conceptual image of convection.

Fluids Something that flows, such as gases and liquids
Convection A movement phenomenon in which heat is transported by movement of a fluid that has received heat
*Where no fluid is present (vacuum), heat movement by convection cannot be expected to occur
Natural convection Flow is driven solely by buoyancy due to temperature differences in a fluid
Forced convection Flow is driven by an external factor, such as a fan or pump

対流のイメージ

Thermal Resistance in Convection

The following equations represent thermal resistance in convection.

Thermal resistance in convection is the reciprocal of the product of the convective heat transfer coefficient hm and the surface area A of the object emitting heat. From the equation, we see that as the surface area of the object increases, the thermal resistance of convection decreases.

The convective heat transfer coefficient hm differs depending on the type of convection. We have presented hm values for both natural convection and for forced convection (laminar and turbulent flow).

Key Points:

・A fluid is something that flows, whether a gas, a liquid, or the like.

・Convection is a phenomenon of heat movement in which a fluid that has received heat moves, thereby transferring heat.

・Natural convection is flow driven by the buoyancy that arises from temperature differences in the fluid.

・Forced convection is flow driven by external factors, such as a fan or a pump.

・Thermal resistance in convection is the reciprocal of the product of the convective heat transfer coefficient hm and the surface area A of the object emitting heat.

Power Supply Design Technical Materials Free Download

This website uses cookies.

 

By continuing to browse this website without changing your web-browser cookie settings, you are agreeing to our use of cookies.