• Japanese
  • 简体中文
  • 繁體中文
  • 한국어

Tech Web Technical Information Site to Learn the ABCs of Design

  • Device
  • Know-how
  • Technology Trends
Download
  • English
  • 简体中文
  • 繁體中文
  • 한국어

タグ

”39% reduction in footprint”に関連する記事一覧

  • Newly Developed Compact GMR50 Current Detection Chip Resistor (Shunt Resistor) with High Rated Power : Industry-Highest 4W Rated Power from 5.0×2.5 mm Device

    Product Key Points

    2020/09/09

    Newly Developed Compact GMR50 Current Detection Chip Resistor (Shunt Resistor) with High Rated Power : Industry-Highest 4W Rated Power from 5.0×2.5 mm Device

  • TOP
  • 検索結果
  • Learn Devices
    • AC-DC
    • DC-DC
    • Si Power Device
    • SiC Power Device
    • IGBT
    • Motor Driver
    • Brushed Motor
    • Stepping Mortor
  • Learn Know-how
    • Thermal design
    • Simulation
    • Switching Noise
    • Transfer Function
  • Technology Trends
    • Engineer Column
    • Product Key Points
    • Ask Direct to Engineers
    • Download Technical Documents
    • ROHM Corporate
    • Privacy Policy
    • Terms of Service
    • SNS Terms of Use
  • ROHM
  • Japanese
  • 简体中文
  • 繁體中文
  • 한국어
© Copyright 2023. TechWeb Powered by ROHM.
THIS WEBSITE USES COOKIES.
By continuing to browse this website without changing your web-browser cookie settings, you are agreeing to our use of cookies.
Privacy Policy
OK