Capacitors|Basic

Ceramic Capacitor vs Tantalum Capacitors 1

Surface mount tantalum capacitors typically feature a bottom electrode structure

Tantalum capacitors configured with electrodes on the bottom of the package are not susceptible to shorts, even when mounted close together facing each other. This makes it possible to further decrease set thickness to a level that is difficult or impossible to achieve with ceramic capacitors.

  Ceramic Capacitor Tantalum Capacitor
External Appearance

Tantalum Capacitor - Ceramic Capacitor

5-Sided Electrode

Tantalum Capacitor -Tantalum Capacitor

Bottom Electrode

When Mounted

Tantalum Capacitor When Mounted1

there not enough space between the top and bottom boards, short-circuits can occur between the electrodes or with the ceramic capacitors, wiring, and substrates.

Tantalum Capacitor When Mounted2

More space is required between the substrates

Tantalum Capacitor When Mounted3

The bottom electrode configuration prevents shorts, even when the board wiring is facing each other.

Tantalum Capacitor When Mounted3

ROHM tantalum capacitors feature a bottom electrode design which prevents short-circuits – unlike ceramic capacitors with electrodes exposed on 5 sides.

Limits how thin sets can become Contributes to thinner sets

The Strength of Tantalum Capacitors

Resin-mold-type tantalum capacitors are typically strong against stress caused by board deflection. In fact, they can be mounted even at the ends of the board which are subjected to extreme deflection, providing added design flexibility. In addition, board handling precautions typically required for ceramic capacitors during assembly are not needed when using tantalum capacitors.

Tantalum Capacitor Deflection Test Results

Board Deflection Test (2012 Size Products)