Wireless Communication|Basic
Modulation Methods
table of contents
Modulation Method Classification
Modulation is the process of converting data into electrical signals optimized for transmission. Modulation techniques are roughly divided into four types: Analog modulation, Digital modulation, Pulse modulation , and Spread spectrum method.
Analog modulation is typically used for AM, FM radio, and short-wave broadcasting.
Digital modulation involves transmission of binary signals (0 and 1).
Digital modulation involves transmission of binary signals (0 and 1).
This method is divided into single carrier modulation, by which the carrier occupies the entire bandwidth (i.e. amplitude, frequency, and phase), and a multicarrier scheme that modulates and transmits different data on multiple carriers.
In addition, there is a pulse modulation technique used to change the pulse width and spread spectrum method that spreads the signal energy over a wide band.

Modulation Method Definitions
In wireless communication, information is transmitted by encoding voice and data on radio waves of certain frequencies.
This section outlines the tipical modulation methods.
ASK (Amplitude Shift Keying)
A digital modulation method that sends transmission data by varying the presence/absence of analog signals.
FSK (Frequency Shift Keying)
This technique utilizes the difference in the amplitude of analog signals to modulate digital signals by switching between low frequency and high frequency in order to represent 0 and 1.

O-QPSK (Offset-Quaternary Phase Shift Keying)
A digital modulation scheme that performs data transmission by phase-modulating a reference signal. The timing of the in-phase component (I) and quadrature component (Q) are shifted by 1/2 from QPSK, which performs phase modulation in 4 steps.

OFDM (Orthogonal Frequency Division Multiplexing)
A multicarrier digital modulation method that transmits large amounts of data over multiple closely spaced data streams.
DSSS (Direct Sequence Spread Spectrum)
A type of spread spectrum method utilizing a direct spread technique. Data signals are spread over a wide frequency band at low power.