D/A Converters|Basic

D/A Converter <What are D/A converters?>

D/A Converters

D/A converters convert digital signals into analog format.

1.D/A Converters - Figure 1
Digital Data:
Evenly spaced discontinuous values
Temporally discrete, quantitatively discrete
Analog Data (Natural Phenomena):
Continuous range of values
Temporally continuous, quantitatively continuous

Basic Operation of a D/A Converter

A D/A converter takes a precise number (most commonly a fixed-point binary number) and converts it into a physical quantity (example: voltage or pressure). D/A converters are often used to convert finite-precision time series data to a continually varying physical signal.

An ideal D/A converter takes abstract numbers from a sequence of impulses that are then processed by using a form of interpolation to fill in data between impulses. A conventional D/A converter puts the numbers into a piecewise constant function made up of a sequence of rectangular functions that is modeled with the zero-order hold.

A D/A converter reconstructs original signals so that its bandwidth meets certain requirements. With digital sampling comes quantization errors that create low-level noise which gets added to the reconstructed signal. The minimum analog signal amplitude that can bring about a change in the digital signal is called the Least Significant Bit (LSB), while the (rounding) error that occurs between the analog and digital signals is referred to as quantization error.