Diodes|Basic

Rectifier Diodes

Structure and Features

Structure Symbol Applications・ Characteristics
Diode Figure: Rectification Diode Structure Diode Figure: Rectification Diode Symbols
  • Used for rectification (i.e. primary side of the power supply block)
  • Mainly 1A-class and higher, high breakdown voltage (400V/600V)

Rectifier diodes, as their name implies, are designed to rectify common AC frequencies. Rectification primarily involves conversion from AC to DC and may include high voltages and currents. AC voltage is converted to DC voltage using rectifier diodes. Conversion efficiency can vary greatly depending on the operating frequency and conditions. As such, different types are offered, including low VF(forward voltage), high-speed switching, and low-noise models.

Rectifier diodes conduct during the positive half cycle and block during the negative half cycles of the AC voltage. This allows the conversion of AC to DC by permitting current to flow in only one direction.

Diode Figure: Converting AC to DC

【Download Documents】 Silicon Power Devices Application Examples Utilizing the Merits

ROHM's seminar materials provided at the seminar venue. Silicon base power devices continue its evolution for the market demands of product power saving and efficiency enhancing. Basic knowledge to selection methods for diodes and MOSFETs, the latest device properties, and application examples are described.