Diodes|Basic
Schottky Diode Characteristics and Thermal Runaway
2016.11.11
Points of this article
・Si-SBD characteristics differ depending on the barrier metal.
・It should be recognized that IR values of Si-SBD are sufficiently large that they cannot be ignored.
・Thermal runaway remains a real possibility, so the thermal design should be verified adequately.
As the second section on Si diodes, we explain the features and applications of Schottky barrier diodes (hereafter “SBDs”).
Features of Schottky Diodes
It was explained last time that Si-SBDs are diodes that use a Schottky barrier resulting from a junction (called a Schottky junction) of the silicon with a metal called a barrier metal, instead of a PN junction. The characteristics of a Si SBD differ depending on the barrier metal type. And, devices may or may not be suited to a given application depending on these differences in characteristics. The following table summarizes the features and suitable applications for different barrier metals. In the table, an “×” indicates that performance is inferior or the device is unsuitable, compared with other devices.
An SBD that uses barrier metal A features an extremely low VF, but the reverse leakage current IR is somewhat high compared with other devices. Consequently more heat is generated, making these devices unsuitable when the ambient temperature is high. As explained later, these devices tend to undergo thermal runaway. Because of the low VF, there are low conduction losses and only a small voltage drop, and so these devices are suitable for use in battery-powered circuits.
Barrier metal B-based SBDs balance the VF and IR values. They are often used in DC-DC converter circuits.
SBDs using barrier metal C have extremely low IR values and generate little heat, and so are suited to uses at higher temperatures. For this reason, they are favored in automotive equipment applications.
Other diodes mean general-use PN-junction rectifier diodes. These have small IR values that can be neglected in almost all cases. In contrast, the IR value of some Si-SBDs is at a level that requires consideration. This is a point to keep in mind when using Si-SBD.
Next, the following graphs show specific characteristics of the SBDs, represented by circles (good) and triangles (average) in the table. For example, we see that barier metal A devices have an extremely low VF and a large IR value.
Thermal Runaway of Schottky Diodes
Here, we explain thermal runaway, which is an important phenomenon for study when using Si-SBDs. Thermal runaway is a phenomenon in which heat generation causes the Tj maximum rating of a diode to be exceeded, culminating in device failure in the worst case. As explained above, losses due to the IR of a Si-SBD cannot be ignored. Heat generation is the product of the IR and the VR (reverse voltage), that is, the reverse power loss due to leakage currents multiplied by the thermal resistance. This is the same as in an ordinary heat calculation, and so a metal A SBC, with a large IR value, is particularly disadvantageous. The IR tends to increase as the VR rises, and has a positive temperature characteristic, causing it to rise with the temperature (see the previous explanation). Thermal runaway may occur due to an increase in Tj caused by self-heating (or by a rise in the ambient temperature), causing the IR value to increase, leading to further heat generation and a further rise in IR. Of course, a condition for thermal runaway to occur is that the amount of heat generation is greater than the amount of heat dissipation.
In order to prevent thermal runaway, the thermal design must be adequate to enable heat dissipation even when heat is generated under various conditions. Below are a few important points relating to thermal runaway.
- ・Heat generation arising from IR leads to destruction of the diode
- ・Thermal calculations and heat dissipation design must be adequate to ensure that the amount of heat generated is less than the amount dissipated
- ・Tj must not exceed Tj max: Tj = Ta+generated heat
- ・Heat generation = Heat resistance (θja) × current (IR) × voltage (VR)
- ・Heat dissipation differs with the package, mounting board, and surrounding environment, so verification is necessary
Conceptual Images of Applications for Different VF and IR
Finally, we present conceptual images of diode characteristics and applications suited to such characteristics. They should be used as references in design.
【Download Documents】 Transistors & Diodes Basics and Selection
In this handbook, although there are so many types of power devices using Si semiconductors, the basic points are explained, focusing mainly on diodes and transistors for power supply applications. It also introduces the procedure and decision method for transistor selection when designing circuits, as well as application examples that utilize each characteristic and feature.
Diodes
Basic
-
Diode Articles
- What is a pn junction?
- What Is a Diode? How It Works, Types, and Applications
- Rectifier Diodes
- Switching Diode
- Schottky Diode (Schottky Barrier Diode)
- Zener Diode
- TVS Diodes
- PIN Diodes
- Diode Types and Characteristics: Static and Dynamic Characteristics, Current, Voltage, and Reverse Recovery Time
- Comparing Rectifier, Switching, Schottky, and Fast Recovery Diodes
- Schottky Diode Characteristics and Thermal Runaway
- Fast Recovery Diode (FRD) Characteristics
Evaluation