Switching Noise|
Noise Characteristics (EMI/EMS)
The trend towards greater electronification and application density is causing the noise environment to worsen, making noise suppression a major issue for op amps that amplify small signals (i.e. from sensors).
In recent years, the lineup of op amps strong against noise has been increasing to meet this growing demand. This section will provide a definition of noise.
Definition of Noise
Noise is commonly called EMC (Electromagnetic Compatibility), which indicates the ability to not interfere with other devices due to noise while also maintaining performance even when subjected to noise interference from other devices. However, when used in certain fields it is divided into two categories, EMI and EMS.

EMI Electromagnetic Interference
EMI is used as an indicator for how much noise is generated when operating the target product, which may cause problems in surrounding ICs and systems. ‘Good’ EMI characteristics mean less noise is generated.
Op amp noise, referred to as equivalent noise voltage, is generated from circuits and processes. This noise becomes an error voltage during signal amplification and can affect amplification accuracy.

ROHM offers a broad lineup of low-noise op amps. Please refer to the product page for details.
> High-Performance CMOS Ground Sense Low Noise Op Amps (Product Search)
> Low Noise Op Amps (Product Search)
EMS Electromagnetic Susceptibility
Disturbance noise can cause IC or set malfunction.
EMS is an indicator of a device’s ability to resist malfunction when subjected to disturbance noise. Therefore, ‘Good’ EMS characteristics mean that the product is less susceptible to the effects of noise.
In the op amp sector, ‘Good EMS characteristics which is less susceptible to noise’ is expresses as ‘High EMI immunity’ to indicate high immunity to electromagnetic interference from external noise.
‘Good EMS Characteristics’ = ‘High EMI Immunity’
In other words, a high EMI immunity op amp means that the op amp is not susceptible to external noise.

ROHM offers a broad lineup of high EMI immunity op amps. Please refer to the product page for details.
> High EMI Immunity Ground Sense Op Amps (Product Search)
> High EMI Immunity Rail-to-Rail Op Amps (Product Search)
The next page describes the typical parameters of op amps, such as amplification factor and voltage gain.
Switching Noise
- Procedures in Noise Countermeasures
- What is EMC?
-
Dealing with Noise Using Capacitors
- Understanding the Frequency Characteristics of Capacitors, Relative to ESR and ESL
- Measures to Address Noise Using Capacitors
- What Is a Bypass Capacitor? Uses, Values, and Placement
- Effective Use of Decoupling Capacitors Point 1
- Effective Use of Decoupling Capacitors Point 2
- Effective Use of Decoupling Capacitors, Other Matters to be Noted
- Effective Use of Decoupling Capacitors, Summary
-
Dealing with Noise Using Inductors
- Frequency-Impedance Characteristics of Inductors and Determination of Inductor’s Resonance Frequency
- Basic Characteristics of Ferrite Beads and Inductors and Noise Countermeasures Using Them
- Dealing with Noise Using Common Mode Filters
- Points to be Noted: Crosstalk and Noise from GND Lines
- Summary of Dealing with Noise Using Inductors
- Other Noise Countermeasures
- Basics of EMC – Summary