IGBT|Basic
About IGBTs
2022.11.09
Points of this article
・IGBT is an acronym for Insulated Gate Bipolar Transistor.
・They are power transistors that are hybrids of MOSFETs and bipolar transistors, thereby combining advantages of both.
・Their basic features include a high input impedance, fast switching, and low on-resistance even at high voltage ratings.
About IGBTs
“IGBT” is an acronym of Insulated Gate Bipolar Transistor. As a hybrid of MOSFETs and bipolar transistors, they serve as power transistors that combine features of both. IGBTs are of two types, N-channel and P-channel; here we used in our example N-channel IGBTs, which are currently the mainstream.
Below are shown the circuit diagram symbol of an N-channel IGBT and the equivalent circuit of the device. Some equivalent circuits provide more detail, but here a comparatively simple circuit is shown to aid understanding. The actual device is somewhat more complex, including the structure. The structure and other aspects will be described below in greater detail.

An IGBT has three pins: the gate, the collector, and the emitter. The gate is the same as in a MOSFET; the collector and emitter are like those in a bipolar transistor. Like MOSFETs, an IGBT is a voltage-controlled device: when a positive voltage, relative to the emitter, is applied to the gate of an N-channel IGBT, there is conduction between the collector and the emitter, and a collector current flows. The operation and method of driving a IGBT will be explained separately.
As stated above, an IGBT is a transistor that combines desirable aspects of MOSFETs and bipolar transistors. Because the gate of a MOSFET is insulated, it has the advantages of a high input impedance and relatively fast switching, but with the drawback that the on-resistance is higher with higher withstand voltage ratings. A bipolar transistor has a low on-resistance even with higher withstand voltage ratings, but drawbacks include a low input impedance and slow switching speeds. By supplementing these deficiencies, an IGBT achieves high input impedance, fast switching*, and low on-resistance even with higher withstand voltage ratings.
*Switching is slower than for MOSFETs, but faster than that of bipolar transistors.
Power devices such as IGBTs and MOSFETs are used selectively according to the application usage conditions and requirements, choosing the right device for the right role, as for example when IGBTs are used for high-voltage applications while MOSFETs are employed at lower voltages. The range of application of IGBTs and applications of same will be discussed in future.
【Download Documents】 Basics of IGBTs
IGBTs are one of the typical power devices and are used in a wide range of applications including motor drives. This handbook provides a basic understanding of IGBTs, including their application scope and application picture based on their features, their structure and principle of operation, and how they compare with and use other power devices.
IGBT
Basic
-
About IGBTs
- Applications Using IGBTs
- IGBT Structure
- Principles of Operation of IGBTs
- Range of Application of IGBTs
- IGBT Features: Comparisons with MOSFETs and Bipolar Transistors
- Selective Use of Power Devices in Motor Applications
- Short Circuit Withstand Time (SCWT) of IGBTs
- IGBTs Incorporating Fast Recovery Diodes (FRDs)
- About IGBT IPMs (Intelligent Power Modules)
Application
-
IGBT IPM: Protection Functions and Operation Sequences
- Short Circuit Current Protection (SCP) Function of IGBT IPMs
- Control Power Supply Undervoltage Lockout(UVLO) Function of IGBT IPMs
- Thermal shutdown(TSD) Function of IGBT IPMs
- Analog Temperature Output(VOT)of IGBT IPMs
- Fault Output(FO)of IGBT IPMs
- Control inputs (HINU, HINV, HINW, LINU, LINV, LINW)of IGBT IPMs
- Protection Functions and Operation Sequences -Summary-
Product Information