IGBT|Basic
About IGBT IPMs (Intelligent Power Modules)Examples of Actual IGBT IPMs: Summary of Specifications and Functions
2023.09.13
Points of this article
・Actual IGBT IPMs are summarized, taking as examples ROHM's BM6437x series of third-generation IGBT IPMs.
・The basic specifications of an IGBT IPM can be confirmed from the general description, features, block diagram, and the like that appear on the data sheet.
The following have thus far been explained as the basics of IGBT IPMs.
- About IGBT IPMs (Intelligent Power Modules)
- Advantages of IGBT IPMs
- Applicable Scope of IGBT IPMs and Applications
Starting with this article, the specifications, functions, and other matters pertaining to actual IGBT IPMs are explained, divided into a number of topics. As examples of IGBT IPMs, we use the ROHM BM6437x series of third-generation IGBT IPMs.
Examples of Actual IGBT IPMs: Summary of Specifications and Functions
As a summary of the BM6437x series, the possible uses, series lineup, functions and features, and differences with previous products are explained. The photo on the right shows the appearance of BM6437x series products.
As explained in “Advantages of IGBT IPMs“, the specs for IGBT IPMs are determined on the assumption of major applications and uses in same, and so ordinarily they are used by selecting the product with specifications matching the application. Hence the starting point of application design is a thorough understanding of specifications and features based on the data sheet and other materials.

Applications of the BM6437x Series
The specifications of the BM6437x series were set mainly in anticipation of the following applications.
- ・Inverters for control of AC 100 to 240 Vrms (DC 400 V or less) motors
- ・Inverters for control of motors in household appliances (air conditioners, washing machines, refrigerators)
In essence, the new series is intended for use in inverters for motor control, but the series lineup will be used selectively according to the amount of power handled.
Lineup of the BM6437x Series
The lineup of the BM6437x series is as follows, differentiated by functions and ratings.
| Part No. | Rating | Added functions |
|---|---|---|
| BM64374S-VA | 15 A / 600 V | With temperature output function, overtemperature protection function |
| BM64375S-VA | 20 A / 600 V | |
| BM64377S-VA | 30 A / 600 V | |
| BM64378S-VA | 35 A / 600 V |
Each part number has a link for easy access to the data sheet and other product information.
Summaries of Functions and Features of the BM6437x Series
Below are listed the functions and features of the BM6437x series, together with a block diagram. Function blocks within a module include a high side gate driver, a low side gate driver, three IGBTs on each side in a 3-phase configuration, and bootstrap diodes on the high side; and each gate driver includes a driving circuit and a protection circuit.
- ■3-phase DC-AC IGBT inverter
- ■600 V/15 A, 20 A, 30 A, 35 A
- ■Low side IGBT open emitter
- ■Built-in bootstrap diodes
- ■High side IGBT gate driver (HVIC)
̵̵ SOI(Silicon On Insulator)process
̵̵ Driving circuit
̵̵ High-voltage level shifting
̵̵ Current limit for bootstrap diodes
̵̵ Control power supply undervoltage lockout(UVLO) - ■Low side IGBT gate driver(LVIC)
̵̵ Driving circuit
̵̵ Short circuit current protection(SCP)
̵̵ Control power supply undervoltage lockout(UVLO)
̵̵ Thermal shutdown(TSD)※BM6337xS-xx only
̵̵ Analog temperature output(VOT) - ■Fault output signal(LVIC)
̵̵ Corresponding to SCP, TSD, and UVLO for low side IGBTs - ■Input interface supports 3.3 V/5 V
- ■UL recognized: UL1557 File E468261

Differences Between Previous-Generation Products and the BM6437x Series
The BM6437x series are ROHM’s 3rd-generation IGBT IPM products. For reference, the major differences with the earlier 2nd-generation products are listed below. These differences include addition and aggregation of specifications and functions, changes in precision, and other improvements.
| Specifications & functions | 2nd generation IGBT IPM | 3rd generation IGBT IPM |
|---|---|---|
| Current lineup | Low speed switching products 10 A / 15 A | 15 A / 20 A / 30 A / 35 A |
| High speed switching products 10 A / 15 A / 3 A | ||
| Temperature monitoring precision | VOT=2.77±0.14 V (LVIC temperature=90℃), equivalent to ±6℃ | VOT=2.77±0.05V (LVIC temperature=90℃)equivalent to ±2℃ |
| Overtemperature protection function | TSD products or VOT products | TSD & VOT products |
| Protection function factor identification | No (min. FO signal output time SCP: min 20 µs UVLO: min 20 µs TSD: min 20 µs) |
Yes (min. FO signal output time SCP: min 45 µs UVLO: min 90 µs TSD: min 180 µs) |
| IGBT (low-side) off interval extension function (Fault pulse tuning) | No | Yes |
| Product identification function | No | Yes (when HVCC not on, identified from HINU-GND, HINV-GND, HINW-GND impedance) |
| Short circuit current protection trip voltage | 0.48 V ±0.025 V (VOT products) | 0.48 V ±0.025 V |
| 0.48 V ±0.05 V (TSD products) |
※VOT:Temperature output, TSD:Thermal shutdown, SCP:Short circuit current protection, UVLO:Control power supply undervoltage lockout, see other block diagrams
【Download Documents】 Basics of IGBTs
IGBTs are one of the typical power devices and are used in a wide range of applications including motor drives. This handbook provides a basic understanding of IGBTs, including their application scope and application picture based on their features, their structure and principle of operation, and how they compare with and use other power devices.
IGBT
Basic
-
About IGBTs
- Applications Using IGBTs
- IGBT Structure
- Principles of Operation of IGBTs
- Range of Application of IGBTs
- IGBT Features: Comparisons with MOSFETs and Bipolar Transistors
- Selective Use of Power Devices in Motor Applications
- Short Circuit Withstand Time (SCWT) of IGBTs
- IGBTs Incorporating Fast Recovery Diodes (FRDs)
- About IGBT IPMs (Intelligent Power Modules)
Application
-
IGBT IPM: Protection Functions and Operation Sequences
- Short Circuit Current Protection (SCP) Function of IGBT IPMs
- Control Power Supply Undervoltage Lockout(UVLO) Function of IGBT IPMs
- Thermal shutdown(TSD) Function of IGBT IPMs
- Analog Temperature Output(VOT)of IGBT IPMs
- Fault Output(FO)of IGBT IPMs
- Control inputs (HINU, HINV, HINW, LINU, LINV, LINW)of IGBT IPMs
- Protection Functions and Operation Sequences -Summary-
Product Information