Resistors|Basic

Destruction Due to Overload

Overload Failure Mechanism

This section describes the failure case when power (voltage) exceeding the specifications is applied to a chip resistor.

When large power (voltage) that significantly exceeds the specified value is applied to the chip resistor,
current will be concentrated in the area below the laser trimming groove①. (Circled region below)

Subsequently, joule heating in this area will cause the localized temperature to rise.

Overload Failure Mechanism

Heat dissipation occurs through the alumina substrate and other paths at the same time.
If the amount of heat dissipated is less than the amount generated, the thermal resistance of the resistive element and protective film may be exceeded, causing partial melting which can lead to localized disconnection.
And if the applied voltage is high, the remaining portion of the laser trimming groove will melt completely, resulting in disconnection (open resistance).
Furthermore, if the load is too large, the main body may crack.

open resistance

Example of Resistance Change when Overvoltage is Applied

Generally, when overvoltage is applied to a chip resistor, the resistance goes negative first, then positive when a higher load is applied, eventually leading to disconnection (open).

Example of Resistance Change when Overvoltage is Applied

  • ① Initial Overload
    The insulating component (glass) in the resistor is destroyed and the resistance value drops.
    (At this time, it will be in a shorted state)
  • ② Late-stage overload ⇒ Open failure
    Heat generation leads to localized melting of the conductor component, while current concentration in the remaining conductor portion causes additional melting, resulting in an open circuit

Resistance Element Structure

Resistance Element Structure

【Download Documents】 Resistor Design Basics Every Engineer Should Know

Resistor Design Basics Every Engineer Should Know An introductory handbook on practical resistor design for current limiting, voltage division, and current sensing, with concise explanations of basic structures, key ratings, TCR, and reliability.