Resistors|Basic

Factors that Affect TCR ③

Factor ③ Electrode/Pad Dimensions

For shunt resistors 10mΩ or less, depending on the position of the sensing lines, the TCR may differ even within the pads due to the effects of the copper foil and electrodes.
Generally, the lower the resistance the greater the effects.
Therefore, it is necessary to position the sensing lines in a way that reduces these effects as much as possible, even within the pad.
As an example, the TCR (20°C to 125°C) of a 0.3mΩ PSR100 is shown when the sensing lines are laid out in the center (Fig. 5) and edge (Fig. 6) of the pads.
When the sensing lines are positioned at the edge of the pads, the TCR rises due to the effects of the copper foil.
ROHM utilizes a layout that positions the sensing lines at the center of the pads.

Fig. 5 Center of Pads and Fig. 6 Edge of Pads

Temperature Coefficient of Resistance at 20℃→125℃

What’s more, if the pad-to-pad distance differs from the electrode-to-electrode distance of the product, the TCR may also be affected.
The following shows the TCR at different pad-to-pad distances for a 1mΩ PMR100.

When the pad-to-pad distance is larger than that of the electrodes, the contact area between the electrodes and pads becomes a factor, increasing the difference in TCR.
At the same time, if the distance between pads is too small, there will be insufficient space for laying out sensing lines, so a certain distance is necessary.

Fig. 7

Temperature Coefficient of Resistance at 20℃→125℃

✓Factors that Affect TCR

【Download Documents】 Resistor Design Basics Every Engineer Should Know

Resistor Design Basics Every Engineer Should Know An introductory handbook on practical resistor design for current limiting, voltage division, and current sensing, with concise explanations of basic structures, key ratings, TCR, and reliability.