Resistors|Basic

Factors that Affect TCR ②

Factor ② Copper Foil Thickness

In some cases, it may be necessary to increase the thickness of the copper foil on the PCB, for example to carry a larger current or improve heat dissipation, but as the copper foil becomes thicker the TCR of the copper material must be added, which has a significant effect on the TCR of the land pattern.
For shunt resistors with ultra-low resistances of 10mΩ or less, the copper material accounts for a larger percentage of the resistance value, so the effects of the TCR must be considered.

The following shows the relationship between PCB copper foil thickness and TCR, using a 0.3mΩ PCR100 as an example.
You can see that the TCR varies with copper foil thickness.

Effects of Copper Foil Thickness

✓Factors that Affect TCR

【Download Documents】 Resistor Design Basics Every Engineer Should Know

Resistor Design Basics Every Engineer Should Know An introductory handbook on practical resistor design for current limiting, voltage division, and current sensing, with concise explanations of basic structures, key ratings, TCR, and reliability.