Resistors|Basic

Temperature Coefficient of Resistance ①

In any material, the resistance of that material will change as the temperature changes. This extends to resistors as well. The rate of resistance change based on temperature is referred to as the Temperature Coefficient of Resistance. It is indicated in units of ppm/C and determined from the resistance change from the reference temperature and the change in temperature.

Temperature Coefficient of Resistance (ppm/℃) = (R-Ra)/Ra ÷ (T-Ta)×1000000
Ex: What is the resistance change rate for a chip resistor with a TCR of 100ppm/℃ and a change in temperature from 20℃ to 100℃?
Resistance Change Rate Based On Temperature (Example)

Temperature Coefficient of Resistance (TCR) Calculation Tool

The next page describes the high power guarantee using terminal temperature derating.

【Download Documents】 Resistor Design Basics Every Engineer Should Know

Resistor Design Basics Every Engineer Should Know An introductory handbook on practical resistor design for current limiting, voltage division, and current sensing, with concise explanations of basic structures, key ratings, TCR, and reliability.