Learn Know-how

The Reason Why Compensation Ramp Slope Must Be At Least 1/2 Down Slope

2017.05.25

Points of this article

・In a current (peak-current) mode DC-DC converter, "slope compensation" is used to address subharmonic oscillation.

・Equations confirm that the slope of the compensation ramp must be greater than 1/2 the down slope of the current waveform.

In the previous section, we determined an analytic solution for subharmonic oscillation. In an actual current (peak-current) mode DC-DC converter, a method known as “slope compensation” is used to address subharmonic oscillation. Slope compensation is probably best known as a method in which a right-downward ramp wave voltage is applied to the current threshold generated by an error amplifier to accomplish stabilization. It is probably also well known that “the slope of the compensation ramp must be greater than 1/2 the down-slope of the current waveform”.

Here, we will derive an equation that indicates why the slope of the slope compensation must be at least 1/2 of the current waveform down-slope.

As explained in the previous section, the coil (inductor) current waveform of a current-mode step-down converter is as shown in Fig. 10.

dc_0412_06

Fig. 12 shows a PWM input waveform for a case in which compensation is considered for the waveform of Fig. 10.
Let the current sense gain be RS, the slope due to the ripple current be Sn, the slope for slope compensation be Se, and the down slope be Sp. After ton, the PWM input peak voltage (Vc) can be expressed as in equation 3-23.

dc_0412_01

Similarly to when equation 3-20 was derived in the previous section, calculations are performed to obtain equation 3-24.

dc_0412_02

Similarly to the previous section, {In+1 – In} is a geometric progression, and so the condition for not causing subharmonic oscillation is that the geometric progression converges to 0 as n → ∞. That is, the condition expressed by equation 3-25 below must obtain:

dc_0412_03

From equation 3-25, we obtain equation 3-26.

dc_0412_04

In equation 3-26, the strictest condition for Se is when Sn = 0. Equation 3-27 gives Se, that is, the slope in slope compensation, for this condition.

dc_0412_05

As indicated in equation 3-27, the slope Se in slope compensation is at least 1/2 the down slope Sp.

With this explanation of compensation ramps, we conclude our discussion of “slope transfer functions”, in succession to “Voltage Mode Transfer Functions“, “Current Mode Transfer Functions“, “Derivation of Fm“, and “Analytic Solution for Subharmonic Oscillation“.

【Download Documents】 How to Derive Transfer Functions: Basic Equations Quick Reference

This handbook explains how to derive transfer functions, starting with basic equations and an RC low-pass circuit. It covers gain and phase, functional block decomposition of DC-DC converters, voltage- and current-mode control, and derivation procedures using state-space averaging. It also summarizes subharmonic oscillation and slope compensation, with links to TechWeb articles for detailed derivations.

    Learn Know-how

    Opamps

    Transfer Function