Diodes|Evaluation
Lineup of SBD Products with PMDE Package
2022.10.19
Points of this article
・The PMDE package is being adopted in numerous product types, particularly SBDs.
・Hereafter there are plans to use the package with FRDs, ZDs, TVS diodes, etc. as well.
Examples of SBDs adopting the PMDE package are presented. The products used in these mounting evaluations were models in the RBR series featuring low VF values. Apart from these, the RBxx8 series offers ultra-low leakage. In addition to SBDs, there are plans to expand the lineup to include fast recovery diodes (FRDs), Zener diodes (ZDs), surge absorption diodes (transient voltage suppressor or TVS diodes), and so on. Product names in blue are links to the data sheet for the product.
| Series name | Part No. | Absolute maximum ratings | Electrical characteristics | |||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Grade code※ | VRM (V) |
IO (A) |
IFSM (A) |
Tj max (℃) |
VF max(V) | IR max(μA) | ||||
| Conditions | Conditions | |||||||||
| Low VF and high efficiency RBR series |
RBR1VWM30A | TF | 30 | 1 | 30 | 150 | 0.48 | IF=1A | 50 | VR=30V |
| RBR2VWM30A | TF | 2 | 30 | 0.53 | IF=2A | 50 | ||||
| RBR1VWM40A | TF | 40 | 1 | 20 | 0.52 | IF=1A | 50 | VR=40V | ||
| RBR2VWM40A | TF | 2 | 20 | 0.62 | IF=2A | 50 | ||||
| RBR1VWM60A | TF | 60 | 1 | 20 | 0.53 | IF=1A | 75 | VR=60V | ||
| RBR2VWM60A | TF | 2 | 20 | 0.65 | IF=2A | 75 | ||||
| Ultra-low IR RBxx8 series |
☆RB168VWM-30 | TF | 30 | 1 | 30 | 175 | 0.69 | IF=1A | 0.6 | VR=30V |
| ☆RB068VWM-30 | TF | 2 | 30 | 0.75 | IF=2A | 0.6 | ||||
| ☆RB168VWM-40 | TF | 40 | 1 | 30 | 0.69 | IF=1A | 0.5 | VR=40V | ||
| ☆RB068VWM-40 | TF | 2 | 30 | 0.79 | IF=2A | 0.5 | ||||
| ☆RB168VWM-60 | TF | 60 | 1 | 30 | 0.76 | IF=1A | 0.5 | VR=60V | ||
| ☆RB068VWM-60 | TF | 2 | 30 | 0.84 | IF=2A | 0.5 | ||||
| ☆RB168VWM-100 | TF | 100 | 1 | 30 | 0.84 | IF=1A | 0.3 | VR=100V | ||
| ☆RB068VWM-100 | TF | 2 | 30 | 0.94 | IF=2A | 0.3 | ||||
| ☆RB168VWM-150 | TF | 150 | 1 | 30 | 0.89 | IF=1A | 1 | VR=150V | ||
| ☆RB068VWM-150 | TF | 2 | 30 | 0.96 | IF=2A | 1 | ||||
※: Grade code “TF” indicates conformance to AEC-Q101 / ☆: In development
Diodes
Basic
-
Diode Articles
- What is a pn junction?
- What Is a Diode? How It Works, Types, and Applications
- Rectifier Diodes
- Switching Diode
- Schottky Barrier Diodes (SBD)
- Zener Diode
- TVS Diodes
- PIN Diodes
- Diode Types and Characteristics: Static and Dynamic Characteristics, Current, Voltage, and Reverse Recovery Time
- Comparing Rectifier, Switching, Schottky, and Fast Recovery Diodes
- Schottky Diode Characteristics and Thermal Runaway
- Fast Recovery Diode (FRD) Characteristics
Evaluation