Semiconductor Memories|Basic
Application Example: Configuring Multiple EEPROMs (I2C)
Multiple EEPROMs can be used by simply changing the device address settings (A0, A1, A2) for each IC.
Example:
- Device1:(0,0,0)
- Device2:(0,0,1)
Selecting the target device is performed by entering the device address via serial signal from the Bus Master.
Semiconductor Memories
Basic
-
What is Semiconductor Memory?
- What is Semiconductor Memory?
- DRAM <Semiconductor Device Principles>
- SRAM <Semiconductor Device Principles>
- Mask ROM <Semiconductor Device Principles>
- EEPROM <Semiconductor Device Principles>
- Flash Memory <Semiconductor Device Principles>
- Interface Selection
- Pin Layout and Functions
- Command Comparison
- Application Example: Configuring Multiple EEPROMs (I2C)
- Application Example: Configuring Multiple EEPROMs (SPI)
- Application Example: Configuring Multiple EEPROMs (Microwire)