Semiconductor Memories|Basic
Flash Memory <Semiconductor Device Principles>
table of contents
Flash Memory Cell Configuration
- NAND Type

4F2 area per bit when the minimum rule is F
- NOR Type

10F2 area per bit when the minimum rule is F
Data Write Method

Data Erase Method
Semiconductor Memories
Basic
-
What is Semiconductor Memory?
- What is Semiconductor Memory?
- DRAM <Semiconductor Device Principles>
- SRAM <Semiconductor Device Principles>
- Mask ROM <Semiconductor Device Principles>
- EEPROM <Semiconductor Device Principles>
- Flash Memory <Semiconductor Device Principles>
- Interface Selection
- Pin Layout and Functions
- Command Comparison
- Application Example: Configuring Multiple EEPROMs (I2C)
- Application Example: Configuring Multiple EEPROMs (SPI)
- Application Example: Configuring Multiple EEPROMs (Microwire)