Semiconductor Memories|Basic

Pin Layout and Functions

table of contents

I2C

BR24xxx

Pin Name Input/Output Function
SCL Input Serial Clock Input
SDA Input/Output Serial Clock Input / Output
  • Controls the EEPROM using 2 lines
  • Slave addresses can be set at each pin (A0, A1, A2).
  • This allows up to 8 EEPROMs to be connected on the same bus.

SPI

BR25xxx

Pin Name Input/Output Function
CSB Input Chip Select Input
SCK Input Serial Clock Input
SI Input Serial Data Input
SO Output Serial Data Output
  • Controls the EEPROM using 4 lines.
  • HOLDB pin makes it possible to serial communication.

Microwire

BR93xxx

Pin Name Input/Output Function
CSB Input Chip Select Input
SK Input Serial Clock Input
DI Input Serial Data Input
DO Output Serial Data Output
  • Controls the EEPROM using 4 lines