Motor Driver|Basic
Summary of Motor Driving Systems in Various Fields
2021.11.24
Points of this article
・Motor driver systems differ depending on the field and the application.
・There are numerous appropriate motors, and driving and control methods, depending on the application and requirements.
In this article, we summarize the kinds of motor driving systems that are used in different fields.
Summary of Motor Driving Systems in Various Fields
Different motor driving systems are used depending on the field and the application. The following tables provide examples together with trends in consumer product fields and in industrial/automotive fields, to give an idea of the kinds of motors and driving methods actually in use.


The following table compares the performance and driving control features of the different motor types. Here a “◎” symbol indicates that the motor type is regarded as superior in the relevant respect, and a “×” symbol indicates an inferior evaluation. These are representative examples; the number of driving elements and other parameters differ with the motor, and there are various methods for driving and controlling motors. These comparisons can be used as reference material for gaining a broad understanding of motors and motor driving.

【Download Documents】 Overview of Motors and Motor Driving
This hand book provides an overview of motor fundamentals and motor driving. In addition to explaining the types and structures of motors, it provides an overview of motor drive systems in various fields.
Motor Driver
Basic
- Motor Rotation Principles and Power Generation Principles
- Overview of Motors and Motor Driving
- Selection of Small Motors
Evaluation
-
About RAGU ® V1.0
- Explanation of RAGU® V1.0 Setup Method and Functions: Contents
- ① Hardware and Software Required for the RAGU® V1.0
- ② RAGU ® V1.0 Software Installation
- ③ RAGU® V1.0 Driver Installation
- ④ Explanation of RAGU® V1.0 Functions
- ⑤ RAGU® V 1.0 Operation Screen Explanation
- ⑥ Use of RAGU® V 1.0 Application and Tools
- ⑦ RAGU® V1.0 Software Uninstallation