Motor Driver|Evaluation
About RAGU ® V1.0
2023.05.15
RAGU® V1.0 is a tool that can be used to easily perform evaluations and demonstrations of stepping motor driver LSIs without using measurement equipment such as an oscilloscope or a power supply. With this tool, the user can rotate stepping motors, adjust output current values, control current decay, change excitation mode, and monitor waveform of output voltages and currents.

This system consists of software and hardware parts; the software communicates with the hardware via a USB port of a PC. The hardware consists of two components- -a RAGU main board (RAGU-main1-EVK-001) and a RAGU option board (RAGU-op1-EVK-001).
Motor Driver
Basic
- Motor Rotation Principles and Power Generation Principles
- Overview of Motors and Motor Driving
- Selection of Small Motors
Evaluation
-
About RAGU ® V1.0
- Explanation of RAGU® V1.0 Setup Method and Functions: Contents
- ① Hardware and Software Required for the RAGU® V1.0
- ② RAGU ® V1.0 Software Installation
- ③ RAGU® V1.0 Driver Installation
- ④ Explanation of RAGU® V1.0 Functions
- ⑤ RAGU® V 1.0 Operation Screen Explanation
- ⑥ Use of RAGU® V 1.0 Application and Tools
- ⑦ RAGU® V1.0 Software Uninstallation