Motor Driver|Evaluation
① Hardware and Software Required for the RAGU® V1.0
2023.05.15
The following equipment and environment are necessary for RAGU® V1.0 application operation.
●RAGU hardware
| RAGU main board (RAGU-main1-EVK-001) | Stepping motor driver LSI driving signal generation board |
| RAGU option board (RAGU-op1-EVK-001) | Function expansion board (supports oscilloscope monitoring, sequence modes, etc.) |
| RAGU DUT board (BD63725BEFV-EVK-002) | Evaluation board equipped with 36 V 2.5 A output stepping motor driver LSI (BD63725BEFV) |
| USB cable Mini B | Cable to connect PC with main board |
| AC adaptor | AC adapter for RAGU power supply with 24 V 2.7 A output |
| Flat cable | Cable to connect main board with DUT |

The RAGU main board (RAGU-main1-EVK-001), RAGU option board (RAGU-op1-EVK-001), and RAGU DUT board (BD63725BEFV-EVK-002) can be purchased from online vendors.
Please visit this page.
●PC environment
Windows 10 32bit
User account with administration privileges
Minimum screen resolution of 1024×768
●Software
Cypress drivers *1
FPGA’s Raw Binary file *1*1…Installer package includes these items.
The manual (PDF) and RAGU software can be downloaded via ROHM website.
Motor Driver
Basic
- Motor Rotation Principles and Power Generation Principles
- Overview of Motors and Motor Driving
- Selection of Small Motors
Evaluation
-
About RAGU ® V1.0
- Explanation of RAGU® V1.0 Setup Method and Functions: Contents
- ① Hardware and Software Required for the RAGU® V1.0
- ② RAGU ® V1.0 Software Installation
- ③ RAGU® V1.0 Driver Installation
- ④ Explanation of RAGU® V1.0 Functions
- ⑤ RAGU® V 1.0 Operation Screen Explanation
- ⑥ Use of RAGU® V 1.0 Application and Tools
- ⑦ RAGU® V1.0 Software Uninstallation