Motor Driver|Basic
Comparison of the Features, Performance, and Characteristics of Small Motors
2023.09.27
Points of this article
・Comparisons of the features, performance, and characteristics of small motors are used as reference when choosing a motor.
・Even motors in the same category may have widely different specifications, so these guidelines should serve only as rough rules of thumb.
・Ultimately, it will be necessary to study the details of the data sheets for individual motors.
When selecting a small motor, it is important to compare their features, performance, and characteristics.
Features of Small Motors
The features of the stepping motors, brushed motors, and brushless motors that we have described in this series of articles are summarized in the table below.
| Stepping motors | Brushed motors | Brushless motors | |
|---|---|---|---|
| Rotation method | A driving circuit excites each of the phases (2, 3, or 5 phases) of armature windings in a predetermined order | Armature currents are switched through a sliding-contact commutation mechanism using brushes and a commutator | Brushes are eliminated by substituting magnetic pole position sensors and semiconductor switches for the brush and commutator action |
| Driving circuit | Necessary | Unnecessary | Necessary |
| Torque | Comparatively large torque (Particularly at low speeds) |
Large startup torque; torque proportional to armature current (Comparatively large torques at moderate to high speeds) |
|
| Rotation speed | Proportional to the input pulse rate. Erratic behavior at low speeds |
Proportional to the voltage applied to the armature. If the load torque increases, the speed falls | |
| High-speed rotation | High-speed rotation difficult (speed must be increased gradually) | Up to several thousand rpm, due to limits of commutation mechanism using brushes and commutator | Several thousand to tens of thousands of rpm |
| Rotation lifetime | Determined by the bearing lifetime; tens of thousands of hours | Limited by wear on the brushes and commutator; hundreds to thousands of hours |
Determined by the bearing lifetime; tens to hundreds of thousands of hours |
| Forward, reverse rotation methods | The order of phase excitation by the driving circuit must be switched | Rotation is reversed if the polarity of the terminal voltage is reversed | The order of phase excitation by the driving circuit must be switched |
| Control properties | Open-loop control, in which rotation speed and position (rotation amount) are determined by command pulses, is possible (however step-out is a problem) | Speed control (feedback control using a speed sensor) is necessary for constant-speed rotation Torque is proportional to the current, making torque control easy |
|
| Availability | Easy: comparatively many models | Easy: both manufacturers and models are numerous, making for many options | Difficult: Mostly specialized motors for specific uses |
| Price | High, when driving circuitry is included Cheap compared with brushless motors |
Relatively cheap; coreless models are an upgrade from magnet models and somewhat more expensive | Relatively high, when driving circuitry is included |
Comparison of the Performance of Small Motors
The performance of the different types of small motors is compared in the following radar chart.

Rotation Rate of Small Motors – Torque Characteristics
The rotation rate-torque characteristics for different small motor types are summarized. Brushless motors and brushed motors should be regarded as having basically the same characteristics.

Motor Driver
Basic
- Motor Rotation Principles and Power Generation Principles
- Overview of Motors and Motor Driving
- Selection of Small Motors
Evaluation
-
About RAGU ® V1.0
- Explanation of RAGU® V1.0 Setup Method and Functions: Contents
- ① Hardware and Software Required for the RAGU® V1.0
- ② RAGU ® V1.0 Software Installation
- ③ RAGU® V1.0 Driver Installation
- ④ Explanation of RAGU® V1.0 Functions
- ⑤ RAGU® V 1.0 Operation Screen Explanation
- ⑥ Use of RAGU® V 1.0 Application and Tools
- ⑦ RAGU® V1.0 Software Uninstallation