Simulation|
Thermal Simulation of Linear RegulatorsParameter Settings and Thermal Simulation Models
2025.01.23
Points of this article
・This article describes parameter settings and thermal simulation models for thermal simulation of linear regulators.
Initial Setting for Simulation
The simulation time, convergence options, and other simulation conditions can be set with the Simulation Settings icon introduced in the previous article. The table below shows the initial simulation settings. When there are issues relating to simulation convergence, these can be resolved by modifying detailed options. Simulation temperatures and various parameters for electrical circuits are defined in “Manual Options”.
| Parameters | Initial values | Remarks |
|---|---|---|
| Simulation Type | Time-Domain | Do not change the simulation type |
| End time | 1000 secs | |
| Advanced Options | More Speed | |
| Manual Options | .PARAM Ta | Set the ambient temperature |
Temperature Parameter Setting
Definition of component parameters
The component shown in blue in the figure above is a component for which the ambient temperature must be set; for this reason, the parameter is defined in “Manual Options”. The table below shows the initial value of the parameter. Enter the ambient temperature in the Manual Options box under the Simulation Settings as shown below.
| Parameters | Variable names | Initial values | Unit | Description |
|---|---|---|---|---|
| Temperature | Ta | 20 | ℃ | Ambient temperature |
Definition of parameters
Thermal Simulation Models
In the figure below, the”BD433M2EFJ“ symbol is a thermal simulation model of the BD433M2EFJ-C linear regulator. The terminals of the model are described in the table below. The node in red (BD433M2EFJ_TJ) can be used to monitor the junction temperature.
BD433M2EFJ-C thermal simulation model
| Terminal name | Description |
|---|---|
| Pc | Input for linear regulator loss |
| Ta | Ambient temperature |
Selecting a Thermal Simulation Model
| Component name | SpiceLib Part name | Description |
|---|---|---|
| BD433M2EFJ | 1s_footprint | 1-layer PCB, surface layer footprint only |
| 1s_100mm2 | 1-layer PCB, surface layer copper foil area 100mm2 | |
| 1s_600mm2 | 1-layer PCB, surface layer copper foil area 600mm2 | |
| 1s_1200mm2 | 1-layer PCB, surface layer copper foil area 1200mm2 | |
| 2s_100mm2 | 2-layer PCB, surface layer footprint only, backside layer copper foil area 100mm2 | |
| 2s_300mm2 | 2-layer PCB, surface layer footprint only, backside layer copper foil area 300mm2 | |
| 2s_600mm2 | 2-layer PCB, surface layer footprint only, backside layer copper foil area 600mm2 | |
| 2s_1200mm2 | 2-layer PCB, surface layer footprint only, backside layer copper foil area 1200mm2 | |
| 2s_2000mm2 | 2-layer PCB, surface layer footprint only, backside layer copper foil area 2000mm2 | |
| 2s_5500mm2 | 2-layer PCB, surface layer footprint only, backside layer copper foil area 5500mm2 | |
| 2s2p | 4-layer PCB, surface layer footprint only, other layers copper foil area 5500mm2 |
The components shown in the table above are available for use in thermal simulation models; any of these can be selected. The figure below shows how to select a thermal simulation model.
How to select a thermal simulation model
First, right-click on the BD433M2EFJ component and select “Property” to open the Property Editor. Set the “SpiceLib Part” in the Property Editor to the name selected from the table above. The thermal simulation model will be changed. Next, run the thermal simulation, and the temperature graph of the linear regulator under the set conditions will be updated. For details of the models, refer to “User’s Guide: Thermal Simulation of BD4xxMx Series Linear Regulators.”
Similarly, the values of voltage source, capacitors, resistors, and other components can be changed by using the Property Editor. Input boxes that can be changed in values are white, while those that cannot be changed are gray.
This article is based on the following “User’s Guide: Thermal Simulation of BD4xxMx Series of Linear Regulators.”
Simulation
- Thermal Simulation of PTC Heaters
- Thermal Simulation of Linear Regulators
-
Foundations of Electronic Circuit Simulation Introduction
- About SPICE
- SPICE Simulators and SPICE Models
- Types of SPICE simulation: DC Analysis, AC Analysis, Transient Analysis
- Types of SPICE simulation: Monte Carlo
- Convergence Properties and Stability of SPICE Simulations
- Types of SPICE Model
- SPICE Device Models: Diode Example–Part 1
- SPICE Device Models: Diode Example–Part 2
- SPICE Subcircuit Models: MOSFET Example―Part 1
- SPICE Subcircuit Models: MOSFET Example―Part 2
- SPICE Subcircuit Models: Models Using Mathematical Expressions
- About Thermal Models
- About Thermal Dynamic Model
- Summary
-
About the ROHM Solution Simulator
- How to Access the ROHM Solution Simulator
- Trying Out the ROHM Solution Simulator (1)
- Trying Out the ROHM Solution Simulator (2)
- Starting a Simulation Circuit in the ROHM Solution Simulator
- ROHM Solution Simulator Toolbar Functions and Basic Operations
- ROHM Solution Simulator: User Interface
- Execution of Simulations
- Method for Displaying Simulation Results
- Simulation Result Display Tool: Wavebox
- Simulation Results Display Tool: Waveform Viewer
- Customization of Simulations
- Exporting Circuit Data to PartQuest™ Explorer
- Purchasing Samples for Evaluation
- Optimization of PFC Circuits
- Optimization of Inverter Circuits
- About Thermal Simulations of DC-DC Converters
- Circuit-Theory-Based Design Simulation