Simulation|
Thermal Simulation of Linear RegulatorsPCB Conditions for Thermal Simulation Models
2025.01.23
Points of this article
・The PCB conditions for thermal simulation model are described for the BD4xxMxEFJ series.
table of contents
The BD4xxMxEFJ, BD4xxMxFP, and BD4xxMxFP2 series have different PCB specifications. For each of the specifications, refer to the application notes listed in the “Links to Related Documents” at the end of this article.
1-layer PCB (1s)
The 1-layer PCB is compliant with JEDEC standard JESD51-3. PCBs with different copper foil areas are shown below.

| Item | Value |
|---|---|
| Board thickness | 1.57mm |
| Board outline dimensions | 76.2mm × 114.3mm |
| Board material | FR-4 |
| Trace thickness (Finished thickness) | 70um(2 oz) |
| Lead width | 0.254mm |
| Copper foil area | Footprint、100mm2、600mm2、1200mm2 |

2-Layer PCB (2s)
The 2-layer PCB conforms to JEDEC standards JESD51-5 and JESD51-7. PCBs with different copper foil areas are shown below.

| Item | Value | |
|---|---|---|
| Board thickness | 1.60mm | |
| Board outline dimensions | 76.2mm × 114.3mm | |
| Board material | FR-4 | |
| Trace thickness (Finished thickness) |
Top | 70um(2 oz) |
| Bottom | 70um(2 oz) | |
| Lead width | 0.254mm | |
| Copper foil area | Top | Footprint |
| Bottom |
100mm2, 300mm2, 600mm2, 1200mm2, 2000mm2, 5500mm2 |
|

4-layer PCB (2s2p)
The 4-layer PCB conforms to JEDEC standards JESD51-5 and JESD51-7. PCBs with different copper foil areas are shown below.

| Item | Value | |
|---|---|---|
| Board thickness | 1.60mm | |
| Board outline dimensions | 76.2mm × 114.3mm | |
| Board material | FR-4 | |
| Trace thickness (Finished thickness) |
Top | 70um(2 oz) |
| Middle 1 | 35um(1 oz) | |
| Middle 2 | 35um(1 oz) | |
| Bottom | 70um(2 oz) | |
| Lead width | 0.254mm | |
| Copper foil area | Top | Footprint |
| Middle 1 | 5505mm2(74.2mm × 74.2mm) | |
| Middle 2 | 5505mm2(74.2mm × 74.2mm) | |
| Bottom | 5505mm2(74.2mm × 74.2mm) | |

Links to Related Documents
Please refer to the links for product specifications:
Please refer to the links for application notes on thermal resistance.
【Download Documents】 Information on Downloading Technical Documents
Downloadable materials, including lecture materials from ROHM-sponsored seminars and a selection guide for DC-DC converters, are now available.
Simulation
- Thermal Simulation of PTC Heaters
- Thermal Simulation of Linear Regulators
-
Foundations of Electronic Circuit Simulation Introduction
- About SPICE
- SPICE Simulators and SPICE Models
- Types of SPICE simulation: DC Analysis, AC Analysis, Transient Analysis
- Types of SPICE simulation: Monte Carlo
- Convergence Properties and Stability of SPICE Simulations
- Types of SPICE Model
- SPICE Device Models: Diode Example–Part 1
- SPICE Device Models: Diode Example–Part 2
- SPICE Subcircuit Models: MOSFET Example―Part 1
- SPICE Subcircuit Models: MOSFET Example―Part 2
- SPICE Subcircuit Models: Models Using Mathematical Expressions
- About Thermal Models
- About Thermal Dynamic Model
- Summary
-
About the ROHM Solution Simulator
- How to Access the ROHM Solution Simulator
- Trying Out the ROHM Solution Simulator (1)
- Trying Out the ROHM Solution Simulator (2)
- Starting a Simulation Circuit in the ROHM Solution Simulator
- ROHM Solution Simulator Toolbar Functions and Basic Operations
- ROHM Solution Simulator: User Interface
- Execution of Simulations
- Method for Displaying Simulation Results
- Simulation Result Display Tool: Wavebox
- Simulation Results Display Tool: Waveform Viewer
- Customization of Simulations
- Exporting Circuit Data to PartQuest™ Explorer
- Purchasing Samples for Evaluation
- Optimization of PFC Circuits
- Optimization of Inverter Circuits
- About Thermal Simulations of DC-DC Converters
- Circuit-Theory-Based Design Simulation