Learn Know-how
About Thermal Simulations of DC-DC Converters
2025.01.29
In this article, a simulation environment is explained, together with its method of use, that enables the simultaneous execution of circuit operation simulations using the ROHM Solution Simulator of a power supply circuit based on the BD9G500EFJ-LA 80 V DC-DC converter IC with a 5 A output, as well as temperature simulations of the RB088BM100TL Schottky barrier diode, which is an external component of the IC.
About the Thermal Simulation Using the ROHM Solution Simulator
This simulation uses the thermal analysis functions added to the ROHM Solution Simulator. First the thermal analysis functions are summarized.
The thermal analysis functions added to the ROHM Solution Simulator are provided as additions to a Solution Circuit, which is a simulation model used by the ROHM Solution Simulator. At present there are ten Solution Circuits that include the thermal analysis functions; hereafter more such Solution Circuits will be added as they become available. The BD9G500EFJ-LA Solution Circuit used here is one of these ten Solution Circuits.
The thermal analysis functions of the ROHM Solution Simulator have the following features.
- ・Electrical-thermal coupled analysis of circuits formed from power semiconductors, ICs, and passive components
- ・In addition to semiconductor chip temperatures (junction temperatures) during circuit operation, terminal temperatures and thermal interference of components on a board can also be analyzed.
- ・Thermal analysis simulations that in the past required nearly one day can be executed within ten minutes.
- ・Because thermal analyses can be performed by simple means, thorough thermal design is possible in advance, resulting in less prototype reworking and reduced development man-hours.
The thermal analysis functions use thermal fluid analysis tools to perform 3D modeling of parameters related to the calculated heat dissipation from an actual mounting board, reduce the dimensions to one dimension so as to enable thermal analysis by an electrical circuit simulator, and perform electrical-thermal coupled analysis. In coupled analysis, coupled phenomena involving two or more different domains such as electricity, heat, flows and the like are processed, and steady states and transient states are calculated. A visual representation appears below.

In these thermal simulations, in addition to semiconductor junction (chip) temperatures TJ, package top surface temperatures TT, and solder surface temperatures TFIN, all of which change during circuit operation, it is also possible to check temperatures of peripheral components on the board, thermal interference of chips within modules, and other parameters that are inaccessible using SPICE-based thermal models.

Moreover, simulation times have been shortened dramatically. The time required when using conventional thermal analysis simulations had ranged from over ten hours to nearly a full day, but using the ROHM Solution Simulator, simulations can be executed in under ten minutes.

Using the ROHM Solution Simulator, thermal analyses such as those shown above are possible.
DC-DC Converter Thermal Simulation Circuits
From this point begins a detailed explanation of use of the ROHM Solution Simulator and the solution circuit, complete with thermal analysis functions, for the BD9G500EFJ-LA DC-DC converter. It would be best for the reader to actually start up the ROHM Solution Simulator and operate it while reading this article.
Before beginning, please check out the following.
- ・ A summary of the ROHM Solution Simulator can be read on the following ROHM Solution Simulator web page.
https://www.rohm.com/solution-simulator - ・ For basic information on using the ROHM Solution Simulator, please have a look at the following Tech Web article.
https://techweb.rohm.com/knowledge/simulation/rss-sim/02-rss-sim/9802 - ・ There is no charge to use the ROHM Solution Simulator or Solution Circuits, but registration and login with MyROHM are required.
- ・ The Solution Circuit for the BD9G500EFJ-LA DC-DC converter used in the explanation can be started up directly by clicking on the following link.
https://www.rohm.com/solution-simulator/thermal_simulation-bd9g500efj-la
Alternatively, click on “GO” on the Thermal item in Simulation of the [ICs Solution Circuit]/Switching Regulators/Industrial/BD9G500EFJ-LA on the [Simulation circuits] page of the ROHM Solution Simulator.
Or, the simulation can be accessed from the “Tools” section of the BD9G500EFJ-LA product page. - ・ This article was created based on the following ROHM Solution Simulator User’s Guide.
DC/DC Converter BD9G500EFJ-LA Thermal Simulation (Click to download the PDF file)
Simulation Circuit to be Used in Thermal Simulation of the DC-DC Converter
Upon starting up the Solution Circuit for the above-described BD9G500EFJ-LA DC-DC converter, a circuit like that in Fig. 1 is opened. The part surrounded by the green line is a thermal simulation circuit; other areas represent an electrical simulation circuit.

Fig. 1. Simulation circuit of the BD9G500EFJ-LA DC-DC converter
This electrical circuit is an application circuit for a 1-channel step-down DC-DC converter using the BD9G500EFJ-LA, with a maximum 5 A output.
The thermal simulation circuit inputs the losses of the BD9G500EFJ-LA (hereafter simply “the IC”) calculated in electrical simulations as well as the losses of the RB088BM100TL Schottky barrier diode (hereafter “the SBD”) into a thermal simulation model, and calculates the temperatures of the IC and the SBD.
Simulation Method
Simulation settings are set and simulations are executed from the “Circuit diagram toolbar” in the upper part of the circuit diagram (for reference: “ROHM Solution Simulator Toolbar Functions and Basic Operations“).
The simulation time, convergence options, and other simulation settings can be set from “Simulation Settings” appearing in Fig. 2. Table 1 shows the initial simulation settings.
When there are issues relating to simulation convergence, these can be resolved by modifying detailed options. Simulation temperatures and various parameters for an electrical circuit are defined in “Manual Options”.

Fig. 2. Simulation settings and execution(▶)
| Parameter | Initial value | Notes |
|---|---|---|
| Simulation Type | Time-Domain | Do not change the simulation type |
| End time | 7 msecs | |
| Advanced Options | More Speed | |
| Manual Options | .PARAM | For details, see Table 2 of the next section |
Table 1. Initial values of simulation settings
Simulation Conditions
Simulation conditions must be set or selected before performing a simulation.
Parameter Definitions
The components shown in blue in Fig. 3 are components for which simulation conditions must be set; for this reason, parameters are defined in “Manual Options”. Upon clicking the “Simulation Settings” button and then clicking on “Advanced Options”, a “Manual Options” text box is displayed (Fig. 4).
Table 2 shows initial values for each parameter. These values are written into the “Manual Options” text box of simulation settings, as shown in Fig. 4.

| Parameter | Variable name | Initial value | Unit | Description |
|---|---|---|---|---|
| Temperature | Ta | 25 | ℃ | Ambient temperature |
| Voltage | V_VIN | 48 | V | Input voltage set in the range 7 to 76 V |
| Voltage | V_VOUT | 5 | V | Set in the range 1 V to (0.97×V_VIN) |
| Current | I_IOUT | 1 | A | 5A(MAX) |
| Inductance | L_PRM | 33 | μH | Smoothing inductor |
Table 2. Simulation conditions; initial values appearing in “Manual Options”

Component Value Settings
For the method used to set the switching frequency, output LC filter component value, output voltage, and other values, refer to “Selection of Components Externally” in the BD9G500EFJ-LA data sheet. Component values can be set by double-clicking on the component to open the “Property Editor” and then changing the value (See ” Customization of Simulations” and “Exporting Circuit Data to PartQuest™ Explorer“).
Thermal Circuit
The symbol indicated by the green arrow in Fig. 5 is a thermal simulation model of the BD9G500EFJ-LA. The junction temperatures, package surface temperatures, and FIN surface temperatures can be confirmed at the nodes on the red wiring. Details of nodes appear in Table 3.

| Node name | Description |
|---|---|
| BD9G500EFJ_Tj | Monitors the BD9G500EFJ-LA junction temperature |
| SBD_Tj | Monitors the RB088BM100 junction temperature |
| BD9G500EFJ_Tt | Monitors the package top center temperature of the BD9G500EFJ-LA |
| SBD_Tt | Monitors the package top center temperature of the RB088BM100 |
| SBD_Tfin | Monitors the FIN center temperature of the RB088BM100 |
Table 3. Explanation of the thermal simulation model nodes of Fig. 5
Select a Thermal Simulation Model
The components shown in Table 4 are available for use in thermal simulation models; any of these can be selected. Fig. 6 illustrates the selection method. First, either double-click on a component of the BD9G500EFJ-LA, or right-click and select “Properties” to open the Property Editor. Select the value of the “SpiceLib Part” in the Property Editor from the values shown in Table 4 (options are displayed in the “SpiceLib Part” box) to set the value and change the thermal simulation model.

| Component name | SpiceLib Part value | Description |
|---|---|---|
| BD9G500EFJ-LA | 2s | Thermal selection model for a 2-layer PCB |
| 2s2p | Thermal selection model for a 4-layer PCB |
Table 4. List of selectable thermal models
Thermal Simulation Model
BD9G500EFJ-LA Thermal Simulation Model
For reference, Fig. 7 is a graphic image of the 3D model used in creation of the thermal simulation model for the BD9G500EFJ-LA. Structural information appears in Table 5.

| Structural part | Description |
|---|---|
| PCB outline dimensions | 114.3mm×76.2mm, t=1.6mm |
| PCB material | FR-4 |
| Layout pattern | See “Single Buck Switching Regulator BD9G500EFJ-LA EVK User’s Guide” |
| 2-layer PCB, layered configuration | Top Layer:70μm(2oz) Bottom Layer:70μm(2oz) |
| 4-layer PCB, layered configuration | Top Layer:70μm(2oz) Middle1 & Middle2 Layer:35μm(1oz) Bottom Layer:70μm(2oz) |
Table 5. Structural information for the BD9G500EFJ-LA thermal simulation model
As indicated in “Select a Thermal Simulation Model” in “Simulation Conditions”, there are 2-layer PCB and 4-layer PCB options when selecting a BD9G500EFJ-LA thermal simulation model. When performing thermal evaluations, simulations of both a 2-layer and a 4-layer PCB can be performed to identify temperature differences, and these can be reflected in the thermal design.
Learn Know-how
Electrical Circuit Design
- Seven Tools for Soldering
- Soldering Techniques and Solder Types
- Seven Techniques for Printed Circuit Board Reworking
-
AC Circuits Fundamentals: Article Guide
- AC Circuits: Alternating Current, Waveforms, and Formulas
- Complex Numbers in AC Circuit
- Fundamentals of Capacitive Circuits: Understanding Series and Parallel Capacitor Connections
- Electrical Reactance
- What is Impedance? AC Circuit Analysis and Design
- Impedance Measurement: How to Choose Methods and Improve Accuracy
- Impedance Matching: Why It Matters for Power Transfer and Signal Reflections
- Resonant Circuits: Resonant Frequency and Q Factor
- RLC Circuit: Series and Parallel, Applied circuits
- What is AC Power? Active Power, Reactive Power, Apparent Power
- Power Factor: Calculation and Efficiency Improvement
- What is PFC?
- Boundary Current Mode (BCM) PFC: Examples of Efficiency Improvement Using Diodes
- Continuous Current Mode (CCM) PFC: Examples of Efficiency Improvement Using Diode
- LED Illumination Circuits:Example of Efficiency Improvement and Noise Reduction Using MOSFETs
- PFC Circuits for Air Conditioners:Example of Efficiency Improvement Using MOSFETs and Diodes
-
DC Circuits Fundamentals: Article Guide
- Electric Current and Voltage in DC Circuits
- Ohm’s Law: Voltage, Current, and Resistance
- Series Circuit Calculator for Resistance, Current, Voltage Drop, and Power
- Parallel Resistor Calculator for Equivalent Resistance, Branch Current, and Power
- Kirchhoff’s Circuit Laws
- What Is Mesh Analysis (Mesh Current Method)?
- What Is Nodal Analysis (Nodal Voltage Analysis)?
- Thevenin’s Theorem: DC Circuit Analysis
- Norton’s Theorem: Equivalent Circuit Analysis
- What Is the Superposition Theorem?
- What Is the Δ–Y Transformation (Y–Δ Transformation)?
- Voltage Divider Circuit
- Current Divider and the Current Divider Rule
Thermal design
-
About Thermal Design
- Changes in Engineering Trends and Thermal Design
- A Mutual Understanding of Thermal Design
- Fundamentals of Thermal Resistance and Heat Dissipation: About Thermal Resistance
- Fundamentals of Thermal Resistance and Heat Dissipation: Heat Transmission and Heat Dissipation Paths
- Fundamentals of Thermal Resistance and Heat Dissipation : Thermal Resistance in Conduction
- Fundamentals of Thermal Resistance and Heat Dissipation : Thermal Resistance in Convection
- Fundamentals of Thermal Resistance and Heat Dissipation : Thermal Resistance in Emission
- Thermal Resistance Data: JEDEC Standards, Thermal Resistance Measurement Environments, and Circuit Boards
- Thermal Resistance Data: Actual Data Example
- Thermal Resistance Data: Definitions of Thermal Resistance, Thermal Characterization Parameters
- Thermal Resistance Data: θJA and ΨJT in Estimation of TJ: Part 1
- Thermal Resistance Data: θJA and ΨJT in Estimation of TJ: Part 2
- Surface Temperature Measurements: Methods for Fastening Thermocouples
- Surface Temperature Measurements: Thermocouple Mounting Position
- Surface Temperature Measurements: Treatment of Thermocouple Tips
- Surface Temperature Measurements: Influence of the Thermocouple
- Estimating TJ: Basic Calculation Equations
- Estimating TJ: Calculation Example Using θJA
- Estimating TJ: Calculation Example Using ΨJT
- Estimating TJ: Calculation Example Using Transient Thermal Resistance
- Estimation of Heat Dissipation Area in Surface Mounting and Points to be Noted
- Surface Temperature Measurements: Thermocouple Types
- Summary
- Collection of Important Points Relating to Thermal Design
Switching Noise
- Procedures in Noise Countermeasures
- What is EMC?
-
Dealing with Noise Using Capacitors
- Understanding the Frequency Characteristics of Capacitors, Relative to ESR and ESL
- Measures to Address Noise Using Capacitors
- Effective Use of Decoupling Capacitors Point 1
- Effective Use of Decoupling Capacitors Point 2
- Effective Use of Decoupling Capacitors, Other Matters to be Noted
- Effective Use of Decoupling Capacitors, Summary
-
Dealing with Noise Using Inductors
- Frequency-Impedance Characteristics of Inductors and Determination of Inductor’s Resonance Frequency
- Basic Characteristics of Ferrite Beads and Inductors and Noise Countermeasures Using Them
- Dealing with Noise Using Common Mode Filters
- Points to be Noted: Crosstalk and Noise from GND Lines
- Summary of Dealing with Noise Using Inductors
- Other Noise Countermeasures
- Basics of EMC – Summary
Simulation
- Thermal Simulation of PTC Heaters
- Thermal Simulation of Linear Regulators
-
Foundations of Electronic Circuit Simulation Introduction
- About SPICE
- SPICE Simulators and SPICE Models
- Types of SPICE simulation: DC Analysis, AC Analysis, Transient Analysis
- Types of SPICE simulation: Monte Carlo
- Convergence Properties and Stability of SPICE Simulations
- Types of SPICE Model
- SPICE Device Models: Diode Example–Part 1
- SPICE Device Models: Diode Example–Part 2
- SPICE Subcircuit Models: MOSFET Example―Part 1
- SPICE Subcircuit Models: MOSFET Example―Part 2
- SPICE Subcircuit Models: Models Using Mathematical Expressions
- About Thermal Models
- About Thermal Dynamic Model
- Summary
-
About the ROHM Solution Simulator
- How to Access the ROHM Solution Simulator
- Trying Out the ROHM Solution Simulator (1)
- Trying Out the ROHM Solution Simulator (2)
- Starting a Simulation Circuit in the ROHM Solution Simulator
- ROHM Solution Simulator Toolbar Functions and Basic Operations
- ROHM Solution Simulator: User Interface
- Execution of Simulations
- Method for Displaying Simulation Results
- Simulation Result Display Tool: Wavebox
- Simulation Results Display Tool: Waveform Viewer
- Customization of Simulations
- Exporting Circuit Data to PartQuest™ Explorer
- Purchasing Samples for Evaluation
- Optimization of PFC Circuits
- Optimization of Inverter Circuits
- About Thermal Simulations of DC-DC Converters
- Circuit-Theory-Based Design Simulation