Learn Know-how
PFC Circuits: Adjustment of Switching Frequency
2021.07.14
Points of this article
・An example is given in which, when operating conditions are changed in a PFC Synchronous CCM circuit, the possibility of improving efficiency while maintaining an appropriate inductor current ripple ratio by adjusting the switching frequency is studied.
・A switching frequency resulting in an appropriate ripple ratio is calculated, and a simulation is performed to verify the result.
PFC Circuits: Adjustment of Switching Frequency
Previously, a method in which the inductance of an inductor is adjusted was presented as a method of correcting the ripple ratio of an inductor current after modifications to circuit conditions. As a separate method, here we introduce a technique in which the switching frequency fSW is adjusted. The operating mode is assumed to be CCM (continuous current mode).
Example Circuit
As an example circuit, the simulation circuit “A-6. PFC CCM Synchro Vin=200V Iin=2.5A” in the Power Device Solution Circuit/AC-DC PFC list is used (see Fig. 6). Details of the circuit diagram can also be seen here.
In this example, when the conditions within the yellow box in Fig. 6 are changed, the switching frequency is adjusted so as to optimize the ripple ratio of the inductor current. The result is confirmed through a simulation.

Fig. 6: The “A-6. PFC CCM Synchro Vin=200V Iin=2.5A” PFC simulation circuit, and modified conditions
Ripple Ratio Before Switching Frequency Adjustment
Fig. 7 shows the inductor current IL before adjustment of the switching frequency fSW (default value: 100 kHz). The peak value is IL_peak ? 7.8 A.

Fig.7: Inductor current IL prior to adjustment of the switching frequency fSW (default value: 100 kHz)
The input current peak value is Iin_peak=√2×Iin ? 7.07 A, and so from these values the ripple ratio M is calculated as follows.
![]()
This is sufficiently smaller than what is widely regarded as sufficient, a ripple ratio value of under 30%, and so the possibility of lowering fSW and modifying the ripple ratio to improve efficiency is studied. The efficiency prior to adjustment of fSW is η = 97.2%.
Adjustment of Switching Frequency
The switching frequency fSW is generally calculated as follows.
![]()
For η = 0.972 and the generally used value for the ripple ratio of 30% (0.3), fSW is calculated as follows.
![]()
When the switching frequency is changed to fSW = 55 kHz based on the calculation results and a simulation is again run, the inductor current peak value is IL_peak ? 8.5 A, as shown in Fig. 8. The ripple ratio in this case is M = (8.5-7.07)/7.07 ? 20.2%. The efficiency is η = 97.3%, an improvement of 0.1% from before fSW adjustment. Through this adjustment of fSW, we see that it is possible to improve efficiency while maintaining an appropriate inductor current ripple ratio.

Figure 8: Inductor current IL when the switching frequency fSW is adjusted to 55 kHz
Learn Know-how
Electrical Circuit Design
- Soldering Techniques and Solder Types
- Seven Tools for Soldering
- Seven Techniques for Printed Circuit Board Reworking
-
AC Circuits Fundamentals: Article Guide
- AC Circuits: Alternating Current, Waveforms, and Formulas
- Complex Numbers in AC Circuit
- Fundamentals of Capacitive Circuits: Understanding Series and Parallel Capacitor Connections
- Electrical Reactance
- What is Impedance? AC Circuit Analysis and Design
- Impedance Measurement: How to Choose Methods and Improve Accuracy
- Impedance Matching: Why It Matters for Power Transfer and Signal Reflections
- Resonant Circuits: Resonant Frequency and Q Factor
- RLC Circuit: Series and Parallel, Applied circuits
- What is AC Power? Active Power, Reactive Power, Apparent Power
- Power Factor: Calculation and Efficiency Improvement
- What is PFC?
- Boundary Current Mode (BCM) PFC: Examples of Efficiency Improvement Using Diodes
- Continuous Current Mode (CCM) PFC: Examples of Efficiency Improvement Using Diode
- LED Illumination Circuits:Example of Efficiency Improvement and Noise Reduction Using MOSFETs
- PFC Circuits for Air Conditioners:Example of Efficiency Improvement Using MOSFETs and Diodes
-
DC Circuits Fundamentals: Article Guide
- Electric Current and Voltage in DC Circuits
- Ohm’s Law: Voltage, Current, and Resistance
- Kirchhoff’s Circuit Laws
- What Is Mesh Analysis (Mesh Current Method)?
- What Is Nodal Analysis (Nodal Voltage Analysis)?
- Thevenin’s Theorem: DC Circuit Analysis
- Norton’s Theorem: Equivalent Circuit Analysis
- What Is the Superposition Theorem?
- What Is the Δ–Y Transformation (Y–Δ Transformation)?
- Voltage Divider Circuit
- Current Divider and the Current Divider Rule
Thermal design
-
About Thermal Design
- Changes in Engineering Trends and Thermal Design
- A Mutual Understanding of Thermal Design
- Fundamentals of Thermal Resistance and Heat Dissipation: About Thermal Resistance
- Fundamentals of Thermal Resistance and Heat Dissipation: Heat Transmission and Heat Dissipation Paths
- Fundamentals of Thermal Resistance and Heat Dissipation : Thermal Resistance in Conduction
- Fundamentals of Thermal Resistance and Heat Dissipation : Thermal Resistance in Convection
- Fundamentals of Thermal Resistance and Heat Dissipation : Thermal Resistance in Emission
- Thermal Resistance Data: JEDEC Standards, Thermal Resistance Measurement Environments, and Circuit Boards
- Thermal Resistance Data: Actual Data Example
- Thermal Resistance Data: Definitions of Thermal Resistance, Thermal Characterization Parameters
- Thermal Resistance Data: θJA and ΨJT in Estimation of TJ: Part 1
- Thermal Resistance Data: θJA and ΨJT in Estimation of TJ: Part 2
- Surface Temperature Measurements: Methods for Fastening Thermocouples
- Surface Temperature Measurements: Thermocouple Mounting Position
- Surface Temperature Measurements: Treatment of Thermocouple Tips
- Surface Temperature Measurements: Influence of the Thermocouple
- Estimating TJ: Basic Calculation Equations
- Estimating TJ: Calculation Example Using θJA
- Estimating TJ: Calculation Example Using ΨJT
- Estimating TJ: Calculation Example Using Transient Thermal Resistance
- Estimation of Heat Dissipation Area in Surface Mounting and Points to be Noted
- Surface Temperature Measurements: Thermocouple Types
- Summary
- Collection of Important Points Relating to Thermal Design
Switching Noise
- Procedures in Noise Countermeasures
- What is EMC?
-
Dealing with Noise Using Capacitors
- Understanding the Frequency Characteristics of Capacitors, Relative to ESR and ESL
- Measures to Address Noise Using Capacitors
- Effective Use of Decoupling Capacitors Point 1
- Effective Use of Decoupling Capacitors Point 2
- Effective Use of Decoupling Capacitors, Other Matters to be Noted
- Effective Use of Decoupling Capacitors, Summary
-
Dealing with Noise Using Inductors
- Frequency-Impedance Characteristics of Inductors and Determination of Inductor’s Resonance Frequency
- Basic Characteristics of Ferrite Beads and Inductors and Noise Countermeasures Using Them
- Dealing with Noise Using Common Mode Filters
- Points to be Noted: Crosstalk and Noise from GND Lines
- Summary of Dealing with Noise Using Inductors
- Other Noise Countermeasures
- Basics of EMC – Summary
Simulation
- Thermal Simulation of PTC Heaters
- Thermal Simulation of Linear Regulators
-
Foundations of Electronic Circuit Simulation Introduction
- About SPICE
- SPICE Simulators and SPICE Models
- Types of SPICE simulation: DC Analysis, AC Analysis, Transient Analysis
- Types of SPICE simulation: Monte Carlo
- Convergence Properties and Stability of SPICE Simulations
- Types of SPICE Model
- SPICE Device Models: Diode Example–Part 1
- SPICE Device Models: Diode Example–Part 2
- SPICE Subcircuit Models: MOSFET Example―Part 1
- SPICE Subcircuit Models: MOSFET Example―Part 2
- SPICE Subcircuit Models: Models Using Mathematical Expressions
- About Thermal Models
- About Thermal Dynamic Model
- Summary
-
About the ROHM Solution Simulator
- How to Access the ROHM Solution Simulator
- Trying Out the ROHM Solution Simulator (1)
- Trying Out the ROHM Solution Simulator (2)
- Starting a Simulation Circuit in the ROHM Solution Simulator
- ROHM Solution Simulator Toolbar Functions and Basic Operations
- ROHM Solution Simulator: User Interface
- Execution of Simulations
- Method for Displaying Simulation Results
- Simulation Result Display Tool: Wavebox
- Simulation Results Display Tool: Waveform Viewer
- Customization of Simulations
- Exporting Circuit Data to PartQuest™ Explorer
- Purchasing Samples for Evaluation
- Optimization of PFC Circuits
- Optimization of Inverter Circuits
- About Thermal Simulations of DC-DC Converters
- Circuit-Theory-Based Design Simulation