Motor|Basic
Stepping Motor Driving: Bipolar Connections and Unipolar Connections
2022.12.21
Points of this article
・Bipolar connections
-A drive system (bipolar drive) in which current is passed in both directions for one winding is taken.
-The motor structure is simple, but the driving circuit is complex.
-The efficiency of use of the windings is good, and fine control is possible, so that high output torques can be obtained.
-The back emf occurring in the coils can be reduced, so that a motor driver with a lower withstand voltage rating can be used.
・Unipolar connections
-It has a center tap and takes a driving method (unipolar drive) in which current is always passed in a constant direction for one winding.
-The motor structure is complex, but the driving circuit is simple.
-The efficiency of windings use is poor, and only about half of the output torque is obtained compared with bipolar connections.
-A high back emf occurs in the coils, necessitating the use of a motor driver with a high withstand voltage rating.
From this article, on, driving circuits and driving methods for two-phase bipolar stepping motors and for two-phase unipolar stepping motors are explained. We begin with an explanation of bipolar connections and unipolar connections.
Stepping Motor Driving: Bipolar Connections and Unipolar Connections
Stepping motors include types with bipolar connections and types with unipolar connections; each type has its advantages and disadvantages. The features of each type should be understood so that each can be used in applications accordingly.
■Bipolar connections

Bipolar connections are as shown in the above diagram; a driving method (bipolar driving) is employed in which current is passed in both directions through for one winding. The motor structure is simple, and there are few terminals, but the polarity of each terminal must be controlled, and so the driving circuit is complex. However, the efficiency of use of windings is good, and precise control is possible, so that high output torques can be obtained. Further, the back emf occurring in the coils can be reduced, so that motor drivers with lower withstand voltage ratings can be used.
■Unipolar connections

Unipolar connections have center taps, as shown in the above diagram; a driving method (unipolar driving) is employed in which current is always passed in a constant direction for one winding. The motor structure is somewhat complicated, but only on/off control of the current is needed, so that the driving circuit is simple. However, the efficiency of use of the windings is correspondingly worse, and only about half or so of the output torque is obtained compared with bipolar connections. Moreover, when turning current on and off, a high back emf occurs in the coils, and so a motor driver with a high withstand voltage rating is required.
【Download Documents】 Basics of Stepping Motors and Driving Methods
Stepping motors are used in various devices and equipment, and there are many types of equipment that cannot function without stepping motors. This handbook presents the fundamentals of stepping motors, explaining their structure, principles of operation, characteristics, and driving methods.
Motor
Basic
-
Brushed DC Motor
- Construction of Brushed Motors
- Principle of Rotation
- Power Generation Principle
- Short Braking
- Characteristics of Brushed DC Motors
- Driving Brushed DC Motors with an H-Bridge:Principles
- Driving Brushed DC Motors with an H-Bridge:Switching Output States
- Driving Brushed DC Motors with an H-Bridge:High-Side Voltage Linear Control
- Driving of Brushed DC Motors Using BTL Amplifier Circuits: Linear Voltage Driving
- Driving of Brushed DC Motors Using BTL Amplifier Circuits: Linear Current Driving
- Driving Brushed DC Motors Using PWM Output: Principles of PWM Driving
- Driving Brushed DC Motors Using PWM Output: Current Regeneration Methods in PWM Driving
- Driving Brushed DC Motors Using PWM Output: Losses and Points to be Noted
- Driving Brushed DC Motors Using PWM Output: PWM Driving with an H-Bridge Circuit
- Driving Brushed DC Motors Using PWM Output: H Bridge Constant-Current Driving
- Driving Brushed DC Motors Using PWM Output: Driving in the Form of BTL Amplifier Input
- Single-Switch Circuit Driving and Half-Bridge Circuit Driving
- Driving Circuits for Brushed DC Motors – Summary
-
Stepping Motors
- Structure of Stepping Motors
- Basic Operating Principles of Stepping Motors
- Stepping Motors: Microstep Operation Principles
- Basic Characteristics of Stepping Motors
- Structure and Operating Principles of Hybrid Type Stepping Motors
- Stepping Motor Driving: Bipolar Connections and Unipolar Connections
- Driving 2-Phase Bipolar Stepping Motors: Part 1
- Driving 2-Phase Bipolar Stepping Motors: Part 2
- Driving 2-Phase Unipolar Stepping Motors
- Stepping Motors – Summary
-
3-Phase Brushless Motors
- Structure of 3-Phase Full-Wave Brushless Motors
- Principles of Rotation of 3-Phase Full-Wave Brushless Motors
- Position Detection in 3-Phase Full-Wave Brushless Motors
- Driving 3-Phase Full-Wave Brushless Motors: 120° Commutation Linear-Current Driving with Sensors
- Driving 3-Phase Full-Wave Brushless Motors: Sinusoidal Commutation PWM Driving with Sensors
- Driving 3-Phase Full-Wave Brushless Motors: Advance Angle Control
- Driving 3-Phase Full-Wave Brushless Motors: Maximization of Motor-Applied Voltage
- Driving 3-Phase Full-Wave Brushless Motors: Sensorless 120° Commutation Driving
- Methods of Sensorless 120° Commutation Driving Startup 1: Startup on Detection of Induced Voltage from Synchronous Operation
- Methods of Sensorless 120° Commutation Driving Startup 2: Startup on Detection of Permanent Magnet Stopped Position
- Features and Applications of 3-Phase Full-Wave Brushless Motors ーSummaryー
- What is a Motor?