Motor|Basic
Features and Applications of 3-Phase Full-Wave Brushless Motors ーSummaryー
2023.08.30
Points of this article
・The most important advantages are, because of the absence of a brush, reduced electrical and mechanical noise, high reliability, and a long lifetime.
・Disadvantages are the cost increases due to the complicated electronic circuitry and sensors that are needed for the rectification function.
The past ten articles have discussed the features and applications of 3-phase full-wave brushless motors. Here a summary is provided.
Features of 3-Phase Full-Wave Brushless Motors
Features, advantages, and disadvantages of 3-phase full-wave brushless motors are summarized below. Items in bold are particularly important.
| Advantages | Disadvantages |
|---|---|
|
|
Application Examples of 3-Phase Full-Wave Brushless Motors
Examples of the use of 3-phase full-wave brushless motors in representative equipment and devices are summarized. There are many and varied other applications as well; these should be understood as limited examples.
| Equipment | Application examples |
|---|---|
| HDD |
|
| PCs/Game console DVD drives/Blu-ray drives Blu-ray recorders/players |
|
| Laser-beam printers (LBP) PPC |
|
| DC fan |
|
| Drones |
|
| Machine tools |
|
| Home appliances |
|
| Automotive |
|
【Download Documents】 Basics of 3-Phase Full-Wave Brushless DC Motors and Driving Methods
3-phase full-wave brushless DC motors do not have brushes, and so have the advantages of low noise and long lifetimes. As the fundamentals of 3-phase full-wave brushless DC motors, this handbook explains their structure, principles of operation, position detection, and driving methods, among other matters.
Motor
Basic
-
Brushed DC Motor
- Construction of Brushed Motors
- Principle of Rotation
- Power Generation Principle
- Short Braking
- Characteristics of Brushed DC Motors
- Driving Brushed DC Motors with an H-Bridge:Principles
- Driving Brushed DC Motors with an H-Bridge:Switching Output States
- Driving Brushed DC Motors with an H-Bridge:High-Side Voltage Linear Control
- Driving of Brushed DC Motors Using BTL Amplifier Circuits: Linear Voltage Driving
- Driving of Brushed DC Motors Using BTL Amplifier Circuits: Linear Current Driving
- Driving Brushed DC Motors Using PWM Output: Principles of PWM Driving
- Driving Brushed DC Motors Using PWM Output: Current Regeneration Methods in PWM Driving
- Driving Brushed DC Motors Using PWM Output: Losses and Points to be Noted
- Driving Brushed DC Motors Using PWM Output: PWM Driving with an H-Bridge Circuit
- Driving Brushed DC Motors Using PWM Output: H Bridge Constant-Current Driving
- Driving Brushed DC Motors Using PWM Output: Driving in the Form of BTL Amplifier Input
- Single-Switch Circuit Driving and Half-Bridge Circuit Driving
- Driving Circuits for Brushed DC Motors – Summary
-
Stepping Motors
- Structure of Stepping Motors
- Basic Operating Principles of Stepping Motors
- Stepping Motors: Microstep Operation Principles
- Basic Characteristics of Stepping Motors
- Structure and Operating Principles of Hybrid Type Stepping Motors
- Stepping Motor Driving: Bipolar Connections and Unipolar Connections
- Driving 2-Phase Bipolar Stepping Motors: Part 1
- Driving 2-Phase Bipolar Stepping Motors: Part 2
- Driving 2-Phase Unipolar Stepping Motors
- Stepping Motors – Summary
-
3-Phase Brushless Motors
- Structure of 3-Phase Full-Wave Brushless Motors
- Principles of Rotation of 3-Phase Full-Wave Brushless Motors
- Position Detection in 3-Phase Full-Wave Brushless Motors
- Driving 3-Phase Full-Wave Brushless Motors: 120° Commutation Linear-Current Driving with Sensors
- Driving 3-Phase Full-Wave Brushless Motors: Sinusoidal Commutation PWM Driving with Sensors
- Driving 3-Phase Full-Wave Brushless Motors: Advance Angle Control
- Driving 3-Phase Full-Wave Brushless Motors: Maximization of Motor-Applied Voltage
- Driving 3-Phase Full-Wave Brushless Motors: Sensorless 120° Commutation Driving
- Methods of Sensorless 120° Commutation Driving Startup 1: Startup on Detection of Induced Voltage from Synchronous Operation
- Methods of Sensorless 120° Commutation Driving Startup 2: Startup on Detection of Permanent Magnet Stopped Position
- Features and Applications of 3-Phase Full-Wave Brushless Motors ーSummaryー
- What is a Motor?