Motor|Basic
Driving 3-Phase Full-Wave Brushless Motors: Advance Angle Control
2023.08.09
Points of this article
・The motor torque is maximum when the phase of the magnetic field of the magnet is lagging the phase of the magnetic field of the windings by 90°.
・The above condition is satisfied and the maximum torque is obtained, when the phases of the phase induced voltage and the phase current are the same.
・However, if the voltage is applied with the same phase as the phase induced voltage, a phase lag occurs in the phase current, and a negative torque occurs.
・Advance angle control is a method in which the phase of the phase applied voltage is advanced such that the phase of the phase current and the phase of the phase induced voltage coincide.
In the previous article, in the explanation of “Sinusoidal Commutation PWM Driving”, an operation called “advance angle control” was mentioned. In this article, the nature of this “advance angle control” is explained.
Driving 3-Phase Full-Wave Brushless Motors: Advance Angle Control
The maximum motor torque is obtained when the phase of the magnetic field of the magnet (rotor) lags the phase of the magnetic field of the coils (windings) by 90°. The phase of the phase induced voltage leads the phase of the magnet (rotor) magnetic field by 90°, and the phases of the phase current and the coil magnetic field are the same, and so when the phases of the phase induced voltage and the phase current are the same, this condition is satisfied, and the greatest torque is obtained.
However, as indicated in the diagram below, if a voltage (red) is applied having the same phase as that of the phase induced voltage, in the expectation that the phase of the phase current (yellow) will be the same as that of the phase induced voltage (blue), the inductance of the windings causes a phase lag (indicated by the red arrows) to occur in the phase current (yellow). The torque for the phase is equal to the product of the phase induced voltage and the phase current, but there is a part of the cycle in which the product is negative (on the left side of the waveform diagram below, the intervals indicated by the gray bands); during these intervals, a negative torque occurs, and efficiency is reduced.

In order to alleviate this problem and raise the efficiency, there is a correction method in which the phase of the phase current is advanced by advancing the phase of the phase applied voltage, bringing the phases of the phase induced voltage and the phase current into agreement (on the right side of the diagram above, green arrow), and eliminating the negative torque interval. This is what is called advance angle control; the angle by which the phase of the phase applied voltage is advanced is called the advance angle.
The optimum value of the advance angle varies depending on the motor characteristics, rotation rate, and load torque (current value), and so the appropriate value must be set according to the state of motor use. The following are the main methods of advance angle control used by motor drivers.
- ・Fixed
- ・The phase of the phase current is detected and compared with the phase of a rotor position signal, and the two are brought into agreement
- ・Changed according to the rotation rate
- ・Changed according to a torque command value
【Download Documents】 Basics of 3-Phase Full-Wave Brushless DC Motors and Driving Methods
3-phase full-wave brushless DC motors do not have brushes, and so have the advantages of low noise and long lifetimes. As the fundamentals of 3-phase full-wave brushless DC motors, this handbook explains their structure, principles of operation, position detection, and driving methods, among other matters.
Motor
Basic
-
Brushed DC Motor
- Construction of Brushed Motors
- Principle of Rotation
- Power Generation Principle
- Short Braking
- Characteristics of Brushed DC Motors
- Driving Brushed DC Motors with an H-Bridge:Principles
- Driving Brushed DC Motors with an H-Bridge:Switching Output States
- Driving Brushed DC Motors with an H-Bridge:High-Side Voltage Linear Control
- Driving of Brushed DC Motors Using BTL Amplifier Circuits: Linear Voltage Driving
- Driving of Brushed DC Motors Using BTL Amplifier Circuits: Linear Current Driving
- Driving Brushed DC Motors Using PWM Output: Principles of PWM Driving
- Driving Brushed DC Motors Using PWM Output: Current Regeneration Methods in PWM Driving
- Driving Brushed DC Motors Using PWM Output: Losses and Points to be Noted
- Driving Brushed DC Motors Using PWM Output: PWM Driving with an H-Bridge Circuit
- Driving Brushed DC Motors Using PWM Output: H Bridge Constant-Current Driving
- Driving Brushed DC Motors Using PWM Output: Driving in the Form of BTL Amplifier Input
- Single-Switch Circuit Driving and Half-Bridge Circuit Driving
- Driving Circuits for Brushed DC Motors – Summary
-
Stepping Motors
- Structure of Stepping Motors
- Basic Operating Principles of Stepping Motors
- Stepping Motors: Microstep Operation Principles
- Basic Characteristics of Stepping Motors
- Structure and Operating Principles of Hybrid Type Stepping Motors
- Stepping Motor Driving: Bipolar Connections and Unipolar Connections
- Driving 2-Phase Bipolar Stepping Motors: Part 1
- Driving 2-Phase Bipolar Stepping Motors: Part 2
- Driving 2-Phase Unipolar Stepping Motors
- Stepping Motors – Summary
-
3-Phase Brushless Motors
- Structure of 3-Phase Full-Wave Brushless Motors
- Principles of Rotation of 3-Phase Full-Wave Brushless Motors
- Position Detection in 3-Phase Full-Wave Brushless Motors
- Driving 3-Phase Full-Wave Brushless Motors: 120° Commutation Linear-Current Driving with Sensors
- Driving 3-Phase Full-Wave Brushless Motors: Sinusoidal Commutation PWM Driving with Sensors
- Driving 3-Phase Full-Wave Brushless Motors: Advance Angle Control
- Driving 3-Phase Full-Wave Brushless Motors: Maximization of Motor-Applied Voltage
- Driving 3-Phase Full-Wave Brushless Motors: Sensorless 120° Commutation Driving
- Methods of Sensorless 120° Commutation Driving Startup 1: Startup on Detection of Induced Voltage from Synchronous Operation
- Methods of Sensorless 120° Commutation Driving Startup 2: Startup on Detection of Permanent Magnet Stopped Position
- Features and Applications of 3-Phase Full-Wave Brushless Motors ーSummaryー
- What is a Motor?