Motor|Basic
Stepping Motors – Summary
2023.04.12
Up to this point, structures and methods for driving stepping motors have been explained. In this article, the features and applications of stepping motors are summarized concisely in tables.
Stepping Motor Driving Methods and Features

Bipolar Stepping Motor Driving Waveforms

Examples of Stepping Motor Advantages and Disadvantages
| Advantages |
|---|
|
| Disadvantages |
|
Examples of Stepping Motor Applications
| ODD[Optical Disc Drive] (PCs/Game console DVD drives/Blu-ray drives) Blu-ray recorders/players |
Thread motors: To move optical pickups from the disc center to the outer periphery Spherical aberration (SA) correction: To move a correction lens etc. |
| Ink-jet printers Multifunction printers |
(Scanners) |
| Laser-beam printers (LBP) | Drum: Photosensitive drum transfer, movement of the entire mechanism to feed paper Paper feed |
| PPC[Plain Paper Copier] | Drum: Photosensitive drum transfer, movement of the entire mechanism to feed paper Scanners Paper feed, etc. |
| Digital still cameras | Autofocus (Zoom) (Iris (diaphragm)) |
| Mobile camera modules | Autofocus Zoom |
| Home appliances | Clocks: Needle rotation Air conditioners: Loopers, etc. |
| Automotive equipment | Headlamp AFS auto-levelers, motorized EGR valves, meter displays, etc. |
| Manufacturing apparatuses, entertainment equipment (pachinko, game devices), medical equipment, analytical equipment, ATMs, vending machines, ticket gate equipment, ticket vending machines, robots, etc. |
【Download Documents】 Basics of Stepping Motors and Driving Methods
Stepping motors are used in various devices and equipment, and there are many types of equipment that cannot function without stepping motors. This handbook presents the fundamentals of stepping motors, explaining their structure, principles of operation, characteristics, and driving methods.
Motor
Basic
-
Brushed DC Motor
- Construction of Brushed Motors
- Principle of Rotation
- Power Generation Principle
- Short Braking
- Characteristics of Brushed DC Motors
- Driving Brushed DC Motors with an H-Bridge:Principles
- Driving Brushed DC Motors with an H-Bridge:Switching Output States
- Driving Brushed DC Motors with an H-Bridge:High-Side Voltage Linear Control
- Driving of Brushed DC Motors Using BTL Amplifier Circuits: Linear Voltage Driving
- Driving of Brushed DC Motors Using BTL Amplifier Circuits: Linear Current Driving
- Driving Brushed DC Motors Using PWM Output: Principles of PWM Driving
- Driving Brushed DC Motors Using PWM Output: Current Regeneration Methods in PWM Driving
- Driving Brushed DC Motors Using PWM Output: Losses and Points to be Noted
- Driving Brushed DC Motors Using PWM Output: PWM Driving with an H-Bridge Circuit
- Driving Brushed DC Motors Using PWM Output: H Bridge Constant-Current Driving
- Driving Brushed DC Motors Using PWM Output: Driving in the Form of BTL Amplifier Input
- Single-Switch Circuit Driving and Half-Bridge Circuit Driving
- Driving Circuits for Brushed DC Motors – Summary
-
Stepping Motors
- Structure of Stepping Motors
- Basic Operating Principles of Stepping Motors
- Stepping Motors: Microstep Operation Principles
- Basic Characteristics of Stepping Motors
- Structure and Operating Principles of Hybrid Type Stepping Motors
- Stepping Motor Driving: Bipolar Connections and Unipolar Connections
- Driving 2-Phase Bipolar Stepping Motors: Part 1
- Driving 2-Phase Bipolar Stepping Motors: Part 2
- Driving 2-Phase Unipolar Stepping Motors
- Stepping Motors – Summary
-
3-Phase Brushless Motors
- Structure of 3-Phase Full-Wave Brushless Motors
- Principles of Rotation of 3-Phase Full-Wave Brushless Motors
- Position Detection in 3-Phase Full-Wave Brushless Motors
- Driving 3-Phase Full-Wave Brushless Motors: 120° Commutation Linear-Current Driving with Sensors
- Driving 3-Phase Full-Wave Brushless Motors: Sinusoidal Commutation PWM Driving with Sensors
- Driving 3-Phase Full-Wave Brushless Motors: Advance Angle Control
- Driving 3-Phase Full-Wave Brushless Motors: Maximization of Motor-Applied Voltage
- Driving 3-Phase Full-Wave Brushless Motors: Sensorless 120° Commutation Driving
- Methods of Sensorless 120° Commutation Driving Startup 1: Startup on Detection of Induced Voltage from Synchronous Operation
- Methods of Sensorless 120° Commutation Driving Startup 2: Startup on Detection of Permanent Magnet Stopped Position
- Features and Applications of 3-Phase Full-Wave Brushless Motors ーSummaryー
- What is a Motor?