AC-DC|Design
Troubleshooting ②: Case When Secondary-Side MOSFET Turns On Due to Resonance Under Light Loading
2020.06.10
Points of this article
・When replacing the secondary side of a conventional isolated flyback converter, it is extremely important that actual operation be confirmed.
・Under light loading, the secondary-side MOSFET may turn on due to resonance operation; there are four countermeasures available.
1) Decrease the value of the DRAIN pin-connected resistor R1
2) Change to a model (IC) with a long compulsion off time
3) Add a snubber circuit between the drain and source of the secondary-side MOSFET
4) Decrease the transformer windings ratio Ns/Np
・For each countermeasure there are points to be noted, which involve tradeoffs.
In the previous article, a countermeasure was described for “a case when a secondary-side MOSFET suddenly turns OFF” as Problem ①. In that article it was also indicated that there are points to be noted regarding this countermeasure. Here, these points regarding the countermeasure are explained.
Problem ②: Case When Secondary-Side MOSFET Turns ON Due to Resonance Under Light Loading
The circuit diagram below is the same as that appearing in the previous article; as Countermeasure ①-1 to prevent erroneous turn-on of the secondary-side MOSFET, it shows the addition of a ferrite bead and the adjustment (increase) of the filter resistor R1. However, if when using this countermeasure the value of R1 is too high, the secondary-side MOSFET may be erroneously turned on during light loading. The mechanism by which this occurs is explained using the diagram on the lower right.

- 1: Because the value of R1, which determines the turn-off timing, is too high, detection of the DRAIN pin voltage is delayed, and VGS2 does not go low.
- 2: IFET2 is in a backflow state until VGS2 goes low.
- 3: The backflowing IFET2 accumulates to turn off the secondary-side MOSFET, and consequently the VDS2 resonance amplitude increases.
- 4: VDS2 again becomes a negative voltage, and VGS2 goes high (the secondary-side MOSFET is erroneously turned on)
- 5: As in 2 above, IFET2 backflows, and 3, 4, 5 are repeated.
Countermeasures
To address Problem ②, there are four countermeasures. However, just as this Problem ② occurs as a consequence of the countermeasure for Problem ①, there are tradeoffs to be considered for each of these countermeasures. Because there are four different options, we begin by summarizing them and related points to consider.
Problem ②: Case when a secondary-side MOSFET turns on due to resonance under light loading |
|
| Countermeasure | Points to be Noted |
|---|---|
| Countermeasure ②-1 Decrease the value of the DRAIN pin-connected resistor R1 |
If R1 is made too small, the noise filter effect is also reduced, and there is the possibility of returning to the state of Problem ① in which the secondary-side MOSFET suddenly turns off. |
| Countermeasure ②-2 Change to a model (IC) with a long compulsion off time |
If the compulsion off time is too long, turn-on of the secondary-side MOSFET may be delayed during heavy loading. |
| Countermeasure ②-3 Add a snubber circuit between the drain and source of the secondary-side MOSFET |
In the range in which resonance behavior occurs (from no load to intermediate loads), addition of a snubber circuit results in an increase in standby power, and efficiency worsens. |
| Countermeasure ②-4 Decrease the transformer windings ratio Ns/Np |
The VDS voltage margin of the primary-side MOSFET is decreased. |
* Numbers “②-n” are used for countermeasures to indicate that they are meant to address Problem ②.
●Countermeasure ②-1: Decrease the value of the DRAIN pin-connected resistor R1
By decreasing the value of the filter resistor R1, the resonance amplitude of VDS2 is lowered, and operation in which the secondary-side MOSFET is erroneously turned on can be prevented. As a countermeasure for Problem ①, the method of increasing the value of R1 was described; but if R1 is increased too much, or if the initially selected value is too high, the value of R1 should be reconsidered and adjusted to a lower value.
* Point to be noted: If the value of R1 is decreased too much, the noise filtering effect is also decreased, and so noise occurring in the DRAIN pin voltage may cause a reversion to the state of Problem ① in which the secondary-side MOSFET suddenly turns off. If these countermeasures keep canceling each other out, a different countermeasure should be tried.
●Countermeasure ②-2: Change to a model (IC) with a long compulsion off time
By forcing the secondary-side MOSFET off for a time longer than one resonance period after the secondary-side MOSFET turns off (the interval during which erroneous turn-on occurs), it is possible to mask erroneous turn-on operation.
As explained in “IC Used in Design“, the BM1R001xxF series of power supply ICs used in this design case study are a series of pin-compatible devices with different compulsion off times. Five models, the BM1R00146F to BM1R00150F, have been made available, so that a compulsion off time can be selected based on the conditions of the circuit for synchronous rectification using a mask time to prevent Problem ②, that is, the erroneous turn-on of the secondary-side MOSFET by the resonance waveform occurring at the DRAIN pin.
In this case study, the BM1R00147F, with a compulsion off time of 2 μsec (typ.), was selected; but as the above-described countermeasure, here an example is presented in which the BM1R00149F, with a longer compulsion off time of 3.6 μsec (typ.), is used.

* Point to be noted: If the compulsion off time is made too long, the timing at which the secondary-side MOSFET turns on during heavy loading is delayed by this compulsion off time, and so the operation under heavy loading must be confirmed. The following is only an example, but shows waveforms for a case in which the turn-on timing is delayed when using the BM1R00150F with a compulsion off time of 4.6 μsec that is too long for this design, and for a case in which the BM1R00149F, with an appropriate masking effect and off time, is used.

●Countermeasure ②-3: Add a snubber circuit between the drain and source of the secondary-side MOSFET
By adding a snubber circuit consisting of Rsnb and Csnb between the drain and source of the secondary-side MOSFET, as shown below, the amplitude of VDS2 is attenuated.

* Point to be noted: In the range in which resonance operation occurs (from no load to intermediate loads), addition of a snubber circuit results in an increase in standby power, and efficiency worsens. Hence operation must be studied and confirmed.
●Countermeasure ②-4: Decrease the transformer windings ratio Ns/Np
By changing the transformer windings ratio, the amplitude of VDS2 can be attenuated.

* Point to be noted: As indicated in the waveform diagram, the primary-side MOSFET VDS1 increases, so that the VDS voltage margin of the primary-side MOSFET decreases. The transformer windings ratio must be set considering the need to keep VDS1 from exceeding the withstand voltage.
AC-DC
Basic
- AC-DC Basics
- DC-DC Conversion (Regulated) System after Smoothing
- Design Procedure for AC-DC Conversion Circuits (Overview)
- Issues and considerations in AC-DC Conversion Circuit Design
- Summary
- Extra Plus Basic Knowledge
Design
-
Overview of Design Method of PWM AC-DC Flyback Converters
- Isolated Flyback Converter Basics: Flyback Converter Operation and Snubber
- Isolated Flyback Converter Basics: What are Discontinuous Mode and Continuous Mode?
- Want are Isolated Flyhback Convertors?
- Design Procedure
- Isolated Flyback Converter Basics: What is Switching AC-DC Conversion?
- Determining Power Supply Specifications
- Designing Isolated Flyback Converter Circuits
- Isolated Flyback Converter Basics: What are Characteristics of Flyback Converter?
- Designing Isolated Flyback Converter Circuits: Transformer Design (Calculating numerical values)
- Choosing an IC for Design
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 1
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 1
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? CIN and Snubber
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? Output Rectifier and Cout
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? VCC of IC
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components – IC Settings Etc.
- Designing Isolated Flyback Converter Circuits: Addressing EMI and Output Noise
- Example Board Layout
- Summary
-
Overview of Design Examples of AC-DC Non-isolated Buck Converters
- What are Buck Converters? – Basic Operation and Discontinuous Mode vs. Continuous Mode
- Selection of Power Supply ICs and Design Examples
- Selecting Critical Components: Input Capacitor C1 and VCC Capacitor C2
- Selecting Critical Components: Inductor L1
- Selecting Critical Components: Current Sense Resistor R1
- Selecting Critical Components: Output Capacitor C5
- Selecting Critical Components: Output Rectifying Diode D4
- EMI Countermeasures
- Board Layout and Summary
-
Introduction
- Design Procedure
- IC Used in Design
- Power Supply Specifications and Replacement Circuit
- Synchronous Rectifying Circuit Section: Selection of Synchronous Rectifying MOSFET
- Synchronous Rectification Circuit Section: Power Supply IC Selection
- Troubleshooting ①: Case When Secondary-Side MOSFET Suddenly Turns OFF
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-C1, R3 at MAX_TON Pin, and VCC Pin
- Troubleshooting ②: Case When Secondary-Side MOSFET Turns On Due to Resonance Under Light Loading
- Troubleshooting ③: Case When, Due to Surge, VDS2 Rises to Above Secondary-Side MOSFET VDS Voltage
- Comparison of Efficiency of Diode Rectification and Synchronous Rectification
- Points to Note Relating to PCB Layout
- Summary
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-D1, R1, R2 at DRAIN Pin
- Shunt Regulator Circuit Section: Selection of Peripheral Circuit Components
-
Introduction
- Power Supply ICs Used in Design: Optimized for SiC MOSFETs
- Design Example Circuit
- Transformer T1 Design – 1
- Transformer T1 Design – 2
- Selecting Critical Components: MOSFET Q1
- Selecting Critical Components: Input Capacitor and Balancing Resistor
- Selecting Critical Components: Switch Setting Resistors for Overload Protection Points
- Selecting Critical Components: VCC-Related Components of Power Supply ICs
- Selecting Critical Components: Components Related to Power Supply IC BO (Brownout) Pins
- Selecting Critical Components: Components Related to Snubber Circuits
- Selecting Critical Components: MOSFET Gate Drive Adjustment Circuit
- Selecting Critical Components: Output Rectifying Diode
- Selecting Critical Components: Output Capacitors, Output Setting and Control Components
- Selecting Critical Components: Current Sense Resistors and Components Related to Detection Pins
- Selecting Critical Components: Components for Dealing with EMI and Output Noise
- PCB Layout Example
- Example Circuit and Component List
- Evaluation Results: Efficiency and Switching Waveform
- Summary
Evaluation
-
What are Isolated Flyback Converters Performance Evaluation and Checkpoints?
- Overview and important features of a power supply IC used in example performance evaluation
- Design goals and circuits in performance evaluation
- Performance evaluation using an evaluation board: Measurement method and results
- Critical checkpoint: Output transient response and rising output voltage waveform
- Critical checkpoint: Measuring temperature and loss
- Critical checkpoint: Aluminum electrolytic capacitors
- Summary
- Critical checkpoint: Transformer saturation
- Critical checkpoint: MOSFET VDS and IDS, and rated voltage of output rectifier diode
- Critical checkpoint: Vcc voltage
Product Information
FAQ