AC-DC|Design
Selection of Power Supply ICs and Design Examples
2017.10.12
Points of this article
・Design begins with selection of a power supply IC that satisfies the power supply specifications.
・It is important to understand the differences with isolated-type circuits.
We have completed a review of basic operation relating to the design of non-isolated AC-DC converters, and so from this point we address the actual design. We begin by selecting the power supply IC that is to be used in design. As has been explained a number of times in other chapters, setting aside the power supply manufacturer, a power supply IC is used in design of the power supply circuit. Hence in order to satisfy the specifications required of the power supply, it is essential to understand what kind of power supply IC is to be used.
Power Supply ICs Used in Design
A power supply IC is selected on the assumption that the power supply input/output voltages, the load current, and other parameters are already determined. The approach is the same whether designing the non-isolated devices we are considering here, or the isolated flyback converters initially considered in the AC-DC Design Edition. The goal of this chapter is to achieve an understanding of differences in the design of non-isolated buck converters relative to the previously discussed design of isolated flyback converters. Hence for details of the previous discussion, please refer to ”Design Procedure”, ”Determining Power Supply Specifications”, and “Choosing an IC for Design” in “AC-DC Design Edition: Design Method of PWM AC-DC Flyback Converters”.
Here we shall briefly describe only the input conditions and output conditions pertaining to the design of this section.
・Input voltage: 90 VAC to 264 VAC
・Output: 20 V/0.2 A (4 W)
Based on these values, and assuming that the efficiency required, various related functions, protection functions and the like are to be considered, we shall use the following power supply IC to design the buck converter.
<BM2P094F: AC-DC Converter IC Included 650 V MOSFET>
■ Features
- ・Built-in 650 V switching MOSFET
- ・Built-in 650 V start circuit
- ・PWM frequency: 65 kHz
- ・Frequency hopping function
- ・Current mode method
- ・Burst operation when load is light /
Frequency reduction function - ・VCC pin under voltage protection /
overvoltage protection - ・SOURCE pin Open protection / Short protection
- ・SOURCE pin Leading-Edge-Blanking function
- ・Over current limiter function per cycle
- ・Over current limiter and AC
voltage compensation function - ・Soft-start function
- ・Both isolated and non-isolated devices
supported - ・Secondary over current protection
(in the isolated structure)
-
- ・Operating power
supply voltage
range - VCC: 8.9 V to 26.0 V
- DRAIN: 650 V (Max.)
- ・Operating power
-
- ・Operating current
- Normal mode: 0.50 mA (Typ.)
- Burst mode: 0.40 mA (Typ.)
-
- ・Operating
temperature - -40°C to +105°C
- ・Operating
- ・Package: SOP8 4.90 mm × 3.90 mm
- ・MOSFET ON-resistance: 8.5 Ω (Typ.)
- ・Maximum output power: 5 W
■ Applications
Wall adapters, televisions, and household appliances (vacuum cleaners, humidifiers, air cleaners, air conditioners, refrigerators, IH cooking heaters, rice cookers, etc.)
The following are important issues to be considered when selecting this IC. Put another way, you could say that these are critical points when selecting an IC.
- 1. Support for non-isolated circuits
- 2. Switching MOSFET incorporation, so that the need to select a MOSFET is eliminated, and the number of components is also reduced
- 3. Input/output specifications that satisfy the specifications required of the power supply
- 4. Current-mode type devices for easy stabilization of control
- 5. Internal startup circuit, low power consumption
- 6. Provision of functions to maintain high efficiency
even under light loading - 7. Replete protection functions
- 8. Compact package, capable of 5 W operation (specs require 4 W)
For reference, a block diagram of the IC internal circuitry is shown. However, the external circuit example is an isolated-type flyback converter. Try comparing it with the non-isolated buck converter of this section, illustrated later.
Example of Design of a Non-Isolated Buck Converter (Discontinuous Mode)
Next, the circuit diagram below is the example of a non-isolated buck converter circuit design that will be considered here.

As stated above, the input voltage ranges from 90 VAC to 264 VAC, and the output is 20 V/0.2 A (4 W). The AC input is rectified by a diode bridge, and is switched by a MOSFET incorporated directly into the IC. Rectification is again performed by D4, and the result is smoothed by L1 and C5 to obtain a DC output. Feedback of the output voltage to ensure stability is via an optocoupler, but as is clear from the diagram, the input and output are not isolated.
Operation is in the discontinuous mode. As explained in the preceding section on “Basic Operation of Buck Converters and Discontinuous Mode vs. Continuous Mode”, AC-DC buck converters generally have comparatively small output power.
From the next time, we will address selection of major components constituting the circuit and calculation of circuit constants.
【Download Documents】 Methods of Designing Non-isolated PWM Flyback Converter
Explanations how to design a non-isolated buck converter using an AC-DC converter IC, as a next trial.
AC-DC
Basic
- AC-DC Basics
- DC-DC Conversion (Regulated) System after Smoothing
- Design Procedure for AC-DC Conversion Circuits (Overview)
- Issues and considerations in AC-DC Conversion Circuit Design
- Summary
- Extra Plus Basic Knowledge
Design
-
Overview of Design Method of PWM AC-DC Flyback Converters
- Isolated Flyback Converter Basics: Flyback Converter Operation and Snubber
- Isolated Flyback Converter Basics: What are Discontinuous Mode and Continuous Mode?
- Want are Isolated Flyhback Convertors?
- Design Procedure
- Isolated Flyback Converter Basics: What is Switching AC-DC Conversion?
- Determining Power Supply Specifications
- Designing Isolated Flyback Converter Circuits
- Isolated Flyback Converter Basics: What are Characteristics of Flyback Converter?
- Designing Isolated Flyback Converter Circuits: Transformer Design (Calculating numerical values)
- Choosing an IC for Design
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 1
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 1
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? CIN and Snubber
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? Output Rectifier and Cout
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? VCC of IC
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components – IC Settings Etc.
- Designing Isolated Flyback Converter Circuits: Addressing EMI and Output Noise
- Example Board Layout
- Summary
-
Overview of Design Examples of AC-DC Non-isolated Buck Converters
- What are Buck Converters? – Basic Operation and Discontinuous Mode vs. Continuous Mode
- Selection of Power Supply ICs and Design Examples
- Selecting Critical Components: Input Capacitor C1 and VCC Capacitor C2
- Selecting Critical Components: Inductor L1
- Selecting Critical Components: Current Sense Resistor R1
- Selecting Critical Components: Output Capacitor C5
- Selecting Critical Components: Output Rectifying Diode D4
- EMI Countermeasures
- Board Layout and Summary
-
Introduction
- Design Procedure
- IC Used in Design
- Power Supply Specifications and Replacement Circuit
- Synchronous Rectifying Circuit Section: Selection of Synchronous Rectifying MOSFET
- Synchronous Rectification Circuit Section: Power Supply IC Selection
- Troubleshooting ①: Case When Secondary-Side MOSFET Suddenly Turns OFF
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-C1, R3 at MAX_TON Pin, and VCC Pin
- Troubleshooting ②: Case When Secondary-Side MOSFET Turns On Due to Resonance Under Light Loading
- Troubleshooting ③: Case When, Due to Surge, VDS2 Rises to Above Secondary-Side MOSFET VDS Voltage
- Comparison of Efficiency of Diode Rectification and Synchronous Rectification
- Points to Note Relating to PCB Layout
- Summary
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-D1, R1, R2 at DRAIN Pin
- Shunt Regulator Circuit Section: Selection of Peripheral Circuit Components
-
Introduction
- Power Supply ICs Used in Design: Optimized for SiC MOSFETs
- Design Example Circuit
- Transformer T1 Design – 1
- Transformer T1 Design – 2
- Selecting Critical Components: MOSFET Q1
- Selecting Critical Components: Input Capacitor and Balancing Resistor
- Selecting Critical Components: Switch Setting Resistors for Overload Protection Points
- Selecting Critical Components: VCC-Related Components of Power Supply ICs
- Selecting Critical Components: Components Related to Power Supply IC BO (Brownout) Pins
- Selecting Critical Components: Components Related to Snubber Circuits
- Selecting Critical Components: MOSFET Gate Drive Adjustment Circuit
- Selecting Critical Components: Output Rectifying Diode
- Selecting Critical Components: Output Capacitors, Output Setting and Control Components
- Selecting Critical Components: Current Sense Resistors and Components Related to Detection Pins
- Selecting Critical Components: Components for Dealing with EMI and Output Noise
- PCB Layout Example
- Example Circuit and Component List
- Evaluation Results: Efficiency and Switching Waveform
- Summary
Evaluation
-
What are Isolated Flyback Converters Performance Evaluation and Checkpoints?
- Overview and important features of a power supply IC used in example performance evaluation
- Design goals and circuits in performance evaluation
- Performance evaluation using an evaluation board: Measurement method and results
- Critical checkpoint: Output transient response and rising output voltage waveform
- Critical checkpoint: Measuring temperature and loss
- Critical checkpoint: Aluminum electrolytic capacitors
- Summary
- Critical checkpoint: Transformer saturation
- Critical checkpoint: MOSFET VDS and IDS, and rated voltage of output rectifier diode
- Critical checkpoint: Vcc voltage
Product Information
FAQ
