AC-DC|Design
Summary
2019.07.10
This summary concludes our discussion, spanning 19 articles, of “Design Example of Isolated Quasi-Resonant Converters Using SiC MOSFET“.
This design example involves two major points. One is the fact that SiC MOSFETs are used as power switches. Compared with Si MOSFETs, SiC MOSFETs offer lower losses and superior operation characteristics at elevated temperatures. The other point is that a quasi-resonant design was selected for the switching topology. Features of quasi-resonant designs include low noise and high efficiency. By combining these features, an AC-DC converter with high efficiency and low noise even when handling high voltages can be designed. This design example should provide confirmation of the contributions of SiC power devices to energy efficiency, which has become a major issue in recent years.
The power supply IC used is a quasi-resonant controller that employs an external SiC MOSFET. However, ROHM is currently developing a converter IC with an internal SiC MOSFET. While there are numerous converter ICs with internal Si MOSFETs, this will be the world’s first device with an internal SiC MOSFET.
Below are summarized all issues addressed and key points.
<Design Example of Isolated Quasi-Resonant Converters Using SiC MOSFET>
- Introduction
Key Points
・Design example of a quasi-resonant isolated AC-DC converter
・A SiC MOSFET is used as a power switch.
- Power Supply ICs Used in Design: Optimized for SiC MOSFETs
Key Points
・In order to use SiC MOSFETs in designs employing power supply ICs, a power supply IC specifically designed for the purpose is necessary.
・The gate driving voltages VGS of SiC MOSFETs and Si MOSFETs are different.
・In this design, the BD7682FJ-LB, an AC-DC converter controller IC used to drive a SiC MOSFET, is employed.
- Design Example Circuit
Key Points
・A self-excitation type flyback converter using a quasi-resonant design utilizes the voltage resonance between the transformer primary winding inductor and a resonance capacitor.
・The quasi-resonant design makes possible reduced switching loss and noise levels.
- Transformer T1 Design – 1
Key Points
・The core size, primary inductance and number of turns for a transformer T1 are calculated according to the procedure described.
・Calculations can be performed according to more or less the same approach as in “Designing Isolated Flyback Converter Circuits: Transformer Design (Calculating Numerical Values)”.
- Transformer T1 Design – 2
Key Points
・The core size, primary inductance and number of turns for a transformer T1 are calculated according to the procedure described.
・Calculations can be performed according to more or less the same approach as in “Designing Isolated Flyback Converter Circuits: Transformer Design (Calculating Numerical Values)”
- Selecting Critical Components: MOSFET Q1
Key Points
・As the MOSFET Q1, a SiC MOSFET, which is a recurring theme of these design examples, is used.
・When selecting the MOSFET, the maximum Vds, peak current, loss due to ON-resistance, maximum allowable power dissipation for the package, and other factors are considered.
・The ID rating is selected to be roughly Ippk×2.
・Vds is calculated according to an equation.
- Selecting Critical Components: Input Capacitor and Balancing Resistor
Key Points
・Series-connected input capacitors are used to obtain the required rated voltage.
・Balancing resistors are inserted in order to obtain uniform voltages when capacitors are series-connected.
・Balancing resistors result in simple IR losses, so care must be taken in choosing resistance values.
- Selecting Critical Components: Switch Setting Resistors for Overload Protection Points
Key Points
・An overload protection correction function of this IC reduces power losses by lowering the current limit level when the input voltage rises above a setting value, to provide more reliable protection during overloading.
・The switching voltage is set through the resistance value of the resistor R20, calculated according to the equation provided.
- Selecting Critical Components: VCC-Related Components of Power Supply ICs
Key Points
・The IC power supply VCC is generated by the VCC windings using the secondary-side output.
・Upon startup, a secondary-side output is not generated, and so a circuit to supply a voltage for startup is provided separately.
・In order to avoid erroneous VCC OCP activation, a resistor to limit the VCC windings surge voltage is necessary.
- Selecting Critical Components: Components Related to Power Supply IC BO (Brownout) Pins
Key Points
・A brownout function is a protective function that stops switching operation when the VIN falls below the voltage necessary for normal operation.
・A voltage obtained by resistive division of the VIN is applied to the BO pin, to set voltages for starting and stopping operation.
・Component values are calculated according to given formulae.
- Selecting Critical Components: Components Related to Snubber Circuits
Key Points
・A snubber circuit is incorporated in order to suppress surges arising from the leakage inductance of a transformer at the input.
・A basic snubber circuit has an RCD configuration, but for more complete protection, TVS diodes can be added.
- Selecting Critical Components: MOSFET Gate Drive Adjustment Circuit
Key Points
・The gate driving signal is adjusted to optimize the loss and noise of the switching transistor.
・If the switching rise and fall times are made faster, losses are reduced, but the switching noise increases.
- Selecting Critical Components: Output Rectifying Diode
Key Points
・As output rectifying diodes, fast recovery diodes or Schottky barrier diodes are used.
・Diodes should be selected such that the device is used within 70% of the rated voltage and within 50% of the rated current.
- Selecting Critical Components: Output Capacitors, Output Setting and Control Components
Key Points
・An output capacitor is selected using the peak-to-peak ripple voltage (ΔVpp) that can be tolerated by the output load and the ripple current.
・The output voltage setting resistor can be calculated from an equation given by the data sheet.
・Feedback signal adjustment components should conform to values given on the data sheet.
- Selecting Critical Components: Current Sense Resistors and Components Related to Detection Pins
Key Points
・Components necessary for the different detection pins should be set according to the data sheet and the design manual.
・If noise enters the detection pins, erroneous operation and other problems may result. The addition of a capacitor or RC filter should be considered.
- Selecting Critical Components: Components for Dealing with EMI and Output Noise
Key Points
・EMI countermeasures include addition of an input filter, Y capacitors, and snubbers for output rectifying diodes.
・To deal with output noise, an LC filter can be added to the output.
・In all cases, component values must be adjusted while checking the influence of noise.
- PCB Layout Example
Key Points
・PCB layout rules are essentially the same even when using a SiC MOSFET or in the case of a quasi-resonant converter.
- Example Circuit and Component List
Key Points
・The example circuit is used to measure and examine efficiency.
・The circuit components described are merely one example, and there are other options.
- Evaluation Results: Efficiency and Switching Waveform
Key Points
・The circuit example shown is used to measure and study efficiency.
・Circuit components are examples, and others can be selected.
AC-DC
Basic
- AC-DC Basics
- DC-DC Conversion (Regulated) System after Smoothing
- Design Procedure for AC-DC Conversion Circuits (Overview)
- Issues and considerations in AC-DC Conversion Circuit Design
- Summary
- Extra Plus Basic Knowledge
Design
-
Overview of Design Method of PWM AC-DC Flyback Converters
- Isolated Flyback Converter Basics: Flyback Converter Operation and Snubber
- Isolated Flyback Converter Basics: What are Discontinuous Mode and Continuous Mode?
- Want are Isolated Flyhback Convertors?
- Design Procedure
- Isolated Flyback Converter Basics: What is Switching AC-DC Conversion?
- Determining Power Supply Specifications
- Designing Isolated Flyback Converter Circuits
- Isolated Flyback Converter Basics: What are Characteristics of Flyback Converter?
- Designing Isolated Flyback Converter Circuits: Transformer Design (Calculating numerical values)
- Choosing an IC for Design
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 1
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 1
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? CIN and Snubber
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? Output Rectifier and Cout
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? VCC of IC
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components – IC Settings Etc.
- Designing Isolated Flyback Converter Circuits: Addressing EMI and Output Noise
- Example Board Layout
- Summary
-
Overview of Design Examples of AC-DC Non-isolated Buck Converters
- What are Buck Converters? – Basic Operation and Discontinuous Mode vs. Continuous Mode
- Selection of Power Supply ICs and Design Examples
- Selecting Critical Components: Input Capacitor C1 and VCC Capacitor C2
- Selecting Critical Components: Inductor L1
- Selecting Critical Components: Current Sense Resistor R1
- Selecting Critical Components: Output Capacitor C5
- Selecting Critical Components: Output Rectifying Diode D4
- EMI Countermeasures
- Board Layout and Summary
-
Introduction
- Design Procedure
- IC Used in Design
- Power Supply Specifications and Replacement Circuit
- Synchronous Rectifying Circuit Section: Selection of Synchronous Rectifying MOSFET
- Synchronous Rectification Circuit Section: Power Supply IC Selection
- Troubleshooting ①: Case When Secondary-Side MOSFET Suddenly Turns OFF
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-C1, R3 at MAX_TON Pin, and VCC Pin
- Troubleshooting ②: Case When Secondary-Side MOSFET Turns On Due to Resonance Under Light Loading
- Troubleshooting ③: Case When, Due to Surge, VDS2 Rises to Above Secondary-Side MOSFET VDS Voltage
- Comparison of Efficiency of Diode Rectification and Synchronous Rectification
- Points to Note Relating to PCB Layout
- Summary
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-D1, R1, R2 at DRAIN Pin
- Shunt Regulator Circuit Section: Selection of Peripheral Circuit Components
-
Introduction
- Power Supply ICs Used in Design: Optimized for SiC MOSFETs
- Design Example Circuit
- Transformer T1 Design – 1
- Transformer T1 Design – 2
- Selecting Critical Components: MOSFET Q1
- Selecting Critical Components: Input Capacitor and Balancing Resistor
- Selecting Critical Components: Switch Setting Resistors for Overload Protection Points
- Selecting Critical Components: VCC-Related Components of Power Supply ICs
- Selecting Critical Components: Components Related to Power Supply IC BO (Brownout) Pins
- Selecting Critical Components: Components Related to Snubber Circuits
- Selecting Critical Components: MOSFET Gate Drive Adjustment Circuit
- Selecting Critical Components: Output Rectifying Diode
- Selecting Critical Components: Output Capacitors, Output Setting and Control Components
- Selecting Critical Components: Current Sense Resistors and Components Related to Detection Pins
- Selecting Critical Components: Components for Dealing with EMI and Output Noise
- PCB Layout Example
- Example Circuit and Component List
- Evaluation Results: Efficiency and Switching Waveform
- Summary
Evaluation
-
What are Isolated Flyback Converters Performance Evaluation and Checkpoints?
- Overview and important features of a power supply IC used in example performance evaluation
- Design goals and circuits in performance evaluation
- Performance evaluation using an evaluation board: Measurement method and results
- Critical checkpoint: Output transient response and rising output voltage waveform
- Critical checkpoint: Measuring temperature and loss
- Critical checkpoint: Aluminum electrolytic capacitors
- Summary
- Critical checkpoint: Transformer saturation
- Critical checkpoint: MOSFET VDS and IDS, and rated voltage of output rectifier diode
- Critical checkpoint: Vcc voltage
Product Information
FAQ