AC-DC|Evaluation
Design goals and circuits in performance evaluation
2017.04.06
Points of this article
・In the actual design process, we evaluate the created circuit to confirm whether the design goals are satisfied.
The previous section provided a verification of the power supply IC used for an isolated flyback converter on which performance evaluations were to be conducted. This section provides a verification on the specifications for the power supply circuit to be designed, or on the design goals and the circuit to achieve those goals. For further details on design, see the “Design Edition”. The Evaluation section focuses on the verification of the power supply circuit as a prerequisite to the evaluation process.
Design Goals (Power Supply Specifications)
As a necessary process, before commencing the design of a power supply unit (though not limited to power supplies), we need to establish specifications, or design goals, for the power supply unit to be designed. Obviously the specifications are based upon the requirements imposed by the receiver of power. In this subsection, let us assume that we set the following design goals:
| Parameter | Min | Typ. | Max | Unit | Conditions |
|---|---|---|---|---|---|
| Input voltage | 90 | – | 264 | VAC | – |
| No load input power | – | – | 50 | mW | Input:100VAC/230VAC |
| Output voltage | 11.4 | 12 | 12.6 | V | – |
| Output current | 1.5 | – | – | A | – |
| Output ripple voltage | – | – | 100 | mV | Bandwidth:20MHz |
| Efficiency | 80 | – | – | % | Output:12V/1.5A |
The input voltage represents specifications that are compatible with the power supply requirements, referred to as “universal input”, prevalent in most countries of the world. A ±10% margin is provided.
The no-load input power means the standby power requirement. In Energy Star, stringent target values are set. In this subsection, we set a sufficiently small value even though it may be outside the range required by Energy Star.
The maximum value of output ripple voltage is set to 100mV, which is deemed low for these types of specifications.
The minimum efficiency is set to 80%, with the goal of creating a high efficiency AC-DC converter.
Design Circuits and Components
For an evaluation circuit, we use the following circuit which is expected to satisfy the design goals; for reference, a list of required components is also provided:


The transformer employed is the YPP1183, details of which are shown below:


Actual PCB
Photographic images of the actual circuit board created using the above circuit and components are shown below. Because the circuit is an AC-DC converter, it contains high-voltage components. Though projecting an image slightly different from newer fully surface-mounted DC-DC converters, it is an extremely compact unit as may be appreciated from the photos.

We conduct an evaluation using this circuit board and determine whether the circuit satisfies the design goals.
【Download Documents】 Isolated Flyback Converters: Performance Evaluation and Checkpoints
This handbook explains how to evaluate the performance of isolated flyback type AC-DC converters using power supply ICs, with examples of actual measurement data. Important checkpoints are also explained.
AC-DC
Basic
- AC-DC Basics
- DC-DC Conversion (Regulated) System after Smoothing
- Design Procedure for AC-DC Conversion Circuits (Overview)
- Issues and considerations in AC-DC Conversion Circuit Design
- Summary
- Extra Plus Basic Knowledge
Design
-
Overview of Design Method of PWM AC-DC Flyback Converters
- Isolated Flyback Converter Basics: Flyback Converter Operation and Snubber
- Isolated Flyback Converter Basics: What are Discontinuous Mode and Continuous Mode?
- Want are Isolated Flyhback Convertors?
- Design Procedure
- Isolated Flyback Converter Basics: What is Switching AC-DC Conversion?
- Determining Power Supply Specifications
- Designing Isolated Flyback Converter Circuits
- Isolated Flyback Converter Basics: What are Characteristics of Flyback Converter?
- Designing Isolated Flyback Converter Circuits: Transformer Design (Calculating numerical values)
- Choosing an IC for Design
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 1
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 1
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? CIN and Snubber
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? Output Rectifier and Cout
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? VCC of IC
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components – IC Settings Etc.
- Designing Isolated Flyback Converter Circuits: Addressing EMI and Output Noise
- Example Board Layout
- Summary
-
Overview of Design Examples of AC-DC Non-isolated Buck Converters
- What are Buck Converters? – Basic Operation and Discontinuous Mode vs. Continuous Mode
- Selection of Power Supply ICs and Design Examples
- Selecting Critical Components: Input Capacitor C1 and VCC Capacitor C2
- Selecting Critical Components: Inductor L1
- Selecting Critical Components: Current Sense Resistor R1
- Selecting Critical Components: Output Capacitor C5
- Selecting Critical Components: Output Rectifying Diode D4
- EMI Countermeasures
- Board Layout and Summary
-
Introduction
- Design Procedure
- IC Used in Design
- Power Supply Specifications and Replacement Circuit
- Synchronous Rectifying Circuit Section: Selection of Synchronous Rectifying MOSFET
- Synchronous Rectification Circuit Section: Power Supply IC Selection
- Troubleshooting ①: Case When Secondary-Side MOSFET Suddenly Turns OFF
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-C1, R3 at MAX_TON Pin, and VCC Pin
- Troubleshooting ②: Case When Secondary-Side MOSFET Turns On Due to Resonance Under Light Loading
- Troubleshooting ③: Case When, Due to Surge, VDS2 Rises to Above Secondary-Side MOSFET VDS Voltage
- Comparison of Efficiency of Diode Rectification and Synchronous Rectification
- Points to Note Relating to PCB Layout
- Summary
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-D1, R1, R2 at DRAIN Pin
- Shunt Regulator Circuit Section: Selection of Peripheral Circuit Components
-
Introduction
- Power Supply ICs Used in Design: Optimized for SiC MOSFETs
- Design Example Circuit
- Transformer T1 Design – 1
- Transformer T1 Design – 2
- Selecting Critical Components: MOSFET Q1
- Selecting Critical Components: Input Capacitor and Balancing Resistor
- Selecting Critical Components: Switch Setting Resistors for Overload Protection Points
- Selecting Critical Components: VCC-Related Components of Power Supply ICs
- Selecting Critical Components: Components Related to Power Supply IC BO (Brownout) Pins
- Selecting Critical Components: Components Related to Snubber Circuits
- Selecting Critical Components: MOSFET Gate Drive Adjustment Circuit
- Selecting Critical Components: Output Rectifying Diode
- Selecting Critical Components: Output Capacitors, Output Setting and Control Components
- Selecting Critical Components: Current Sense Resistors and Components Related to Detection Pins
- Selecting Critical Components: Components for Dealing with EMI and Output Noise
- PCB Layout Example
- Example Circuit and Component List
- Evaluation Results: Efficiency and Switching Waveform
- Summary
Evaluation
-
What are Isolated Flyback Converters Performance Evaluation and Checkpoints?
- Overview and important features of a power supply IC used in example performance evaluation
- Design goals and circuits in performance evaluation
- Performance evaluation using an evaluation board: Measurement method and results
- Critical checkpoint: Output transient response and rising output voltage waveform
- Critical checkpoint: Measuring temperature and loss
- Critical checkpoint: Aluminum electrolytic capacitors
- Summary
- Critical checkpoint: Transformer saturation
- Critical checkpoint: MOSFET VDS and IDS, and rated voltage of output rectifier diode
- Critical checkpoint: Vcc voltage
Product Information
FAQ