AC-DC|Evaluation
Performance evaluation using an evaluation board: Measurement method and results
2017.04.06
Points of this article
・ With basic instruments, power parameters can be measured with relative ease.
・The measurement process involves the handling of high voltages. Learn the steps necessary to ensure safety, and work in strict adherence to the safety precautions.
This section describes the measurement method for and results of an evaluation to determine whether design goals have been attained, using the circuit and circuit board that were verified in the preceding section. The circuit board is, available in the market, is one that is referred to as the BM2P014, designed to evaluate the power supply IC.
The table below, the same as the table that was shown in the preceding section, represents the design goals for this section.
| Parameter | Min | Typ. | Max | Units | Conditions |
|---|---|---|---|---|---|
| Input voltage | 90 | – | 264 | VAC | – |
| No load input power | – | – | 50 | mW | Input:100VAC/230VAC |
| Output voltage | 11.4 | 12 | 12.6 | V | – |
| Output current | 1.5 | – | – | A | – |
| Output ripple voltage | – | – | 100 | mV | Bandwidth: 20MHz |
| Efficiency | 80 | – | – | % | Output: 12V/1.5A |
The parameters listed below are to be measured. The table below shows the measurement method and conditions, and measurement equipment to be employed, as well as the measurement points to be included.
| Parameter | Conditions | Measurement devices |
|---|---|---|
| Input voltage | Using a step up/down transformer, apply 90VAC, 100VAC, 230VAC, and 264VAC voltages. | Voltmeter (AC) and wattmeter |
| Input current | Measure with each input voltage and output load current. | Clamp ammeter and wattmeter |
| Input power | Measure the input power. | Voltmeter (AC), wattmeter, and clamp ammeter (AC) |
| Output voltage | Measure with each input voltage and output load current. | Voltmeter (DC) |
| Output current | Apply a 0A to 1.5A current using variable load equipment. | Ammeter (DC) |
| Output ripple voltage | Observe the waveform with an oscilloscope. | Oscilloscope |
| Efficiency | Calculate the efficiency from the above measurement results. | Output power ÷input voltage (%) |

As may be clear from the above diagram, the parameters involved are basically voltage and current, which can be measured easily with a multimeter and a wattmeter. For the measurement of alternate current, there is no question that a wattmeter comes in handy, although a clamp ammeter can also do the job.
For output ripple voltages, use an oscilloscope to observe the output waveforms. Observing with an oscilloscope is a mandatory requirement due to the fact that in order to determine an output ripple, peak voltages are required.
The following devices are needed to set up measurement conditions: a transformer capable of stepping up or down the voltage in order to generate a 90 VAC to 264 VAC power from 100 VAC; and a variable load equipment that sets an output load current.
An important precaution is that the process involves the handling of high voltages. For input voltage, a maximum of 264 VAC may need to be handled. The primary side rectified voltage will be 372 VDC, which obviously could cause life-threatening injuries. Use extreme caution in avoiding shorting or inadvertent contact. Before undertaking measurements, be sure to take the necessary and adequate safety measures.
The table below shows actual measurements.

The above figures represent measurements of minimum, nominal, and maximum input voltages, under six conditions by varying the load current from zero to10 mA, 100 mA, 500 mA, 1 A, and 1.5 A. The encircled figures indicate those that are equal to design goals.
The output ripple voltage produced the waveform shown below, based on an oscilloscope probe. Grounding the equipment with a standard clipped grounding wire can produce disturbance and spikes in the waveform that actually do not exist. The best technique would be to use a dedicated connector to insert a probe directly. However, it can also be effective to take measurement through a grounding wire that is cut as short as possible, as shown in the photograph.

The measurement results are summarized below:
| Parameter | Min | Typ. | Max | Units | Results |
|---|---|---|---|---|---|
| Input voltage | 90 | – | 264 | VAC | Normal operation in this range |
| No load input power | – | – | 50 | mW | 32mW at 100VAC input 36mW at 230VAC input |
| Output voltage | 11.4 | 12 | 12.6 | V | 12.08V Min 12.09V Max |
| Output current | 1.5 | – | – | A | Normal operation at 1.5A |
| Output ripple voltage | – | – | 100 | mV | 74.0mVp-p |
| Efficiency @1.5A | 80 | – | – | % | 83.8% Min 84.4% Max |
The results indicate that for each parameter the maximum and minimum requirements are met, and the design goals are attained. It goes without saying that the circuits, parts, and board used are evaluation units, with proper adjustments and revisions completed so that design goals would be satisfied. In the actual design process, items that do not meet requirements may crop up. Since the purpose of this task is debugging, we need to uncover issues, identify the causes of them, and address the problems.
In addition, in performing measurements, beyond the set conditions, such as an input range of 90 to 264 VAC, the conditions have to be tightened and likely trends need to be provided for, in consideration of margins inherent in the components. In this case, because the 90 to 264 VAC range includes a ±10% margin, up to ±15% should be verified. There may be cases where “the device operated OK up to ±10% but at ±11% it suddenly failed to function.” This suggests a lack of adequate margin, in which case the design goal must be revamped.
If the design goals are to be guaranteed values for a power supply unit, separate standards may need to be set up as to what margin must be provided.
【Download Documents】 Isolated Flyback Converters: Performance Evaluation and Checkpoints
This handbook explains how to evaluate the performance of isolated flyback type AC-DC converters using power supply ICs, with examples of actual measurement data. Important checkpoints are also explained.
AC-DC
Basic
- AC-DC Basics
- DC-DC Conversion (Regulated) System after Smoothing
- Design Procedure for AC-DC Conversion Circuits (Overview)
- Issues and considerations in AC-DC Conversion Circuit Design
- Summary
- Extra Plus Basic Knowledge
Design
-
Overview of Design Method of PWM AC-DC Flyback Converters
- Isolated Flyback Converter Basics: Flyback Converter Operation and Snubber
- Isolated Flyback Converter Basics: What are Discontinuous Mode and Continuous Mode?
- Want are Isolated Flyhback Convertors?
- Design Procedure
- Isolated Flyback Converter Basics: What is Switching AC-DC Conversion?
- Determining Power Supply Specifications
- Designing Isolated Flyback Converter Circuits
- Isolated Flyback Converter Basics: What are Characteristics of Flyback Converter?
- Designing Isolated Flyback Converter Circuits: Transformer Design (Calculating numerical values)
- Choosing an IC for Design
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 1
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 1
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? CIN and Snubber
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? Output Rectifier and Cout
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? VCC of IC
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components – IC Settings Etc.
- Designing Isolated Flyback Converter Circuits: Addressing EMI and Output Noise
- Example Board Layout
- Summary
-
Overview of Design Examples of AC-DC Non-isolated Buck Converters
- What are Buck Converters? – Basic Operation and Discontinuous Mode vs. Continuous Mode
- Selection of Power Supply ICs and Design Examples
- Selecting Critical Components: Input Capacitor C1 and VCC Capacitor C2
- Selecting Critical Components: Inductor L1
- Selecting Critical Components: Current Sense Resistor R1
- Selecting Critical Components: Output Capacitor C5
- Selecting Critical Components: Output Rectifying Diode D4
- EMI Countermeasures
- Board Layout and Summary
-
Introduction
- Design Procedure
- IC Used in Design
- Power Supply Specifications and Replacement Circuit
- Synchronous Rectifying Circuit Section: Selection of Synchronous Rectifying MOSFET
- Synchronous Rectification Circuit Section: Power Supply IC Selection
- Troubleshooting ①: Case When Secondary-Side MOSFET Suddenly Turns OFF
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-C1, R3 at MAX_TON Pin, and VCC Pin
- Troubleshooting ②: Case When Secondary-Side MOSFET Turns On Due to Resonance Under Light Loading
- Troubleshooting ③: Case When, Due to Surge, VDS2 Rises to Above Secondary-Side MOSFET VDS Voltage
- Comparison of Efficiency of Diode Rectification and Synchronous Rectification
- Points to Note Relating to PCB Layout
- Summary
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-D1, R1, R2 at DRAIN Pin
- Shunt Regulator Circuit Section: Selection of Peripheral Circuit Components
-
Introduction
- Power Supply ICs Used in Design: Optimized for SiC MOSFETs
- Design Example Circuit
- Transformer T1 Design – 1
- Transformer T1 Design – 2
- Selecting Critical Components: MOSFET Q1
- Selecting Critical Components: Input Capacitor and Balancing Resistor
- Selecting Critical Components: Switch Setting Resistors for Overload Protection Points
- Selecting Critical Components: VCC-Related Components of Power Supply ICs
- Selecting Critical Components: Components Related to Power Supply IC BO (Brownout) Pins
- Selecting Critical Components: Components Related to Snubber Circuits
- Selecting Critical Components: MOSFET Gate Drive Adjustment Circuit
- Selecting Critical Components: Output Rectifying Diode
- Selecting Critical Components: Output Capacitors, Output Setting and Control Components
- Selecting Critical Components: Current Sense Resistors and Components Related to Detection Pins
- Selecting Critical Components: Components for Dealing with EMI and Output Noise
- PCB Layout Example
- Example Circuit and Component List
- Evaluation Results: Efficiency and Switching Waveform
- Summary
Evaluation
-
What are Isolated Flyback Converters Performance Evaluation and Checkpoints?
- Overview and important features of a power supply IC used in example performance evaluation
- Design goals and circuits in performance evaluation
- Performance evaluation using an evaluation board: Measurement method and results
- Critical checkpoint: Output transient response and rising output voltage waveform
- Critical checkpoint: Measuring temperature and loss
- Critical checkpoint: Aluminum electrolytic capacitors
- Summary
- Critical checkpoint: Transformer saturation
- Critical checkpoint: MOSFET VDS and IDS, and rated voltage of output rectifier diode
- Critical checkpoint: Vcc voltage
Product Information
FAQ