AC-DC|Design
Designing Isolated Flyback Converter Circuits: Selecting Critical Components – IC Settings Etc.
2016.08.25
Points of this article
・In a design that uses a power supply IC, in addition to basic components (diode bridge, transformer etc.), components are also necessary to set functions for the power supply IC and the like.
・The constants of the components used with the power supply IC should be determined according to the data sheet, application notes, design manuals, and the like.
・These are often used to set threshold levels of protection circuits, limiting values and the like; components are primarily resistors and capacitors.
table of contents
Here we explain the selection of components to set parameters for the BM1P061FJ controller IC for switching power supplies used in this design. In an AC-DC converter circuit, in addition to the diode bridge and transformer for example as the basic components of the power supply circuit, components to set the protection function operating level, current limit and the like of the power supply IC are also necessary. A number have already been explained, here the remaining major components are discussed.
VH pin Resistor R1
The VH pin is the power supply pin of a startup circuit (starter) integrated in the IC, and has a rated voltage of 650 V. When an AC power supply is input, a voltage from the input filter, rectified by the diodes D1 and D2, is applied to the VH pin via R1, and operates the startup circuit within the IC. As a result, the IC begins switching operation, obtains a feedback from the output, and enters steady-state operation. The startup circuit operates only for the purpose of startup, and so becomes unnecessary once steady-state operation begins, and enters an idle state. Because of this circuit, extremely fast and reliable startup is made possible, and after startup the circuit enters the idle state, so that power consumption is reduced. This function is not present in all such ICs.

The current flowing into the VH pin has the function, together with capacitor C2 constituting the VCC circuit for the IC, of setting the startup time. (Refer to [Selecting Critical Components ? Vcc of IC]). The VH pin inflowing current is specified by the “startup current 1”, “startup current 2”, and “OFF current” in the data sheet, and is at maximum 5 mA.
The value of the VH pin resistance R1 is determined taking into account these requirements as well as protection (current limiting) when the VH pin is short-circuited to GND. Specifically, from the voltage applied to VH (85 to 264 VAC ×√2), the 5 mA required for the VH pin, and the need for current limiting upon short-circuits, the value is set between 5 kΩ and 60 kΩ. For this circuit, a value of 10 kΩ is selected.
One matter requiring attention is that R1 must be able to withstand high voltages (85 to 264 VAC ×√2) and the power equal to the resistance value times the current.
AC Start/Stop Voltage Settings: R2, R3
This power supply IC is provided with a “brownout function” for stopping operation when the input AC voltage has fallen. The start and stop voltages are set using the ACMONI pin.
The ACMONI pin has threshold values for voltage determination; the typical values are 1.0 V when rising and 0.7 V when falling. An input voltage is, similarly to the VH pin, a voltage from an AC input filter rectified by the diodes D1 and D2, and is the DC voltage equal to the AC input voltage ×√2. By dividing the voltage using R2 and R3 and inputting the result to the ACMONI pin, the AC input voltage is detected. The equation for calculation is as follows.
![]()
Including empirical rules, calculating the values assuming 72 VAC for the startup voltage and 50 VAC for the voltage to stop operation when the AC voltage is falling, we obtain R2 = 3.9 MΩ, R3 = 39 kΩ.
Further, this function need not necessarily be used; in this case the resistor values are determined such that the voltage at the ACMONI pin is always between 1 V and 5 V.

Other Components
C5: Capacitor to reduce noise at the ACMONI pin
Noise is bypassed to regulate the start/stop voltages.
C4: Capacitor for FB pin regulation
Regulates the FB pin voltage. A value of approximately 1000 pF to 0.01 μF is recommended.
R10, C6: To address noise at the CS pin
When the blanking function does not completely eliminate noise, this RC filter is added. Even when the filter is unnecessary, it is recommended that R10 (approx. 1 kΩ) be inserted for surge protection.
R14, R15, R16: Output voltage setting resistors
The output voltage is set according to the following equation.
*Shunt regulator U2: Vref = 2.495 V (typ.)

C9, R13: Phase compensation circuit
Circuit to adjust the phase of the feedback loop.
With C9=0.1 μF and R13=10 kΩ to 30 kΩ or so, check the response in an actual device.
R11: Resistor to limit the optocoupler current
Set between 1 kΩ and 2 kΩ.
R12: Resistor to set the cathode current of the shunt regulator U2
When U2 is the TL431, a current of 1 mA is secured.
R12 should be set to VF (optocoupler)/1mA=1V/1mA=1 kΩ.
【Download Documents】 Design Example for PWM Flyback Converter
ROHM’s seminar materials provided at the seminar venue. Explanation how to design a flyback converter using a power supply IC.
AC-DC
Basic
- AC-DC Basics
- DC-DC Conversion (Regulated) System after Smoothing
- Design Procedure for AC-DC Conversion Circuits (Overview)
- Issues and considerations in AC-DC Conversion Circuit Design
- Summary
- Extra Plus Basic Knowledge
Design
-
Overview of Design Method of PWM AC-DC Flyback Converters
- Isolated Flyback Converter Basics: Flyback Converter Operation and Snubber
- Isolated Flyback Converter Basics: What are Discontinuous Mode and Continuous Mode?
- Want are Isolated Flyhback Convertors?
- Design Procedure
- Isolated Flyback Converter Basics: What is Switching AC-DC Conversion?
- Determining Power Supply Specifications
- Designing Isolated Flyback Converter Circuits
- Isolated Flyback Converter Basics: What are Characteristics of Flyback Converter?
- Designing Isolated Flyback Converter Circuits: Transformer Design (Calculating numerical values)
- Choosing an IC for Design
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 1
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 1
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? CIN and Snubber
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? Output Rectifier and Cout
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? VCC of IC
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components – IC Settings Etc.
- Designing Isolated Flyback Converter Circuits: Addressing EMI and Output Noise
- Example Board Layout
- Summary
-
Overview of Design Examples of AC-DC Non-isolated Buck Converters
- What are Buck Converters? – Basic Operation and Discontinuous Mode vs. Continuous Mode
- Selection of Power Supply ICs and Design Examples
- Selecting Critical Components: Input Capacitor C1 and VCC Capacitor C2
- Selecting Critical Components: Inductor L1
- Selecting Critical Components: Current Sense Resistor R1
- Selecting Critical Components: Output Capacitor C5
- Selecting Critical Components: Output Rectifying Diode D4
- EMI Countermeasures
- Board Layout and Summary
-
Introduction
- Design Procedure
- IC Used in Design
- Power Supply Specifications and Replacement Circuit
- Synchronous Rectifying Circuit Section: Selection of Synchronous Rectifying MOSFET
- Synchronous Rectification Circuit Section: Power Supply IC Selection
- Troubleshooting ①: Case When Secondary-Side MOSFET Suddenly Turns OFF
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-C1, R3 at MAX_TON Pin, and VCC Pin
- Troubleshooting ②: Case When Secondary-Side MOSFET Turns On Due to Resonance Under Light Loading
- Troubleshooting ③: Case When, Due to Surge, VDS2 Rises to Above Secondary-Side MOSFET VDS Voltage
- Comparison of Efficiency of Diode Rectification and Synchronous Rectification
- Points to Note Relating to PCB Layout
- Summary
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-D1, R1, R2 at DRAIN Pin
- Shunt Regulator Circuit Section: Selection of Peripheral Circuit Components
-
Introduction
- Power Supply ICs Used in Design: Optimized for SiC MOSFETs
- Design Example Circuit
- Transformer T1 Design – 1
- Transformer T1 Design – 2
- Selecting Critical Components: MOSFET Q1
- Selecting Critical Components: Input Capacitor and Balancing Resistor
- Selecting Critical Components: Switch Setting Resistors for Overload Protection Points
- Selecting Critical Components: VCC-Related Components of Power Supply ICs
- Selecting Critical Components: Components Related to Power Supply IC BO (Brownout) Pins
- Selecting Critical Components: Components Related to Snubber Circuits
- Selecting Critical Components: MOSFET Gate Drive Adjustment Circuit
- Selecting Critical Components: Output Rectifying Diode
- Selecting Critical Components: Output Capacitors, Output Setting and Control Components
- Selecting Critical Components: Current Sense Resistors and Components Related to Detection Pins
- Selecting Critical Components: Components for Dealing with EMI and Output Noise
- PCB Layout Example
- Example Circuit and Component List
- Evaluation Results: Efficiency and Switching Waveform
- Summary
Evaluation
-
What are Isolated Flyback Converters Performance Evaluation and Checkpoints?
- Overview and important features of a power supply IC used in example performance evaluation
- Design goals and circuits in performance evaluation
- Performance evaluation using an evaluation board: Measurement method and results
- Critical checkpoint: Output transient response and rising output voltage waveform
- Critical checkpoint: Measuring temperature and loss
- Critical checkpoint: Aluminum electrolytic capacitors
- Summary
- Critical checkpoint: Transformer saturation
- Critical checkpoint: MOSFET VDS and IDS, and rated voltage of output rectifier diode
- Critical checkpoint: Vcc voltage
Product Information
FAQ