AC-DC|Design
Comparison of Efficiency of Diode Rectification and Synchronous Rectification
2020.08.05
Points of this article
・The efficiency of a replacement synchronous rectifying circuit is clearly higher than the efficiency of the conventional secondary-side diode rectifying circuit that is replaced.
・There is almost no difference in efficiency for high-side and for low-side type synchronous rectification methods.
・The dominant factor affecting efficiency is the difference between the loss (VF) in the diode used for diode rectification and the loss (VDS) in the MOSFET employed for synchronous rectification.
In this article, data is presented comparing the efficiency of an AC-DC converter based on diode rectification prior to replacement of the secondary side with the efficiency of an AC-DC converter in which the BM1R00147F secondary-side synchronous rectifying power supply IC has been used to replace the secondary side.
Comparison of the Efficiencies of a Secondary-Side Diode Rectifying AC-DC Converter and a Secondary-Side Synchronous Rectifying AC-DC Converter
In this chapter, we have presented a design case with the objective of improving the efficiency of an existing AC-DC converter with secondary-side diode rectification by using synchronous rectification on the secondary side, in the form of a power supply IC for synchronous rectification. Here, we describe the results of efficiency measurements using three evaluation boards–one for the secondary-side diode rectification prior to substitution, and one each for the low-side type and high-side type rectification after substitution of the BM1R00147F IC. Measurement conditions were an input voltage of 400 V DC, output voltage of 5 V DC, and output current ranging from 0 to 10 A.

The graph on the left shows the efficiency over the entire range of the output current (Iout). The orange line denotes the efficiency of the diode rectification prior to substitution. The blue and red lines represent the efficiency after substitution with synchronous rectification, with the blue and red plots standing for low-side type and high-side type rectification respectively; because the efficiencies for the latter are essentially the same, the high-side type red line is hidden behind the blue line representing the low-side type. From this graph also it is seen that efficiency is lower for the orange line, representing diode rectification. On the right is shown another graph, with the vertical axis expanded.
As a result, it can be confirmed that for a maximum load of 10 A, the efficiency of the secondary-side diode rectification method prior to substitution is 77.3%, whereas the efficiencies after substitution are 81.3% (low-side) and 81.6% (high-side), for an improvement of 4%.
The dominant cause of this difference in efficiency is the difference in losses of the secondary-side rectifying diode and of the MOSFET that replaces it. The secondary-side rectifying diode used is generally an FRD (fast recovery diode) or an SBD (Schottky barrier diode) or the like. VF for such diodes used at the power levels of general cases are typically 0.5 to 1 V, and because the simple conduction loss is VF×Iout, upon assuming 1 V for VF, the conduction loss when Iout = 10 A is calculated to be 10 W. On the other hand, the conduction loss for the replacement MOSFET is Ron×Iout2, which is 0.4 W for Ron = 4 mΩ (from the MOSFET specifications), or about 1/25 of the value for the diode.
Of course all the other loss factors, such as switching losses, must also be added to obtain the actual efficiency, and the above simple comparison is not itself sufficient. However, it should help the reader to see how losses in the secondary-side rectifying element are dominant. Hence given the current state of affairs in which the VF characteristics of diodes themselves cannot be improved significantly, it can be said that secondary-side synchronous rectification is one promising option for greatly improving the efficiency of an AC-DC converter that uses secondary-side diode rectification.
As reference, circuit diagrams and BOM for the evaluation boards used are shown below. The efficiencies presented here are results obtained in these evaluations, and it should be understood that actual efficiencies will differ depending on variations in the characteristics of components used and differences in board layouts and the like.




The next article will explain points to be noted regarding board layouts.
AC-DC
Basic
- AC-DC Basics
- DC-DC Conversion (Regulated) System after Smoothing
- Design Procedure for AC-DC Conversion Circuits (Overview)
- Issues and considerations in AC-DC Conversion Circuit Design
- Summary
- Extra Plus Basic Knowledge
Design
-
Overview of Design Method of PWM AC-DC Flyback Converters
- Isolated Flyback Converter Basics: Flyback Converter Operation and Snubber
- Isolated Flyback Converter Basics: What are Discontinuous Mode and Continuous Mode?
- Want are Isolated Flyhback Convertors?
- Design Procedure
- Isolated Flyback Converter Basics: What is Switching AC-DC Conversion?
- Determining Power Supply Specifications
- Designing Isolated Flyback Converter Circuits
- Isolated Flyback Converter Basics: What are Characteristics of Flyback Converter?
- Designing Isolated Flyback Converter Circuits: Transformer Design (Calculating numerical values)
- Choosing an IC for Design
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 1
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 1
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? CIN and Snubber
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? Output Rectifier and Cout
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? VCC of IC
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components – IC Settings Etc.
- Designing Isolated Flyback Converter Circuits: Addressing EMI and Output Noise
- Example Board Layout
- Summary
-
Overview of Design Examples of AC-DC Non-isolated Buck Converters
- What are Buck Converters? – Basic Operation and Discontinuous Mode vs. Continuous Mode
- Selection of Power Supply ICs and Design Examples
- Selecting Critical Components: Input Capacitor C1 and VCC Capacitor C2
- Selecting Critical Components: Inductor L1
- Selecting Critical Components: Current Sense Resistor R1
- Selecting Critical Components: Output Capacitor C5
- Selecting Critical Components: Output Rectifying Diode D4
- EMI Countermeasures
- Board Layout and Summary
-
Introduction
- Design Procedure
- IC Used in Design
- Power Supply Specifications and Replacement Circuit
- Synchronous Rectifying Circuit Section: Selection of Synchronous Rectifying MOSFET
- Synchronous Rectification Circuit Section: Power Supply IC Selection
- Troubleshooting ①: Case When Secondary-Side MOSFET Suddenly Turns OFF
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-C1, R3 at MAX_TON Pin, and VCC Pin
- Troubleshooting ②: Case When Secondary-Side MOSFET Turns On Due to Resonance Under Light Loading
- Troubleshooting ③: Case When, Due to Surge, VDS2 Rises to Above Secondary-Side MOSFET VDS Voltage
- Comparison of Efficiency of Diode Rectification and Synchronous Rectification
- Points to Note Relating to PCB Layout
- Summary
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-D1, R1, R2 at DRAIN Pin
- Shunt Regulator Circuit Section: Selection of Peripheral Circuit Components
-
Introduction
- Power Supply ICs Used in Design: Optimized for SiC MOSFETs
- Design Example Circuit
- Transformer T1 Design – 1
- Transformer T1 Design – 2
- Selecting Critical Components: MOSFET Q1
- Selecting Critical Components: Input Capacitor and Balancing Resistor
- Selecting Critical Components: Switch Setting Resistors for Overload Protection Points
- Selecting Critical Components: VCC-Related Components of Power Supply ICs
- Selecting Critical Components: Components Related to Power Supply IC BO (Brownout) Pins
- Selecting Critical Components: Components Related to Snubber Circuits
- Selecting Critical Components: MOSFET Gate Drive Adjustment Circuit
- Selecting Critical Components: Output Rectifying Diode
- Selecting Critical Components: Output Capacitors, Output Setting and Control Components
- Selecting Critical Components: Current Sense Resistors and Components Related to Detection Pins
- Selecting Critical Components: Components for Dealing with EMI and Output Noise
- PCB Layout Example
- Example Circuit and Component List
- Evaluation Results: Efficiency and Switching Waveform
- Summary
Evaluation
-
What are Isolated Flyback Converters Performance Evaluation and Checkpoints?
- Overview and important features of a power supply IC used in example performance evaluation
- Design goals and circuits in performance evaluation
- Performance evaluation using an evaluation board: Measurement method and results
- Critical checkpoint: Output transient response and rising output voltage waveform
- Critical checkpoint: Measuring temperature and loss
- Critical checkpoint: Aluminum electrolytic capacitors
- Summary
- Critical checkpoint: Transformer saturation
- Critical checkpoint: MOSFET VDS and IDS, and rated voltage of output rectifier diode
- Critical checkpoint: Vcc voltage
Product Information
FAQ