Electrical Circuit Design|Basic
Power Factor: Calculation and Efficiency Improvement
2024.11.26
The power factor indicates how efficiently a power circuit utilizes active power. It is represented by a value ranging from 0 to 1. The closer the value is to 1, the higher the power factor, meaning the power is being used efficiently. AC power and power factor are closely related; a low power factor can lead to increased power fluctuations and losses. Therefore, improving the power factor contributes to enhancing the efficiency of the power system and reducing costs.
This page focuses on the “power factor,” delving into its basic concepts, practical calculation methods, and specific techniques for improving energy efficiency.
What is Power Factor
Power factor is an indicator of the efficiency of an electrical circuit, defined as the ratio of Real power (active power) to apparent power. Typically, the power factor is expressed in a range from 0 to 1, with values closer to 1 indicating higher efficiency. In direct current (DC) circuits, the power factor is always 1, but in alternating current (AC) circuits, the power factor fluctuates due to the influence of inductors and capacitors. Learning how to calculate the power factor enables efficient circuit design.

Power Factor Formula
The power factor is an important indicator in a power system that shows the efficiency of an electrical circuit. Specifically, the power factor is defined as the ratio of active power to apparent power, and the following formula represents it:
\(Power Factor (PF) = \displaystyle \frac{P(Active power)}{S(Apparent power)}\)
Additionally, based on the relationship between apparent power, active power, and reactive power, the power factor can also be expressed by the following formula:
\(Power Factor(PF)=\displaystyle \frac{P(Active power)}{\sqrt{(P(Active power))^2+(Q(Reactive power))^2}}\)
The power factor typically ranges from 0 to 1. The closer the value is to 1, the higher the power usage efficiency.
Calculate Power Factor
In direct current circuits (purely resistive loads), the current waveform and voltage waveform are in phase with each other, resulting in a phase difference of 0 degrees. Therefore, the power factor is as follows:
\(PF=cos0°=1\)
This means the amount of active power consumed equals the amount of apparent power consumed, and the power factor is 1. Additionally, in circuits affected by inductive or capacitive loads where the phase difference is 90 degrees, the power factor is as follows:
\(PF=cos90°=0\)
This means the active power consumed is zero, but voltage and current are supplied to the reactive load.
Example of Power Factor Calculation
For instance, if the active power of a device is 500W and the apparent power is 600 VA, the power factor can be calculated as follows:
\(PF = \displaystyle \frac{500}{600} \ = 0.833\)
This calculation yields the power factor.
Let me provide a more specific example.
Connect a winding coil with an inductance of 0.1H and a resistance of 50Ω to a 100V, 50Hz power supply. Calculate the impedance, current, power factor, and apparent power consumption of the coil in this scenario.

The following formula gives the impedance \(Z\) of the coil:
\(Z=\sqrt{R^2+(X_L-X_C)^2}\)
where \(R\) is the resistance, \(X_L\) is the reactance due to inductance, and \(X_C\) is the reactance due to capacitance.
\(X_L=2πfL=2π×50×0.1=31.42Ω\)
\(X_C=\displaystyle \frac{1}{2πfC}\)
where \(f\) is the frequency (50Hz), \(L\) is the inductance, and \(C\) is the capacitance.
In this problem, the capacitance is not given, so \(X_C\) =0.
\(Z = \sqrt{50^2+(31.42-0)^2} \ = 58.71Ω\)
The current \(I\) can be determined from the voltage and impedance relationship:
\(I=\displaystyle \frac{V}{Z}=\displaystyle \frac{100}{58.71}=1.7035A\)
The power factor (\(PF\)) is the ratio of the active power to the apparent power:
\(PF=\displaystyle \frac{R}{Z}=\displaystyle \frac{50}{58.71}=0.853\)
The apparent power \(S\) is the product of the voltage and current:
\(S=VI=100×1.704=170.4VA\)
Therefore, the coil’s impedance is approximately 58.71Ω, the current is approximately 1.704A, the power factor is approximately 0.853, and the apparent power consumption is approximately 170.4VA.
To further improve the power factor, adding a power factor correction capacitor to the coil can reduce the reactive power consumed by the coil, thereby reducing the total current consumption.
Understanding Power Factor Characteristics
Understanding power factor characteristics is essential for maximizing the efficiency of power systems. The power factor represents the phase difference between voltage and current, and the closer it is to unity, the higher the efficiency. A low power factor increases reactive power, resulting in wasted energy and increased load on equipment.
Power Factor and AC Power
Understanding the power factor’s relationship with AC power is crucial. The power factor can be visualized as a power triangle, where the three sides represent active, reactive, and apparent power.
The example above can be represented in a power triangle as follows:

Understanding the power factor is crucial for grasping the relationship with AC power. The power factor can be visualized as a power triangle. In the power triangle, the three sides represent active, reactive, and apparent power.
Representing the example above using the power triangle looks like this:
The power triangle is a right-angled triangle where the hypotenuse represents apparent power (\(S\)), the base represents active power (\(P\)), and the height represents reactive power (\(Q\)). The lengths of the sides are defined as follows:
・Apparent power
\(S=V_{\text{rms}}\ I_{\text{rms}}\)
\(V_{\text{rms}}\) is the root mean square voltage and \(I_{\text{rms}}\) is the root mean square current.
・Active power (Real power, Working power)
\(P=V_{\text{rms}}\ I_{\text{rms}}\ cos\theta = S\ cos\theta\)
where \(\theta\) indicates the phase difference between voltage and current.
Active power is also referred to as active power or true power.
・Reactive power
\(Q=V_{\text{rms}}\ I_{\text{rms}}\ sin\theta\ = S\ sin\theta\)
Visualizing these relationships in a triangular form results in the following triangle relation:
\(S^2=P^2+Q^2\)
\(S=\sqrt{P^2+Q^2}\)
Additionally, the power factor (cos\(\theta\)) is expressed as the ratio of active power (\(P\)) to apparent power (\(S\)):
\(cosθ=\displaystyle \frac{P}{S}\)
A power factor close to 1 implies that the load is close to a purely resistive load, indicating high energy efficiency in the power supply. Conversely, a low power factor means the load consumes more reactive power, leading to lower energy efficiency in the power supply.
The Effect of Phase Difference on Power Factor
The effect of phase difference on the power factor is critical in determining a power system’s efficiency. The phase difference between voltage and current determines the power factor. Remember the following formula can express that power factor:
\(PF=cos\theta\)
This phase difference indicates how effectively electrical power is being utilized. In AC circuits, the angle by which the waveform is shifted is shown as the phase difference. Typically, the phase difference occurs between the current waveform and the voltage waveform.

The phase difference is expressed in degrees, typically considering a positive phase difference when voltage leads and a negative phase difference when current leads.
When a phase difference exists, the ratio of active power to reactive power fluctuates, leading to a decreased power factor and deteriorating power quality.
For instance, voltage and current have the same phase in a purely resistive load. In this case, the phase difference is 0 degrees, and the power factor is 1 (100%). This means all the power is consumed as active power, making the system highly efficient.
Conversely, in a circuit with an inductive load, the current lags the voltage by 90 degrees. Here, the phase difference is 90 degrees, and the power factor is 0, indicating that all the power is consumed as reactive power, with no active power doing useful work. Similarly, in a circuit with a capacitive load, the current leads the voltage by 90 degrees, resulting in a power factor of 0 again.
Apart from these extreme cases, the power factor is equal to the value of cos\(\theta\) for any phase difference between 0 and 90 degrees. For example, with a phase difference of 30 degrees, the power factor is approximately 0.866. This lower power factor indicates reduced efficiency compared to a purely resistive load and increased reactive power.
A decrease in power factor causes wasted energy and significantly lowers the efficiency of the power system. For power companies and facility managers, a low power factor translates to additional costs. To avoid this, it is crucial to improve the power factor. Generally, power factor correction is achieved by using capacitors or inductors to offset the phase difference, thereby reducing the phase difference between voltage and current and improving the power factor.
In this way, the impact of phase difference on the power factor is substantial, directly affecting the efficiency and economy of the power system. By taking appropriate measures, wasted energy can be minimized, enabling more efficient use of electrical power.
What is Displacement Power Factor?
Displacement Power Factor (DPF) measures the power factor calculated based on the phase difference between the voltage and current of the fundamental frequency. Under ideal conditions with no harmonics, the displacement power factor has the same meaning as the power factor. The following formula expresses the displacement power factor:
\(DPF=cos\theta\)
Where \(\theta\) is the phase difference of the fundamental component, the displacement power factor is a fundamental indicator for evaluating the quality of a power system.
What is Unity Power Factor?
Unity Power Factor (\(PF\)) indicates a condition with no phase difference between voltage and current. In this state, all the power is consumed as active power, with no reactive power. The following formula represents the state of unity power factor:
\(PF=cos0°=1\)
The system operates very efficiently when the power factor is 1, minimizing energy losses. This is the ideal goal for power supply systems.
What is the Lagging Power Factor?
A lagging Power Factor is a condition where the current lags behind the voltage. This is mainly caused by inductive loads such as motors and transformers. The lagging power factor state is expressed as:
\(PF=cos\theta (\theta>0)\)
Where \(\theta\) is the angle by which the current lags behind the voltage, a low power factor due to lagging conditions indicates a higher proportion of reactive power, leading to decreased efficiency in the power system. Capacitors are commonly used to compensate for the reactive power to improve a lagging power factor. Capacitors have the characteristic of advancing the current, thus offsetting the lag caused by inductive loads.
What is the Leading Power Factor?
The leading power factor refers to a condition where the current leads to the voltage. This primarily occurs due to capacitive loads (e.g., capacitors). The state of a leading power factor can be expressed as follows:
\(PF=cos\theta (\theta<0)\)
When the power factor is less than 1 (for example, a power factor of 0.9), the current phase is ahead of the voltage. In the case of a leading power factor, reactive power is generated in the system, but this reactive power takes a negative value (i.e., it is returned to the system).
A high leading power factor can be expected to improve the power system’s efficiency. However, an excessively high leading power factor can increase reactive power, negatively impacting the system’s stability.
Power Factor Correction
Power factor correction is a technique used in power systems to reduce the phase difference between current and voltage. This improves energy efficiency and reduces costs. By minimizing reactive power and maximizing active power, the durability of equipment is also enhanced. For example, implementing power factor correction for air conditioners and lighting fixtures in homes and offices can result in lower electricity bills. Power factor correction is significant in industrial sectors for large-scale power-consuming equipment. Additionally, improving the power factor of the entire power supply system reduces power losses, allowing for more efficient energy transmission.
Specific Methods for Improving Power Factor
The general term for devices or circuits introduced to improve the power factor of an electrical circuit is called power factor correction circuits.
In DC circuits, the average power is easily calculated as \(V\)×\(I\). However, the situation is different in AC circuits. AC circuits often include inductive loads such as coils, windings, and transformers, which cause a phase shift between current and voltage. As a result, the average power is less than the current and voltage product. This phenomenon occurs because, in circuits with resistance and reactance (a type of inductive load), the phase angle \(\theta\) must also be considered.
Therefore, when calculating the average power in AC circuits, it is reasonable to remember that current, voltage, and phase differences must be considered.
Below, we explain the main types of power factor correction circuits and their roles:
Capacitor Circuit (Parallel Connection)
We will look at the case of power factor correction by connecting resistors (\(R\)), inductors (\(L\)), and capacitors (\(C\)) in parallel.

1. Understanding and Calculation of Power Factor Correction Circuit
(1) Impedance of \(R\)-\(L\) Series Load First, consider a load where a resistor (\(R\)) and an inductor (\(L\)) are connected in series. The impedance of this load is:
\(Z_{RL}=R+jX_L=R+j(\omega L)\)
(2) Parallel Connection with Capacitor When this load is connected in parallel with a capacitor (\(C\)), the total admittance of the circuit is:
\(Y_{total}=\displaystyle \frac{1}{Z_{RL}}+\displaystyle \frac{1}{Z_C}=\displaystyle \frac{1}{R+j\omega L}+j\omega C\)
From this, the total impedance \(Z\) of the circuit is:
\(Z=\displaystyle \frac{1}{Y_{total}}\)
2. Deriving the Value of the Capacitor for Power Factor Correction
In this section, we derive the capacitor value \(C\) required to correct the power factor to the target value \(PF_{target}\)=0.95, when a capacitor \(C\) is inserted in parallel with an \(R\)-\(L\) series load. Given:
- Frequency:f=50Hz
- Inductance:L=0.1H
- Resistance:R=50\(\mathrm{\Omega}\)
- Target power factor:\(PF_{target}\)=0.95
- Capacitor value:\(C\) (Target value)
(1) Impedance and Phase Angle of the \(R\)-\(L\) Series Load
First, the angular frequency \(ω\) is:
\(\omega=2\pi f=2\pi\times50=100\pi\ (rad/s)\)
- Inductive reactance:
\(X_L=\omega L=\left(100\pi\right)\times0.1=10\pi\approx31.416\mathrm{\Omega}\)
- The impedance of the \(R\)-\(L\) series circuit is:
\(Z_{RL}=R+jX_L=50+j31.416\left(\mathrm{\Omega}\right)\)
- The magnitude of the impedance is:
\(\left|Z_{RL}\right|=\sqrt{R^2+X_L^2}=\sqrt{{50}^2+{31.416}^2}\approx\sqrt{2500+986.2}\approx59.03\mathrm{\Omega}\)
- Phase angle \(θ_1\) (the voltage lag concerning the current):
\(\theta_1 = \tan^{-1}\left(\displaystyle \frac{X_L}{R}\right) = \tan^{-1}\left(\displaystyle \frac{31.416}{50}\right) \approx 32.1^\circ\)
- Thus, the power factor for the \(R\)-\(L\) series load alone is:
\(PF_1 = \cos(\theta_1) \approx \cos(32.1^\circ) \approx 0.847\)
(2) Real Power \(P_L\) and Reactive Power \(Q_L\)
Let the line-to-line voltage be \(V\), and the load current be \(I_L\). Then:
- Load current:
\(I_L=\displaystyle \frac{V}{|Z_{RL}|}\)
- Real power (active power):
\(P_L=VI_Lcos{\mathrm{\theta}_1}=V\times\displaystyle \frac{V}{|Z_{RL}|}\times c o s{\mathrm{\theta}_1}=\displaystyle \frac{V^2}{|Z_{RL}|}\times c o s{\mathrm{\theta}_1}\)
- Reactive power:
\(Q_L=VI_Lsin{\mathrm{\theta}_1}=\displaystyle \frac{V^2}{|Z_{RL}|}\times s i n{\mathrm{\theta}_1}\)
Alternatively:
\(Q_L=P_Ltan{\mathrm{\theta}_1}\)
3. Compensation for Target Power Factor and Capacitor Value
(1) Reactive Power Compensation Required
The reactive power \(Q_C\) that the capacitor should compensate is the difference between the original reactive power \(Q_L\) and the reactive power when the target power factor is achieved.
- Original phase angle:\(θ_1\)
- Phase angle for the target power factor \(PF_{target}\)=0.95:\(θ_2\)
\(\mathrm{\theta}_2={cos}^{-1}{(0.95)}\approx18.19°,tanθ2≈0.3287\)
Thus:
\(Q_C=Q_L-Q_{new}=P_L(tan{\mathrm{\theta}_1}-tan{\mathrm{\theta}_2})\)
Since:
\(\mathrm{\theta}_1\approx32.1°⇒ tanθ_1≈ \displaystyle \frac{X_L}{R}=0.6283\)
\(\mathrm{\theta}_2={cos}^{-1}{(0.95)}\approx18.19°⇒ tanθ_2≈0.3287\)
Therefore:
\(tan{\mathrm{\theta}_1}-tan{\mathrm{\theta}_2}=0.6283-0.3287=0.2996\)
Thus:
\(Q_C=P_L\times0.2996\)
(2) Capacitor’s Reactive Power and Capacitive Reactance
Since the capacitor is connected in parallel, it experiences the same voltage \(V\) as the circuit, so its reactive power is:
\(Q_c = \displaystyle \frac{V^2}{X_c}, \quad X_c = \displaystyle \frac{1}{\omega C}\)
Also, since:
\(V=I_L|Z_{RL}|\)
We have:
\(Q_C=\displaystyle \frac{{(I_L\left|Z_{RL}\right|)}^2}{X_C}=\displaystyle \frac{I_L^2(R^2+X_L^2)}{X_C}\)
Upon further derivation:
\(X_C=\displaystyle \frac{R^2+X_L^2}{X_L-Rtan{\mathrm{\theta}_2}}\)
Substituting values:
・\(R^2+X_L^2={50}^2+{31.416}^2\approx3486.2\)
・\(X_L-Rtan{\mathrm{\theta}_2}=31.416-50\times0.3287\approx31.416-16.435\approx14.981\)
\(X_C\approx\displaystyle \frac{3486.2}{14.981}\approx232.7\mathrm{\Omega}\)
(3) Calculating the Capacitor Value
From the capacitive reactance, the capacitor value \(C\) is:
\(X_C=\displaystyle \frac{1}{\omega C}=\displaystyle \frac{1}{2\pi fC}\)
Thus:
\(C=\displaystyle \frac{1}{2\pi f X_C}=\displaystyle \frac{1}{2\pi\times50\times232.7}\approx\displaystyle \frac{1}{314.159\times232.7}\approx1.37\times{10}^{-5}F=13.7\mu F\)
Therefore, the capacitance of the power factor correction capacitor is approximately 13.7 μF in order to achieve a target power factor of \(PF_{target}\) = 0.95 or higher.
Active Filter Circuits & Power Factor Compensation Devices
Active filter circuits compensate for harmonics generated by nonlinear loads, reducing reactive power and improving the power factor. Power factor compensation devices monitor the flow of electricity in real-time and control a capacitor bank of appropriate capacity to optimize the power factor. This enables the system to handle sudden load changes.
Capacitor Circuit (Series Connection)
Next, let’s examine the case where \(R\), \(L\), and \(C\) are all connected in series.
1. Impedance of the Series Circuit
The total impedance \(Z\) of the circuit is:
\(Z=R+j(X_L-X_C)\)
The magnitude of the impedance is:
\(|Z|=\sqrt{R^2+{(X_L-X_C)}^2}\)
2. Power Factor of the Series Circuit
The power factor \(PF\) of the series circuit is:
\(PF=\displaystyle \frac{R}{\sqrt{R^2+{(X_L-X_C)}^2}}\)
This well-known formula for a series RLC circuit applies correctly to series connections.
3. Differences in Practical Power Factor Correction
In actual power factor correction applications (such as commercial power systems or motor loads), connecting \(R\), \(L\), and \(C\) all in series theoretically can correct the power factor. However, this method is rarely used in practice. More commonly, the load (\(R\)-\(L\)) and capacitor are connected in parallel, as this configuration efficiently cancels out reactive current from the supply side with the capacitor’s reactive current.
4. Caution with Series \(R\)-\(L\) + Parallel \(C\) Circuits
When \(R\) and \(L\) are connected in series, and a capacitor \(C\) is connected in parallel, care must be taken when considering parallel combinations. The formula:
\(PF=\displaystyle \frac{R}{\sqrt{R^2+{(X_L-\displaystyle \frac{1}{X_C})}^2}}\)
It should not be used directly, as it is inappropriate for this configuration. Caution is needed to avoid misuse.
Practical Applications of Power Factors
Improving power factor is directly linked to enhancing energy efficiency, yielding economic benefits. Energy savings and extended equipment lifespan can reduce operational costs.
Examples of Power Factors in Industrial Equipment
Examples of power factors in industrial equipment primarily relate to industrial processes that use electric motors. These types of industrial equipment often experience phase differences. For instance, phase differences occur in equipment with fluctuating loads, like induction motors, and affect active power calculation. Electric motors are widely used in industrial equipment, and improving their efficiency and power factor directly translates to better energy efficiency and cost savings. Below are examples of power factors in industrial equipment.
Motor-Driven Machinery
Electric motors drive machines in industrial processes, such as conveyor belts, pumps, fans, and compressors. These motors typically use electric machines such as induction or synchronous motors. Electric motors require large currents during startup and load changes, which burdens the power supply system.
When the power factor is low, electric motors generate excessive reactive power. This reactive power burdens the power supply system, decreasing efficiency and causing power losses.
Improving the power factor in industrial equipment enhances the power supply’s stability and efficiency, leading to savings on electricity bills. Implementing power factor correction also contributes to the sustainability of industrial processes.
Household Electrical Appliances and Power Factors
Household electrical appliances are indispensable in our daily lives, but the power they consume involves the power factor. Power factor impacts the efficiency of electrical appliances and the stability of the power distribution system. Below, I will explain specific examples of power factors in household electrical appliances and their importance.
Household light bulbs, air conditioners, washing machines, and computer equipment all consume power and require a stable power supply to function correctly. However, household electrical appliances can have a low power factor. Appliances with a poor power factor generate unnecessary reactive power in the power distribution system, reducing efficiency. As a result, the overall efficiency of the power distribution system decreases, potentially increasing electricity costs for consumers.
Specifically, air conditioners and washing machines require a high starting current when they start up, placing a significant load on the power distribution system. Similarly, computers and electronic devices can adversely affect power supply stability, increasing the risk of failures and data loss.
Therefore, improving the power factor is essential in designing and selecting household electrical appliances. By improving the power factor, the efficiency of the entire power distribution system can be increased, reducing wasted power and lowering costs such as electricity bills. The power factor of household electrical appliances also contributes to sustainable energy use.
Power Factors in Energy Supply Systems
Power factors are crucial in industries, households, and energy supply, significantly impacting energy efficiency and cost-effectiveness. Therefore, proper management of power factors is necessary for large-scale power systems. Below is a detailed explanation of the role and impact of power factors in energy supply systems.
Role and Importance
- Improving Power Supply Efficiency: When the power factor is managed correctly, the effective supply of electrical power improves, minimizing power losses. This enhances the power supply’s efficiency and potentially reduces electricity costs.
- Voltage Stability: Power supply systems must respond to sudden load fluctuations. Improving the power factor increases the stability of the power supply and reduces voltage fluctuations. This improves the reliability of the power supply and prevents the failure of electronic devices and machinery.
- Reducing Power Losses: A low power factor causes unnecessary power losses in the power supply system. Improving the power factor reduces these unnecessary losses, preventing wasted power. This is also important from the perspective of sustainable energy supply.
Impact on Large-Scale Power Systems
- Optimizing Power Flow: Improving the power factor optimizes power flow in large-scale power systems. It adjusts the supply and demand of electrical power, minimizing power losses.
- Efficient Use of Resources: The power supply system can efficiently use resources by improving the power factor. This significantly impacts the improvement of generation efficiency and the appropriate utilization of transmission facilities.
- Reducing Environmental Impact: Improving the power factor means that the energy supply system operates more efficiently, reducing the environmental impact. Efficient energy use also reduces greenhouse gas emissions.
Managing power factors in energy systems is essential for sustainable energy supply and improving power quality. Improving power factor leads to efficient power supply, reduces environmental impact, and cuts energy costs.
【Download Documents】 AC Circuit Fundamentals
This handbook summarizes key AC circuit concepts from each article, including reactance, impedance, resonance, power, and power factor. It outlines derivations and circuit behavior, highlighting essential ideas for circuit design.
Electrical Circuit Design
Basic
- Seven Tools for Soldering
- Soldering Techniques and Solder Types
- Seven Techniques for Printed Circuit Board Reworking
-
AC Circuits Fundamentals: Article Guide
- AC Circuits: Alternating Current, Waveforms, and Formulas
- Complex Numbers in AC Circuit
- Fundamentals of Capacitive Circuits: Understanding Series and Parallel Capacitor Connections
- Electrical Reactance
- What is Impedance? AC Circuit Analysis and Design
- Impedance Measurement: How to Choose Methods and Improve Accuracy
- Impedance Matching: Why It Matters for Power Transfer and Signal Reflections
- Resonant Circuits: Resonant Frequency and Q Factor
- RLC Circuit: Series and Parallel, Applied circuits
- What is AC Power? Active Power, Reactive Power, Apparent Power
- Power Factor: Calculation and Efficiency Improvement
- What is PFC?
- Boundary Current Mode (BCM) PFC: Examples of Efficiency Improvement Using Diodes
- Continuous Current Mode (CCM) PFC: Examples of Efficiency Improvement Using Diode
- LED Illumination Circuits:Example of Efficiency Improvement and Noise Reduction Using MOSFETs
- PFC Circuits for Air Conditioners:Example of Efficiency Improvement Using MOSFETs and Diodes
-
DC Circuits Fundamentals: Article Guide
- Electric Current and Voltage in DC Circuits
- Ohm’s Law: Voltage, Current, and Resistance
- Kirchhoff’s Circuit Laws
- What Is Mesh Analysis (Mesh Current Method)?
- What Is Nodal Analysis (Nodal Voltage Analysis)?
- Thevenin’s Theorem: DC Circuit Analysis
- Norton’s Theorem: Equivalent Circuit Analysis
- What Is the Superposition Theorem?
- What Is the Δ–Y Transformation (Y–Δ Transformation)?
- Voltage Divider Circuit
- Current Divider and the Current Divider Rule