Electrical Circuit Design|Basic
Seven Techniques for Printed Circuit Board Reworking
2025.01.16
Printed circuit board reworking consists of the repair, improvement, or upgrading of existing boards. Board reworking has as objects the replacement of malfunctioning components or the addition of functions through design modifications, and involves precise soldering operations. Through such reworking, the lifetime of a printed board can be extended, and cost reductions and effective use of resources are made possible. This article explains reworking methods.
Printed Circuit Board Reworking Techniques
Circuit design is a series of trial-and-error processes. Should a mistake be made in even a single location of a print pattern or a circuit diagram, the circuit will not operate properly. Even in the absence of errors, if insufficient attention has been paid to noise or heat generation, the expected performance and long-term stable operation will not be attained. Upon such occasions one is inclined to peremptorily discard many problem boards and start again from scratch, but this adds to cost and man-hours. In such circumstances, by using the tools and techniques at hand to change out components or repair wiring, many problems can be resolved.
Technique 1: Removing components
Hold a soldering iron against a mound of solder, to warm and melt it (Figure 1). Then, use a suction apparatus to remove the melted solder (Figure 2). Eliminate solder until the terminals are loose.
The key here is to adequately melt the solder. If the solder cannot be sucked away adequately, rebuild the solder and try once again.
Figure 1. Removing a transistor with leads: heating with the soldering iron
Figure 2. Removing solder. The resin at the tip of the suction apparatus does not melt.
Technique 2: Removing a transistor with leads from a through-hole board
Lead wires of a component that has been mounted in through-holes (penetrating holes) of a multilayer board are firmly attached to the board by solder that has entered the holes and is on the inner walls. Hence the solder cannot be completely removed, and will not come off easily.
A motorized automatic desoldering pump can be used to forcibly remove solder easily by suction (Figure 2).
In the case of components with few leads such as discrete transistors, the soldering iron is held parallel to the leads and brought into contact, heating all the leads at once to melt the solder, and pliers are then used to grasp the transistor body and pull it away at once before the solder hardens. Then, a soldering iron and a solder suction apparatus are used to remove solder that has entered into through-holes. The resin tip of the solder suction apparatus will not be melted by the soldering iron. When all the solder has been sucked out, the lead wires of a component will move freely. The surrounding board area may be soiled by flux; use ethanol and a cotton swab to clean it (Figure 3).
Figure 3. Suck out solder until lead wires move, and use ethanol and a cotton swab to wipe soiled surfaces.
Technique 3: Removing chip components
Chip resistors and chip capacitors are removed using two soldering irons to simultaneously heat the two pads and remove the component (Figure 4). Bring the soldering irons into contact parallel to the chip component, and heat both pads at the same time (Figure 5).
Figure 4. Heat two pads simultaneously using soldering irons
Figure 5. When the solder has melted, shift the lead sideways from the pad
Move leads horizontally away from the pads without lifting the component (Figure 6). Using tweezer-type irons (“hot tweezers”), this task is easily performed.
Figure 6. Remove the chip from the pads
Once the component has been removed, use a solder wick to remove solder on the pads (Figure 7) in preparation for re-mounting. This task can be performed effectively by causing the solder wick to absorb a very small amount of solder in advance.
Figure 7. Use a solder wick to remove solder on pads
After the solder has been suctioned away, use ethanol to wipe away any flux adhering to the board that had been present in the solder wick (Figure 8).
Figure 8. Wipe away adhering flux using ethanol
Technique 4: Removing surface-mounted ICs
Removal of an IC that has only two rows of pins is comparatively easy. One masses a large amount of solder at the pins on both sides, and then uses two soldering irons to heat the solder and remove the IC. Rather than lifting the IC upward, it should be moved horizontally so that the pins are moved away from the pads.
Removal of a QFP (Quad Flat Package), having pins on four sides, is somewhat more difficult.
First, place large amounts of solder along the four rows of pins, without worrying about solder bridging. Using soldering irons, apply heat such that all of the solder at the four rows of pins melts. When the solder has melted, slide the IC away from the pads.
Solder tends to cool quickly and harden, so caution is required. It should be easier to begin by using solder with a low melting point.
Here re-use of the IC is not being considered, so after using a knife to sever the IC pins and removing the package, a solder wick is used to remove the pins and solder.
▸ Removing an IC with rear-surface pads
ICs having heat-dissipating pads on the rear surface, which have been increasingly common of late, are removed for rework by heating with a heat gun. However, because damage to the IC and board is considerable, this method is not recommended. One trick here is to apply a somewhat hard ointment-form flux and then apply heat.
Technique 5: Sever a printed pattern
A method in which a printed circuit board (printed pattern) is severed is explained.
A printed pattern that runs over the top surface and the rear surface can easily be severed using a utility knife. Cutting is performed at a location chosen so as to avoid dense print patterns, in order to avoid damaging other pattern areas (Figure 9).
Figure 9. Sever the pattern where the density is low
The utility knife is used to make incisions from two directions, forming a V shape (Figure 10). The most common glass epoxy boards (FR-4) are hard, and so one must grow accustomed to applying force. The incisions may be made somewhat deep.
Figure 10. Making incisions in a V shape with the utility knife
After severing the pattern, the white substrate below the copper should be visible (Figure 11). In addition to visual inspection, use a tester to confirm that there is no longer electrical continuity.
Figure 11. When white substrate is visible, severing is successful
Technique 6: Pulling out wiring from midway in a printed pattern
If wiring can be soldered midway in a printed pattern, the signal can be passed to a different signal path.
For IC and connector terminals and the like, pads can generally be found somewhere on a wiring path. But in rare cases, it may not be possible to find a place where wiring can be soldered. There are also cases in which one may want to put wiring on a rear surface with no components in order to improve the appearance of the top surface.
As wiring, single-strand “wrapping wire” with a thickness of AWG30 is recommended; it is sold as “30 AWG ETFE wire”.
First, a place on the board where the wiring pattern is not dense is selected as the place to add the wire (Figure 12).
Figure 12. Add the wire at a place where the pattern is not dense
Use the tip of a utility knife (not the blade) to scrape the board surface and remove the resist (Figure 13), exposing the copper (Figure 14). The copper will not be reduced in thickness merely by scraping.
Figure 13. Scrape the resist using the tip of a utility knife
Figure 14. Expose a sufficiently large area of copper
Peel away the insulation of the wire and wet it with solder (Figure 15). This is what is known as “pretinning”.
Figure 15. Peeling the insulation away and wetting the wire with solder
The exposed copper of the board is also wetted with solder (pretinning) (Figure 16). At this time, a large amount of solder is deposited in a mound (Figure 17).
Figure 16. Wetting the exposed copper with solder
Figure 17. Depositing solder on the copper forming a mound
Use tweezers to grasp the wire, and hold it in place until the solder has hardened (Figure 18).
Figure 18. Hold the wire in place with tweezers
Once the solder has hardened (Figure 19), confirm that it does not come loose even when pulled.
Figure 19. Using a magnifying glass for visual inspection, confirm that the wire does not come loose when pulled
Technique 7: Connecting terminal to terminal using wire material (wiring)
A method for connecting two points, pad A and pad B, with wire material is explained.
As the wire material, single-strand AWG 30 wire is used.
Use nippers and a wire stripper to remove from 30 to 50 mm of the insulation of the wire material (Figure 20). Deposit solder on the two pads that are to be wired together (Figure 21).
Figure 20. Remove 30 to 50 mm of the insulation of the wire material to be added
Figure 21. Wet the pads for wiring with solder
Solder the wire material to one of the pads (Figure 22).
Figure 22. Solder the additional wire material to one of the pads
Cut a length of insulation adequate for wiring (Figure 23), and use tweezers to move the insulation length to the end of the wire (Figure 24). A wire stripper is normally used to cut the insulation, but when the work area is cramped, the abovementioned small nippers can be useful here.
Figure 23. Cut the insulation in a length necessary for wiring
Figure 24. Move the cut insulation length to the wire end using tweezers
Solder the jumper wire to the other terminal (Figure 25), and use the nippers or a utility knife to cut the wire (Figure 26).
Figure 25. Solder the additional wire material to the other pad
Figure 26. Cut the wire
The wire material should be either stretched taut, or else bent 90°.
When the wiring distance is great, the resin product “Hackle”, which can be heated and melted using a soldering iron, is used to fasten the wire material to the board. A glue gun or epoxy adhesive could also be used. A glue gun is used in places where it may be necessary to again remove the wire; an epoxy adhesive is used when there will never be such a need. There is also the method of using polyimide tape (Kapton tape) to simply bind the wire to the board.
Electrical Circuit Design
Basic
- Seven Tools for Soldering
- Soldering Techniques and Solder Types
- Seven Techniques for Printed Circuit Board Reworking
-
AC Circuits Fundamentals: Article Guide
- AC Circuits: Alternating Current, Waveforms, and Formulas
- Complex Numbers in AC Circuit
- Fundamentals of Capacitive Circuits: Understanding Series and Parallel Capacitor Connections
- Electrical Reactance
- What is Impedance? AC Circuit Analysis and Design
- Impedance Measurement: How to Choose Methods and Improve Accuracy
- Impedance Matching: Why It Matters for Power Transfer and Signal Reflections
- Resonant Circuits: Resonant Frequency and Q Factor
- RLC Circuit: Series and Parallel, Applied circuits
- What is AC Power? Active Power, Reactive Power, Apparent Power
- Power Factor: Calculation and Efficiency Improvement
- What is PFC?
- Boundary Current Mode (BCM) PFC: Examples of Efficiency Improvement Using Diodes
- Continuous Current Mode (CCM) PFC: Examples of Efficiency Improvement Using Diode
- LED Illumination Circuits:Example of Efficiency Improvement and Noise Reduction Using MOSFETs
- PFC Circuits for Air Conditioners:Example of Efficiency Improvement Using MOSFETs and Diodes
-
DC Circuits Fundamentals: Article Guide
- Electric Current and Voltage in DC Circuits
- Ohm’s Law: Voltage, Current, and Resistance
- Kirchhoff’s Circuit Laws
- What Is Mesh Analysis (Mesh Current Method)?
- What Is Nodal Analysis (Nodal Voltage Analysis)?
- Thevenin’s Theorem: DC Circuit Analysis
- Norton’s Theorem: Equivalent Circuit Analysis
- What Is the Superposition Theorem?
- What Is the Δ–Y Transformation (Y–Δ Transformation)?
- Voltage Divider Circuit
- Current Divider and the Current Divider Rule