Electrical Circuit Design|Basic
DC Circuits Fundamentals: Article Guide
2024.11.29
Direct Current (DC) is an electric current and voltage that maintain a constant magnitude and direction over time. The advantage of DC lies in its stable and reliable operation for specific devices and circuits, as the current does not fluctuate. DC is widely used in power sources such as batteries, energy storage systems, and the internal power supplies of electronic devices. Key points to understand about DC include voltage and current measurement methods, Ohm’s law, and circuit analysis using Kirchhoff’s laws. These provide the fundamental knowledge necessary for the effective and efficient use of electrical energy. The following is a detailed article that delves into the principles of DC, from basic concepts to applications in DC circuits.
- ・Ohm’s Law: The Basics of Electrical Circuits
- ・Electric Current and Voltage in DC Circuits
- ・Kirchhoff’s Circuit Laws
- ・What Is Mesh Analysis (Mesh Current Method)?
- ・What Is Nodal Analysis (Nodal Voltage Analysis)?
- ・Thevenin’s Theorem: DC Circuit Analysis
- ・Norton’s Theorem: Equivalent Circuit Analysis
- ・What Is the Superposition Theorem?
- ・What Is the Δ–Y Transformation (Y–Δ Transformation)?
- ・Voltage Divider Circuit
- ・Current Divider and the Current Divider Rule
- ・Capacitors in Series and Parallel
- ・Inductors in Series and Parallel
- ・Voltage Source
- ・Current Source
- ・Closed Circuit, Open Circuit, Short Circuit
- ・Power and Energy of DC Circuits
【Download Documents】 DC Circuit Fundamentals
This handbook summarizes the fundamental laws and circuit analysis methods of DC circuits covered in each article. It outlines derivations and circuit behavior, highlighting essential ideas for circuit design.
Electrical Circuit Design
Basic
- Soldering Techniques and Solder Types
- Seven Tools for Soldering
- Seven Techniques for Printed Circuit Board Reworking
-
AC Circuits Fundamentals: Article Guide
- AC Circuits: Alternating Current, Waveforms, and Formulas
- Complex Numbers in AC Circuit
- Fundamentals of Capacitive Circuits: Understanding Series and Parallel Capacitor Connections
- Electrical Reactance
- What is Impedance? AC Circuit Analysis and Design
- Impedance Measurement: How to Choose Methods and Improve Accuracy
- Impedance Matching: Why It Matters for Power Transfer and Signal Reflections
- Resonant Circuits: Resonant Frequency and Q Factor
- RLC Circuit: Series and Parallel, Applied circuits
- What is AC Power? Active Power, Reactive Power, Apparent Power
- Power Factor: Calculation and Efficiency Improvement
- What is PFC?
- Boundary Current Mode (BCM) PFC: Examples of Efficiency Improvement Using Diodes
- Continuous Current Mode (CCM) PFC: Examples of Efficiency Improvement Using Diode
- LED Illumination Circuits:Example of Efficiency Improvement and Noise Reduction Using MOSFETs
- PFC Circuits for Air Conditioners:Example of Efficiency Improvement Using MOSFETs and Diodes
-
DC Circuits Fundamentals: Article Guide
- Electric Current and Voltage in DC Circuits
- Ohm’s Law: Voltage, Current, and Resistance
- Kirchhoff’s Circuit Laws
- What Is Mesh Analysis (Mesh Current Method)?
- What Is Nodal Analysis (Nodal Voltage Analysis)?
- Thevenin’s Theorem: DC Circuit Analysis
- Norton’s Theorem: Equivalent Circuit Analysis
- What Is the Superposition Theorem?
- What Is the Δ–Y Transformation (Y–Δ Transformation)?
- Voltage Divider Circuit
- Current Divider and the Current Divider Rule