Electrical Circuit Design|Basic
Electric Current and Voltage in DC Circuits
2024.12.04
Voltage and current are the building blocks of electronic circuits. Voltage is the difference in potential between two points, and current is the amount of charge that flows through a circuit in a given time. This page covers the basics of voltage and current, DC vs. AC, and a guide to measurement instruments and all things electrical.
Electric Current and Voltage Definition
In a simple DC circuit, the current is the flow of charge measured in amperes (A) driven through the circuit by the potential difference (voltage) measured in volts (V). Electrons move from the negative terminal to the positive terminal, attracted by protons. However, by convention, electric current is considered to flow from the positive terminal to the negative terminal, opposite to the actual electron flow. Electrons don’t flow freely through the circuit; they encounter resistance in the materials they pass through. This resistance is called electrical resistance.
A DC circuit, therefore, is an electrical circuit where the current flows in one direction. It’s the form of power supplied by sources like batteries and solar panels. The fundamental concept of DC circuits is that current flows in one direction, which causes a voltage drop and resistance in the circuit. The current follows Ohm’s Law when V and R are given in the circuit.

On the other hand, an alternating current (AC) circuit is one in which the voltage and current periodically change direction and magnitude. The circuit’s voltage \(V(t)\) depends on time \(t\).
Voltage – Electric Pressure
Voltage (electric potential, tension, or pressure) is a physical quantity in an electrical circuit, the force that drives the flow of electric charges. This force caused by an electric field makes the electrons move from one point to another. Voltage is the electric potential difference between two points, the amount of work or electric energy change experienced by a unit charge as it moves between those points. The unit of measurement is volt (V).
Voltage Formula
Voltage can also be calculated using Ohm’s Law, \(V=I×R\), where \(I\) is the current and \(R\) is the resistance.
\(V=I×R\)
This shows that voltage is equal to current multiplied by resistance.
A formula also relates energy and electric charge where voltage \(V\) is measured in joules per coulomb (J/C). One volt (1V) can be defined as the voltage when one coulomb of charge does one joule of work:
\(V = \displaystyle \frac{W}{Q}\)
Here \(V\) is voltage (volts), \(W\) is work (joules), and \(Q\) is electric charge (coulombs).
Everyday Examples of Voltage
Voltage is utilized in various forms in our daily lives.
Here are some examples:
- Battery Voltage: Devices like cell phones, remote controls, and clocks use battery voltage. A standard AA battery has 1.5 volts.
- Household Outlets: The voltage from household outlets varies by country and region. For example:
- ・Japan: 100 volts
- ・United States: 120 volts
- ・Europe: 230 volts These voltages power household devices such as televisions, refrigerators, and computers.
- Car Batteries: A typical car battery has 12 volts, which is used to start the engine and power electronic devices within the vehicle.
- Solar Panels: Solar panels generate voltage from sunlight to supply electricity. The output voltage of solar panels can range from tens to hundreds of volts, depending on their configuration and purpose.
Importance of Voltage
Voltage is necessary for electronic devices to operate. If proper voltage is not supplied, devices won’t work, and high voltage can damage them. So, understanding and managing voltage accurately is essential in designing and operating electronic devices.
Electric Current
Electric current is a physical quantity representing the flow of electric charge through a conductor. Under an electric field, a force acts on the charge carriers (such as electrons in a metal or ions in an electrolyte), causing them to move within the conductor. Electric current is the amount of electric charge that flows per unit of time, and its unit is ampere (A).
Electric current affects electronic devices and is necessary for them to operate. However, excessive or improper current can damage or cause malfunction of these devices.
Units and Calculation of Electric Current
The unit of electric current, the SI unit ampere (A), is defined as the current that flows when one coulomb of electric charge passes through a point in one second. This can be mathematically expressed as:
\(I= \displaystyle \frac{Q}{t}\)
Where \(I\) is the electric current (in amperes, \(A\)), \(Q\) is the electric charge (in coulombs, \(C\)), and t is time (in seconds, \(s\)).
Ohm’s Law and Electric Current
Electric current is also related to Ohm’s Law, which states:
\(I = \displaystyle \frac{V}{R}\)
This Law indicates that the electric current will vary according to the resistance if the voltage is fixed. Designers of electronic circuits use this Law to control the electric current within circuits.
Effect of Electric Current on Electronic Devices
Electric current has many effects on electronic devices. Here are some of them:
- Heat Generation: When electric current flows through a conductor, energy is lost due to resistance in the conductor, and heat is generated. This is one reason electronic devices generate heat.
- Electromagnetic Field Radiation: When electric current flows, it generates an electromagnetic field around it. If the current is high, it can affect electronic devices or other nearby devices.
- Mechanical Stress: High electric current flow can cause mechanical stress on conductors. This can damage wiring and connectors.
Safe Handling of Electric Current
Proper management of electric current is necessary for electronic devices to operate safely.
Here are some tips:
- Proper Insulation: Devices and conductors that handle electric current must be adequately insulated. Improper insulation can cause short circuits or electric shock.
- Proper Control of Electric Current: Use protective circuits or fuses to manage high currents and prevent overcurrent.
- Proper Wiring: The wiring should be able to handle the electric current, and the appropriate gauge (thickness) should be used.
- Proper Design: When designing electronic devices, consider the control and cooling of electric current.
- Proper Training: Personnel handling electric currents should be adequately trained and have the knowledge and skills to work safely.
Mitigation of Electric Current Effects
Accurate design and testing are necessary to minimize the effects of electric current in electronic devices. In circuit design, we accurately calculate the flow of electric current and use current-limiting resistors or fuses as needed. We measure the electric current during device testing and check for unexpected behavior.
How to Measure Voltage and Current
Measuring voltage and current is necessary to evaluate electric circuits and verify electronic devices. Voltage measures the electric potential difference between two points, and current measures the flow of electric charge. Digital multimeters and oscilloscopes are used for these measurements. By measuring voltage and current, you can verify if a circuit works appropriately and find any abnormality or fault.
Measuring Instruments and How to Choose Them
Types of Voltage and Current Measuring Instruments
Various measuring instruments and testers are used to measure voltage and current. Here are some of them:
- Multimeter (Digital/Analog): A multi-purpose measuring instrument that can measure voltage, current, and resistance. Digital types are precise and easy to read, while analog types are suitable for visually capturing changing measurement trends.
- Clamp Meter: A meter that measures electric current by clamping around a conductor. Suitable for detecting sudden changes of current without physical contact.
- Oscilloscope: A device that displays voltage changes over time. It is used to analyze complex electrical signals and high-frequency phenomena.
How to Choose Measuring Instruments
When choosing measuring instruments, consider the following:
- Measurement Range: Make sure the instrument can measure the voltage or current you want to measure. This is very important when dealing with high current or high voltage, where the proper instrument range is critical.
- Accuracy and Resolution: Choose a measuring instrument with the required precision and resolution. Digital multimeters are suitable for high-accuracy applications.
- Safety: Make sure the measuring instrument meets safety standards. A device with high safety features must be in a high-voltage or hazardous environment.
- Intended Use: Choose a measuring instrument for a specific application (e.g., checking household appliances or monitoring industrial power lines).
How to Measure Voltage and Current Accurately
Basic Steps
To measure voltage and current accurately:
- Instrument Selection: Choose the right instrument, such as a multimeter or clamp meter, for the range of voltage or current to be measured.
- Calibration: Calibrate the instrument regularly to get accurate readings.
- Connection: Connect the instrument to the circuit. For voltage measurement, connect in parallel; for current measurement, connect in series.
- Environmental Factors: Check for external factors affecting measurement accuracy, such as temperature, humidity, or electromagnetic interference, and adjust if necessary.
- Data Reading and Recording: Read and record the measurement data as needed.
Common Mistakes and Solutions
- Wrong Range: Choosing a too-small range can damage the instrument, while a too-large range can reduce accuracy. Check the proper range before measurement.
- Wrong Connection: Accurate measurements can only be obtained if the circuit is connected in series for current measurement or parallel for voltage measurement.
- Ignoring Environmental Factors: Environmental factors can affect the measurement result. For example, high temperature or high humidity can degrade the instrument’s performance.
Tips for Accurate Measurement
- ・Measure in Stable Condition: Make sure the voltage or current being measured is stable before taking measurements.
- ・Take Multiple Measurements: Take multiple measurements and average the data for more accurate results.
- ・Maintain Instrument: Regularly maintain the instrument to ensure it can provide accurate measurement.
Ohm’s Law (Voltage and Current Relationship)
Ohm’s Law is a fundamental principle that defines the relationship between voltage, current, and resistance in a direct current (DC) circuit. This Law states that the voltage \(V\), the current \(I\), and the resistance \(R\) are related as follows:
For more information, check out “Ohm’s Law: Understanding Electrical Circuits” and others.
\(V=I×R\)
Here, the meaning of each term is:
- ・\(V\) (Voltage):
Voltage is the electric potential difference that drives the electric current through an electric circuit. Unit is volts (V). - ・\(I\) (Current):
Current is the rate at which electric charge flows through an electric circuit. It is defined as the amount of electric charge \(Q\) passing through a point in the circuit per unit time \(t\). Unit is amperes (A). - ・\(R\) (Resistance):
Resistance is the opposition to the flow of electric current in the circuit. Unit is ohms (Ω).

Ohm’s Law can be summarized as:
- \(V = I × R\)
- When the resistance R is constant, there is a linear relationship between voltage V and current I.
- This means:
- ・If R is high:
A higher voltage V is needed to maintain the same current I. - ・If R is low:
A lower voltage V is sufficient to achieve the same current I.
- ・If R is high:
Ohm’s Law Applications
Ohm’s Law is used as a fundamental principle in electrical engineering. Here are some of its applications:
- Resistor Design: Ohm’s Law is used to design fixed resistors to calculate the required resistance value.
- Current Control: Ohm’s Law controls electric current to maintain a specific current value in electronic circuits.
- Voltage Drop Calculation: Ohm’s Law calculates the voltage drop in power lines or electrical circuits.
- Circuit Analysis: Ohm’s Law is also used to understand a circuit’s voltage and current distribution.
Ohm’s Law is the core of electronic circuit design and analysis. By understanding and applying this Law, you can understand how electronic devices work and troubleshoot and design circuits.
Voltage and Current in Series and Parallel Circuits
Voltage and Current in Series Circuits
In a series circuit, multiple components are connected in one line, one path for the electric current to flow. The current flowing through all components is the same. However, the electric potential difference (voltage) across each component is different, and the total voltage is the sum of the voltage drop across all components.
Formula for Series Circuits
- ・The current (\(I\)) is constant, meaning the current flowing through each circuit element in a series circuit is the same.
\(I_{total}=I_1=I_2=I_3=・・・\) - ・The voltage is divided among the circuit elements, and the total voltage is \(V_{total}\) . The voltage drop across each circuit element is proportional to its resistance.
\(V_{total}=V_1+V_2+V_3+・・・\) - ・In a series circuit, the total resistance is the sum of all individual resistances.
\(R_{total}=R_1+R_2+R_3+・・・\)

Voltage and Current in Parallel Circuits
Multiple components are connected in separate and independent paths in a parallel circuit. The voltage across all components is the same, but the current flowing through each path is different. The total current is the sum of the current in each path.
Formulas for Parallel Circuits
- ・The voltage (\(V\)) is constant, which means the electric potential difference across each component in a parallel circuit is the same.
\(V_{total}=V_1=V_2=V_3=・・・\) - ・The current splits across the components, and the total current is \(I_{total}\). The current through each component is inversely proportional to its resistance.
\(I_{total}=I_1+I_2+I_3+・・・\)
\(I_n = \displaystyle \frac{V}{R_n}\) - ・In a parallel circuit, the total resistance is found by taking the reciprocal of the sum of the reciprocals of each individual resistance.
\(\displaystyle \frac{1}{R_{\text{total}}} = \displaystyle \frac{1}{R_1} + \displaystyle \frac{1}{R_2} + \displaystyle \frac{1}{R_3} + \cdots\)

Understanding Series and Parallel in Circuit Design and Analysis
Understanding these characteristics is crucial in electronic circuit design, as it allows for the appropriate placement of components according to their intended purpose. For instance, LED lights that require a uniform electric potential are best suited for a parallel connection, whereas components that need different voltages are more appropriate for a series connection.
Practical Applications of Series and Parallel Behaviors
In a series circuit, the whole circuit stops working if one component fails. In a parallel circuit, the other paths are unaffected if one path fails. This is why parallel circuits are used in designs where reliability is critical.
Practical Applications
Voltage and Current in Household Electrical Devices
The Role of Voltage and Current in Household Electrical Devices
Household electrical devices are designed to make life more comfortable and efficient. They are designed to operate at specific voltages and currents. The electric potential difference (voltage) supplies energy to the device, while the electric current determines the rate at which the device consumes this energy. For example, if an electric kettle operates at 100V and consumes 800W of power, the current can be calculated using the formula \(I = P / V\), which is \(I\) = 800W / 100V = 8A.
Safe Use of Household Electrical Devices
Proper management of voltage and current is crucial in using household electrical devices. Please note the following:
- Use the correct power source for the device: You must choose a power source that matches the device’s voltage and current.
- Overcurrent protection: Household electric circuits have breakers or fuses to prevent overcurrent.
- Proper wiring and plugs: Use wiring that can withstand the current and plugs that match the device’s specifications.
Efficient Operation Examples
- ・Choosing energy-efficient devices: Selecting devices that consume less electrical energy can help reduce energy costs and is an environmentally friendly choice.
- ・Understanding rated power: By understanding the rated power of a device, you can grasp the current load when operating electrical devices and ensure the safety of the electric circuit.
Tips for Safe Use of Electrical Devices
- ・Maintenance: Regular maintenance is essential to detect early signs of malfunction.
- ・Overload: When using multiple devices simultaneously, avoid overloading the circuit.
Voltage and Current in Industrial Electronic Devices
Managing Voltage and Current in Industrial Equipment
Voltage and current management are critical in industrial electronic devices. These devices handle high voltage and large currents, so precise management is required. Proper electric potential and current management help maximize device performance and minimize failure or accident. Industrial motors operate best at a specific voltage, and any deviation in current, whether excessive or insufficient, can reduce efficiency or damage to the equipment.
How to Maximize Industrial Equipment Performance
Voltage and current must be optimized to maximize industrial equipment performance. This means adjusting the power supply based on the equipment’s rated voltage and current.
Examples to Maximize Performance and Safety of Industrial Equipment
- Maintenance and Inspection: Regular maintenance is essential to detect voltage and current anomalies early and to ensure equipment performance and safety.
- Overcurrent Protection: Use fuses or breakers to prevent overcurrent and protect the equipment.
- Power Quality: Power quality (voltage fluctuations and noise) must be managed to ensure a stable power supply.
Tips for Safe Use of Industrial Electronic Devices
- ・Proper Training and Knowledge: Operators must have basic knowledge of electric potential and current and know how to use the equipment safely.
- ・Compliance with Safety Standards: Equipment design and operation must comply with international safety standards and industry regulations.
Measurement Errors and Accuracy
Error Causes and Solutions
Error Causes
Many factors can cause measurement errors. Here are some common causes:
- Instrument Errors: When the instrument itself is not precise or not calibrated correctly.
- Operational Errors: Errors due to instrument misuse or wrong settings.
- Environmental Factors: Temperature, humidity, and electromagnetic interference can affect measurement values.
- Sample Variability: Errors caused by non-uniformity or changes in the measured object’s condition.
Error Prevention
Here are the ways to minimize errors:
- Instrument Selection and Calibration: Choose and calibrate high-precision instruments regularly.
- Proper Operation and Settings: Understand how to operate the instrument and use the correct settings.
- Environmental Condition: Keep the measurement environment consistent. It’s better to maintain temperature and humidity within a specific range.
- Sample Homogenization: Make sure the measurement target is uniform and prepare the sample as needed.
Tips for High Accuracy
Techniques for Advanced Measurement
- Differential Measurement Method: Differential measurement is an effective method for high-accuracy measurement. This method measures the difference between two signals under the same condition to cancel out common noise and errors.
- Four-Terminal Measurement Method: The four-terminal measurement method is suitable for low-resistance measurement. This method uses two terminals to pass current and two additional terminals to measure voltage to reduce errors due to contact resistance.
Ways to Improve Accuracy
- Environmental Control: A stable environment is required for high-accuracy measurement. Control temperature, humidity, and electromagnetic interference to maintain a consistent measurement environment.
- Calibration and Standards: Instruments must be calibrated regularly. Using high-accuracy reference sources will make the measurement more reliable.
Real-World High Accuracy
- Repeat Measurement: Measure multiple times under the same condition to verify data consistency.
- Data Analysis: Analyze measurement data to find error sources and ways to improve accuracy.
- Professional Knowledge: Use professional knowledge to select measurement methods and instruments.
【Download Documents】 DC Circuit Fundamentals
This handbook summarizes the fundamental laws and circuit analysis methods of DC circuits covered in each article. It outlines derivations and circuit behavior, highlighting essential ideas for circuit design.
Electrical Circuit Design
Basic
- Seven Tools for Soldering
- Soldering Techniques and Solder Types
- Seven Techniques for Printed Circuit Board Reworking
-
AC Circuits Fundamentals: Article Guide
- AC Circuits: Alternating Current, Waveforms, and Formulas
- Complex Numbers in AC Circuit
- Fundamentals of Capacitive Circuits: Understanding Series and Parallel Capacitor Connections
- Electrical Reactance
- What is Impedance? AC Circuit Analysis and Design
- Impedance Measurement: How to Choose Methods and Improve Accuracy
- Impedance Matching: Why It Matters for Power Transfer and Signal Reflections
- Resonant Circuits: Resonant Frequency and Q Factor
- RLC Circuit: Series and Parallel, Applied circuits
- What is AC Power? Active Power, Reactive Power, Apparent Power
- Power Factor: Calculation and Efficiency Improvement
- What is PFC?
- Boundary Current Mode (BCM) PFC: Examples of Efficiency Improvement Using Diodes
- Continuous Current Mode (CCM) PFC: Examples of Efficiency Improvement Using Diode
- LED Illumination Circuits:Example of Efficiency Improvement and Noise Reduction Using MOSFETs
- PFC Circuits for Air Conditioners:Example of Efficiency Improvement Using MOSFETs and Diodes
-
DC Circuits Fundamentals: Article Guide
- Electric Current and Voltage in DC Circuits
- Ohm’s Law: Voltage, Current, and Resistance
- Kirchhoff’s Circuit Laws
- What Is Mesh Analysis (Mesh Current Method)?
- What Is Nodal Analysis (Nodal Voltage Analysis)?
- Thevenin’s Theorem: DC Circuit Analysis
- Norton’s Theorem: Equivalent Circuit Analysis
- What Is the Superposition Theorem?
- What Is the Δ–Y Transformation (Y–Δ Transformation)?
- Voltage Divider Circuit
- Current Divider and the Current Divider Rule