Electrical Circuit Design|Basic
RLC Circuit: Series and Parallel, Applied circuits
2025.06.25
An RLC circuit consists of a resistor, an inductor, and a capacitor. This electronic circuit can emphasize or eliminate signals of a specific frequency, making it effectively used in signal filtering and shaping. The impedance and transient response of an RLC circuit differ between series and parallel configurations, enabling various applications in signal processing. Moreover, understanding and appropriately adjusting the damping factor and Q value in an RLC circuit is essential for designing high-performance and energy-efficient circuits. This page provides a detailed explanation of the basics of the advanced techniques of RLC circuits.
What is an RLC Circuit?
An RLC circuit is an electronic circuit consisting of a resistor (R), an inductor (L), and a capacitor (C). These components can be connected in series or parallel. In a series RLC circuit, the current flows in one direction, passing through each component sequentially. In a parallel RLC circuit, the current splits, flowing through all the components simultaneously.

Configuration of the RLC Circuit
| Component | Role in the Circuit |
|---|---|
| Resistor (R) | It resists the current flow, causing the circuit to dampen (energy dissipation). This manifests as energy loss and plays a crucial role in the circuit’s behavior. |
| Inductor (L) | Resists changes in current and stores energy through a magnetic field. The characteristics of the inductor influence the circuit’s time response and delay the current flow. |
| Capacitor (C) | The capacitor resists changes in voltage and stores electric charge. It reacts to voltage changes by storing and releasing energy, determining the circuit’s dynamic properties. |
Operation of RLC Circuits
In an RLC circuit, energy is continuously exchanged between the capacitor and the inductor. As energy moves from the capacitor to the inductor and then from the inductor back to the capacitor, the current and voltage within the circuit change over time. This energy transfer significantly influences the circuit’s resonant frequency and oscillatory characteristics.
Resonant frequency
The resonant frequency of an RLC circuit is expressed as follows:
\(f_0=\displaystyle \frac{1}{2π\sqrt{LC}}\)
The resonant angular frequency is expressed as:
\(ω_0=2πf_0=\displaystyle \frac{1}{\sqrt{LC}}\)
The circuit elements L and C can be ignored at this resonant frequency.
Series RLC Circuit
A series RLC circuit consists of a resistor (R), an inductor (L), and a capacitor (C) connected in series. This circuit’s response to an alternating current (AC) signal is crucial, and it is applied in filter circuits (such as bandpass filters) and oscillators (such as LC oscillators). The circuit impedance is a composite quantity that combines resistance and reactance, and it also indicates the phase angle between the current flowing and the voltage across the circuit. RLC circuits exhibit characteristics such as resonance and Q-factor, which play essential roles in circuit design and applications.
Series RLC Circuits Voltage
In this circuit, the current flowing through each component is the same, but the voltage drop across each component varies.

The voltage drop across each component in a series RLC circuit can be calculated using the following equations:
| Component | Voltage Drop Calculation |
|---|---|
| Resistor | \(V_R=I×R\) |
| Inductor | \(V_L=I×ωL\) |
| Capacitor | \(V_C=I/ωC\) |
Phase Difference in a Series RLC Circuit
The voltage across the inductor and capacitor varies in phase depending on the frequency, affecting the relationship between current and voltage.
Key Points
Phase Angle: The voltage across the inductor leads the current by 90 degrees, while the voltage across the capacitor lags the current by 90 degrees.
The voltage in a series RLC circuit depends on the characteristics and frequency of each component. Each component’s angular frequency and values must be considered to understand the exact voltage drop. Additionally, the impact of the phase angle is significant. Based on these factors, analyzing the series RLC circuit’s behavior and understanding the voltage distribution is possible.
Series RLC Circuits Impedance
In a series RLC circuit, the impedance is a complex number representing the circuit’s voltage ratio to its current. The impedance Z is calculated as follows:
\(Z=R+j(ωL-\displaystyle \frac{1}{ωC})\)
This impedance Z has a real part, the resistance R, and an imaginary part, representing the contributions of the inductive reactance ωL and the capacitive reactance 1/ωC . As the angular frequency ω changes, the contributions of the inductance ωL and the capacitance 1/ωC also change, resulting in a variation of the impedance.
The impedance calculation uses the complex version of Ohm’s Law V=I×Z, where V is the voltage and I is the current. This equation allows one to analyze the behavior of the RLC circuit at a specific frequency. Additionally, by examining the real and imaginary parts of the impedance, one can understand the circuit’s resistive or reactive nature.
Additionally, the absolute value of the impedance Z represents the magnitude of the complex number and is calculated as follows:
\(|Z|=\sqrt{R^2+(ωL-\displaystyle \frac{1}{ωC})^2}\)
The absolute value |Z| indicates the magnitude of the circuit’s total impedance and shows the ratio of the voltage across and the current flowing through it. This is used to evaluate the effects of the real part (resistance) and the imaginary part (reactance) comprehensively.

An RLC series circuit impedance is a complex number that includes the contributions of resistance and reactance. The absolute value of the impedance indicates its magnitude, which is essential for understanding the overall circuit response. Understanding impedance allows applications in many fields, such as circuit design and signal processing.
Series RLC Circuits Q Factor
The sharpness of the resonant characteristics in a series RLC circuit is closely related to its transient response. The transient response describes how the circuit reacts when the input signal changes. The Q factor indicates how easily current flows at the resonant frequency and reflects the circuit’s transient response quality. A high Q factor means the circuit responds sharply to the selected frequency and is less affected by other frequencies.

Calculation of Q Factor
The Q factor of a series RLC circuit is represented by the following equation:
\(Q=\displaystyle \frac{2πf_0 L}{R}=\displaystyle \frac{1}{2πf_0 CR}=\displaystyle \frac{1}{R} \sqrt{\displaystyle \frac{L}{C}}\)
Here, ω0 is the resonant frequency, L is the inductance, C is the capacitance, and R is the resistance.
Relationship between Resistance Value and Q Factor
In an RLC series circuit, the smaller the resistance value R, the larger the Q factor becomes, and the sharper the resonant characteristics are. This is because a smaller resistance value reduces the energy loss in the circuit, resulting in a stronger response at the selected frequency.
RLC Series Circuit and Its Characteristics
In an RLC series circuit, the resistor (R), inductor (L), and capacitor (C) are connected in series. LC1 defines the resonant frequency (ω0) of this circuit. At the resonant frequency, the imaginary part of the impedance becomes zero, and the impedance (|Z|) reaches its minimum value R.
The transient response of the RLC series circuit is greatly influenced by the Q factor, which depends on the circuit’s resistance value. The higher the Q factor, the sharper the circuit’s resonant characteristics and the stronger the response to a specific frequency.
Parallel RLC Circuit
A parallel RLC circuit consists of a resistor (R), an inductor (L), and a capacitor (C) arranged in parallel. It achieves resonance at a particular frequency, making it effective for signal filtering and selection. Additionally, the impedance is minimized at the resonant frequency, improving energy efficiency. Therefore, it is helpful in the design of high-frequency circuits and wireless communication devices.

Parallel RLC Circuit Admittance
Admittance is understood as the inverse of impedance, a particularly important concept in parallel circuits. The admittance of a parallel RLC circuit serves as an indicator that comprehensively represents the influence of each circuit element.

The following equation expresses the admittance of a parallel RLC circuit:
\(Y=Y_R+Y_L+Y_C=\displaystyle \frac{1}{R}+j(ωC-\displaystyle \frac{1}{ωL})\)

Characteristics of Admittance
- 1. Inverse Impedance: Admittance functions as the inverse of impedance. While impedance indicates the “resistance” to current flow, admittance shows the “ease” of current flow.
- 2. Parallel Circuit Characteristics: Admittance illustrates how each circuit component contributes to the total current.
- 3. Frequency Dependency: Admittance is dependent on frequency. This frequency dependence arises because the effects of capacitance and inductance change with frequency.
By using admittance, one can gain a deeper understanding of the behavior of a parallel RLC circuit and analyze the circuit’s performance at specific frequencies.
Impedance and Admittance of Parallel RLC Circuits
The impedance in a parallel RLC circuit is defined as the reciprocal of its admittance (inverse impedance). The following equation gives the magnitude of the admittance:
\(|Y|=\sqrt{\displaystyle \frac{1}{R^2} +(ωC-\displaystyle \frac{1}{ωL})^2}\)
Here R is the resistance, L is the inductance, C is the capacitance, and ω is the angular frequency.
Therefore, the magnitude of the impedance ∣Z∣ in the parallel RLC circuit, as the reciprocal of the admittance, is calculated as follows:
\(|Z|=\displaystyle \frac{1}{|Y|} =\displaystyle \frac{1}{\sqrt{\displaystyle \frac{1}{R^2} +(ωC-\displaystyle \frac{1}{ωL})^2}}\)

At the resonant frequency f0, the reactance due to the inductor and capacitor cancel each other out, resulting in the following condition:
\(2πfC-\displaystyle \frac{1}{2πfL}=0\)
The absolute value of the impedance |Z| becomes maximum at the resonant frequency. This characteristic is a crucial feature of parallel RLC circuits and is essential in designing filters and resonant circuits.
Moreover, at the resonant state, the absolute value of the current flowing through the circuit (|I|) becomes minimal. This is because the parallel circuit’s impedance is minimized at the resonant frequency.

Parallel RLC Circuit Current
Here, we use Ohm’s Law to calculate the current in a parallel RLC circuit.
Ohm’s Law is expressed as I = Y ×V, where Y is the admittance (the inverse of impedance), and V is the voltage. For example, if the voltage is V = 10, and the admittance is Y = 0.224 (the phase angle −63.4°), the current I is calculated as follows:
Let the admittance Y be expressed in terms of trigonometric functions:
\(Y=0.224×(cos(-63.4°)+jsin(-63.4°))=0.224×(0.447+j(-0.894))\)
Since the voltage V has a phase angle of 0°:
\(V=10×(cos(0°)+jsin(0°))=10×(1+j0)\)
As a result, the current is I :
\(I=2.24×(cos(-63.4°)+jsin(-63.4°))=1.0+j(-2.0)\)
This results in a real part of the current of 1.0 A and an imaginary part of -2.0 A. This determines the magnitude and phase angle of the current in the RLC parallel circuit.
Relationship between RLC Parallel Circuit and Bandwidth
The bandwidth in a parallel RLC circuit demonstrates the variation in impedance and admittance around the resonant frequency, determining the range of frequencies over which the circuit operates effectively. Below is an explanation of the relationship between a parallel RLC circuit and its bandwidth.
The bandwidth indicates the range of frequencies over which the circuit functions effectively. In the case of a parallel RLC circuit, the bandwidth (Δω) is defined as follows.
\(BW=Δf=f_2-f_1\)
or
\(BW=f_0/Q\)
Here, ω1 and ω2 are the frequencies at which the impedance is half its maximum value centered around the resonant frequency. The following factors influence this bandwidth:
- 1. Resistance (R)
The smaller the resistance value, the sharper the change in impedance at the resonant frequency, resulting in a narrower bandwidth. Conversely, a more significant resistance value results in a broader bandwidth. - 2. Quality factor
The following equation defines the quality factor Q:
\(Q=\displaystyle \frac{R}{2πfL}=2πfCR=R\sqrt{\displaystyle \frac{C}{L}}\)
A high Q factor indicates a narrow bandwidth and sharp resonance, while a low Q factor indicates a wide bandwidth and gentle resonance.
The inductance, capacitance, and resistance values determine the bandwidth of a parallel RLC circuit. The change in impedance and the quality factor at the resonant frequency dictate how the circuit responds to frequencies. A high-quality factor indicates a sharp resonance and a narrow bandwidth, while a low-quality factor indicates a wide bandwidth. Understanding this relationship allows for circuit design tailored to specific applications. For example, a high Q value may be required in filter circuits to allow only a specific frequency band to pass through.
Series and Parallel RLC Circuits
The fundamental principles of RLC circuits, whether in series or parallel, remain consistent. These principles include the relationship between current and voltage and the roles of the basic elements: resistance (R), inductance (L), and capacitance (C). These circuit elements determine how current flows and voltage changes, making them critical components in both circuits.
Common Characteristics of Series and Parallel Circuits
Series and parallel RLC circuits share fundamental similarities in specific elements and phenomena. Both types of circuits have similar resonance, damping, and the basic roles of circuit elements (resistance, inductance, and capacitance).
Resonance and Natural Frequency
Both series and parallel RLC circuits exhibit the characteristic of resonance. Resonance is the phenomenon where the circuit response is maximized at a specific frequency, known as the natural or resonant frequency. This resonant frequency is determined based on the values of the circuit elements. Although the resonant frequency may differ between the two types of circuits, the basic concept of resonance remains the same.
Damping Effect
The damping effect caused by resistors is present in both series and parallel circuits. Resistors limit the current flow and cause energy dissipation, affecting the circuit’s behavior. This phenomenon occurs because the resistors consume energy as heat.
Basic Characteristics of Circuits
The basic characteristics of RLC circuits, such as current flow and voltage distribution, are common to both series and parallel circuits. Although concepts like impedance (series circuits) and admittance (parallel circuits) differ, they both express the relationship between current and voltage, grounded in the fundamental principles of electrical engineering.
Differences Between Series and Parallel Circuits
Impedance and Admittance
One of the main differences between series circuits and parallel circuits is the role and representation of impedance (Z) and admittance (Y). The impedance of a series RLC circuit is expressed as the sum of the impedances of each element (resistor, inductor, capacitor). On the other hand, in a parallel RLC circuit, admittance becomes essential, which is the sum of the reciprocal of the impedances of each element. These differences are crucial for understanding the relationship between current and voltage.
| Series Circuit | Parallel Circuit |
|---|---|
| \(|Z|=\sqrt{R^2+(ωL-\displaystyle \frac{1}{ωC})^2}\) | \(|Z|=\displaystyle \frac{1}{\sqrt{\displaystyle \frac{1}{R^2} +(ωC-\displaystyle \frac{1}{ωL})^2}}\) |
Current Flow
In a series circuit, the same current flows through all the components. Conversely, in a parallel circuit, the total current branches out to each component, and different currents flow through each component.
| Series Circuit | Parallel Circuit |
|---|---|
| \(I=I_R=I_L=I_C\) | \(I=I_R+I_L+I_C\) |
Voltage Drop and Distribution
In a series circuit, the voltage drops across each component, and the voltage distribution depends on the characteristics of each element. On the other hand, in a parallel circuit, the same voltage is applied to all the components, resulting in a uniform voltage distribution.
| Series Circuit | Parallel Circuit |
|---|---|
| \(V=V_R+V_L+V_C\) | \(V=V_R=V_L=V_C\) |
Frequency Response and Bandwidth
The frequency response differs between series RLC circuits and parallel RLC circuits. This is due to the different methods for calculating the resonant frequency and the arrangement of circuit elements that affect the circuit’s bandwidth, leading to distinct circuit behavior.
| Series Circuit | Parallel Circuit |
|---|---|
| \(Q=\displaystyle \frac{2πf_0 L}{R}=\displaystyle \frac{1}{2πf_0 CR}=\displaystyle \frac{1}{R} \sqrt{\displaystyle \frac{L}{C}}\) | \(Q=\displaystyle \frac{R}{2πf_0 L}=2πf_0 CR=R\sqrt{\displaystyle \frac{C}{L}}\) |
| \(BW=f_0 /Q=\displaystyle \frac{1}{2πCR}\) | \(BW=f_0 /Q=\displaystyle \frac{R}{2πL}\) |
Transient Response
The transient response also varies between series RLC circuits and parallel RLC circuits. In a series circuit, transients occur as energy shifts from one element to another, while in a parallel circuit, energy distribution differs, causing distinct transient phenomena.
Series RLC and parallel RLC circuits exhibit apparent differences in impedance and admittance, current flowing, voltage distribution, frequency response, and transient response. These differences are crucial considerations in circuit design and analysis.
Resonance in RLC Circuits: Concepts and Mathematical Analysis
Resonance in an RLC circuit refers to the state where electrical and magnetic energy are exchanged most efficiently. This state occurs at a specific frequency where energy resonates between the inductor and capacitor. The concept of resonance is extremely important in the design and analysis of electronic circuits.
Mathematical Expression of Resonance
Resonance in a series RLC circuit is represented by the following equation:
\(L\displaystyle \frac{d^2 Q}{dt^2}+R\displaystyle \frac{dQ}{dt}+\displaystyle \frac{Q}{C}=V_p cos(ωt)\)
Here, Q is the charge on the capacitor, L is the inductance, R is the resistance, C is the capacitance, Vp is the peak voltage, and ω is the angular frequency.
This equation demonstrates the RLC circuit’s dynamic behavior considering the charge’s time variation.
Average Power Equation
The following equation gives the average power PAVG in a resonant circuit:
\(P_{\text{AVG}}=V_{\text{RMS}}×I_{\text{RMS}}=\displaystyle \frac{{V_{\text{RMS}}}^2}{R}=\displaystyle \frac{(\displaystyle \frac{V_p}{\sqrt{2}})^2}{R}=\displaystyle \frac{V_p^2}{2R}\)
Here, IRMS represents the RMS current, and Z denotes the circuit impedance.
Quality Factor (Q Factor)
The Quality Factor (Q Factor) represents the ratio of the energy stored to the power dissipated in the circuit and is used to measure the performance of a resonant circuit.
This Q Factor quantifies how sharp the circuit’s response is at resonance. A higher Q Factor indicates a narrower resonance peak and lower energy loss.
Overall, the resonance phenomenon in an RLC circuit is critical in optimizing circuit design and enhancing performance at specific frequencies.
Resonant Frequency of an RLC Circuit
The resonant frequency of an RLC circuit refers to the natural frequency of oscillation that occurs when the circuit includes resistance (R), inductance (L), and capacitance (C). The characteristics of the circuit determine this resonant frequency and play a crucial role in the transfer of energy between the components where energy is stored, such as the inductor and capacitor.
Derivation of the Natural Frequency
To determine the resonant frequency of an RLC circuit, we apply Kirchhoff’s Voltage Law to obtain the following equation:
\(L\displaystyle \frac{d^2 Q}{dt^2}+\displaystyle \frac{Q}{C}=0\)
Here, L is the inductance, C is the capacitance, and Q is the charge on the capacitor.
This second-order differential equation is called the harmonic oscillator equation, and the resonant frequency ωR of the RLC circuit is calculated as follows:
\(ω_R=\displaystyle \frac{1}{\sqrt{LC}}\)
This equation depends on the inductance and capacitance values, and these parameters determine the resonant frequency. The resonant frequency is the frequency at which the circuit oscillates freely, assuming no external driving forces.
In summary, the resonant frequency of an RLC circuit represents the natural frequency at which energy is efficiently exchanged between the inductor and capacitor. This is a crucial parameter in the design and analysis of the circuit.
The Impact of Damping by Resistors
In an RLC circuit, the resistor (R) is a crucial element for damping (energy dissipation). Using Kirchhoff’s voltage law, the equation for the RLC circuit is described as follows:
\(L\displaystyle \frac{d^2 Q}{dt^2}+R\displaystyle \frac{dQ}{dt}+\displaystyle \frac{Q}{C}=0\)
Here, L is the inductance, R is the resistance, C is the capacitance, and Q is the charge on the capacitor.
| Equation | Role of Each Component |
Description of Damping Effect |
|---|---|---|
| \(L\displaystyle \frac{d^2 Q}{dt^2}\) | Inertia | Resistance to changes in current due to inductance. Represents the property of the inductor to oppose changes in current (inertia). |
| \(R\displaystyle \frac{dQ}{dt}\) | Friction (Damping Term) |
Energy dissipation is caused by resistance. |
| \(\displaystyle \frac{Q}{C}\) | Restoring Force | The force is generated when the capacitance discharges. Represents the force of the capacitance trying to retain the charge (restoring force). |
The Effect of Damping
Damping can be considered as the dissipation of energy in a vibrating system. In an RLC circuit, the resistor causes Joule heating (energy loss) due to the current flowing through the circuit. This Joule heating dissipates energy, affecting the attenuation of the vibrations.
- • Weak damping (small R-value) causes the circuit to vibrate longer and slows energy dissipation.
- • Strong damping (large R-value): The vibrations attenuate quickly, and the energy dissipation is faster.
Thus, the crucial role of the resistor in an RLC circuit is to control the damping of the vibrations. This significantly impacts the operating characteristics of the RLC circuit.
Common Mistakes in RLC Circuits (LC Circuits)
Misunderstandings and common mistakes frequently occur regarding circuits’ operating principles and characteristics. This article aims to clarify these misconceptions and deepen the correct understanding of RLC and LC circuits. It focuses particularly on the impedance characteristics at resonance in LC circuits, the meaning of the Q factor (quality factor), and the comprehension of transient responses, which are basic yet often misunderstood points.
Impedance at Resonance in LC Circuits:
A common misconception is that an LC circuit has the minimum impedance at resonance. However, in reality, at the resonant frequency, the LC circuit’s inductive and capacitive reactance cancel each other out, leaving only the purely resistive component. Therefore, the impedance of the LC circuit at resonance is not minimal but equal to the value of the resistive component within the circuit.
Confusion About Resonant Frequency and Anti-Resonators:
Another widespread misunderstanding regarding the resonant frequency of LC circuits is often erroneously explained as “anti-resonators.” In fact, the resonant frequency of an LC circuit refers to the frequency at which the inductance and capacitance in the circuit resonate, allowing energy to be efficiently exchanged between the inductor and capacitor. This resonant frequency is a crucial parameter that defines the characteristics of the circuit and is generally referred to as the “resonant frequency.”
Misconceptions and Common Errors Related to Other RLC and LC Circuits:
Understanding Energy Storage in Inductance and Capacitance:
There are often misunderstandings about how an inductor and capacitor store energy. An inductor stores energy as a magnetic field, while a capacitor stores energy as an electric field. It is crucial to understand that these are complementary but not identical processes.
Misconceptions about Quality Factor (Q Factor):
The Q factor in an RLC circuit indicates its resonant characteristics, but its meaning is often misunderstood. A high Q factor means the circuit has a narrow bandwidth and is very sensitive to the resonant frequency. Conversely, a low Q factor indicates that the circuit has a wide bandwidth and exhibits a more “flat” frequency response.
Misunderstandings about Transient Response:
The transient response of RLC circuits, especially damping, is often oversimplified or ignored. The transient response shows the dynamic behavior of the circuit until it reaches a steady state and plays a crucial role in filters and oscillatory systems.
Misconceptions about Applications of RLC Circuits:
RLC circuits are not limited to applications such as filters or oscillators. These circuits are used in various applications, including power management, signal shaping, and vibration analysis. It is important to consider the significance of RLC circuits for specific applications.
Applications of RLC Circuits: Filter Circuits
As an application circuit of an RLC circuit, it easily removes unwanted noise and emphasizes specific signal components. Different types of filters, such as low-pass, high-pass, and bandpass filters, correspond to specific frequency characteristics and help achieve optimal signal processing for various applications.
RLC Circuits and Bandwidth
The bandwidth (Δω) represents the frequency range an RLC circuit operates effectively. Specifically, when used as a filter, the bandwidth refers to the range of signal frequencies it allows to pass through. Bandwidth is typically defined as the range of frequencies where the gain falls below 3dB (or half the power) of its maximum value.
Relationship Between Bandwidth and RLC Circuits
An RLC circuit’s bandwidth varies depending on its components’ values and configuration. This bandwidth becomes particularly crucial when the circuit behaves as a bandpass filter with a peak around its resonant frequency.
Calculation Formula
The bandwidth BW can be calculated using the resonant frequency f0 and the quality factor Q.
Generally, the bandwidth is expressed by the following formula:
\(Δω=\displaystyle \frac{f_0}{Q}\)
Where f0 is the resonant frequency, and Q is the quality factor.
Quality Factor Q
The Q value indicates the selectivity of the circuit. A higher Q value means a narrower bandwidth.
The Q value can be calculated using the following formula:
\(Q=\displaystyle \frac{f_0}{BW}\)
Where BW is the bandwidth.
The bandwidth of an RLC circuit is a crucial factor in determining a filter’s performance. Appropriately designing the resonant frequency and quality factor can create a filter with the desired bandwidth. This allows for the effective processing, enhancement, or suppression of signals within a specific frequency range.
Low-Pass Filter
A low-pass filter allows signals below a specific frequency to pass through while attenuating signals above that frequency. The low-pass filter in an RLC circuit is suitable for passing low-frequency signals.
Operating Principle of the RLC Low-Pass Filter
In an RLC low-pass filter, an inductor (L) and capacitor (C) are used together. At low frequencies, the inductor acts as a short circuit (offering very little resistance), and the capacitor acts as an open circuit (offering infinite resistance). This property allows low-frequency signals to pass through the filter easily.
Calculation Formula
The following formula determines the cutoff frequency (fC) of an RLC low-pass filter:
\(f_c=\displaystyle \frac{1}{2π\sqrt{LC}}\)
Where L is the inductance, and C is the capacitance.
Filter Characteristics
The characteristics of an RLC low-pass filter change significantly at the cutoff frequency. Below this frequency, signals pass through almost unaffected, but above this frequency, signals attenuate sharply. This property makes the RLC low-pass filter useful in removing high-frequency noise from electronic circuits.
Filter Design and Applications
Designing an RLC low-pass filter involves selecting appropriate values for the inductor and capacitor to achieve the desired cutoff frequency and frequency restriction. These filters are used in various applications, such as audio systems, radio receivers, and power management systems.
RLC low-pass filters play a crucial role in reducing unwanted noise in electronic circuits by effectively allowing signals below a specific frequency to pass while blocking higher-frequency signals. By choosing the proper inductance and capacitance, filters can be tailored for specific applications.
High-Pass Filter
A high-pass filter allows signals with a frequency higher than a specific frequency to pass through while attenuating signals with frequencies lower than that threshold. In an RLC circuit, a high-pass filter is well-suited for passing high-frequency signals.
The arrangement of the inductor (L) and capacitor (C) in an RLC high-pass filter differs from that in a low-pass filter. At high frequencies, the capacitor behaves like a short circuit, and the inductor behaves like an open circuit. This characteristic allows high-frequency signals to pass through the filter easily.
Calculation Formula for an RLC High-Pass Filter
The following formula determines the cutoff frequency (fc) of an RLC high-pass filter:
\(f_c=\displaystyle \frac{1}{2π\sqrt{LC}}\)
Here, L represents the inductance, and C represents the capacitance.
Filter Characteristics
The characteristics of an RLC high-pass filter change significantly at the cutoff frequency. Above this frequency, signals pass through almost unchanged, while below this frequency, signals are rapidly attenuated. Due to this characteristic, RLC high-pass filters are used in electronic circuits to eliminate low-frequency noise.
Filter Design and Application
Designing an RLC high-pass filter involves selecting appropriate values for the inductor and capacitor to achieve the desired cutoff frequency and frequency limitations. These filters are used in various applications, such as audio systems, wireless communication devices, and signal processing systems.
RLC high-pass filters play a crucial role in reducing unwanted noise in electronic circuits by effectively allowing signals above a specific frequency to pass while blocking low-frequency signals. By choosing suitable inductance and capacitance values, a filter tailored to specific applications can be designed.
Band Pass Filter in an RLC Circuit
A bandpass filter allows signals within a specific frequency range to pass through while attenuating signals outside that range. In an RLC circuit, the bandpass filter has high transmissivity for a specific frequency range.
In an RLC bandpass filter, a resistor (R), inductor (L), and capacitor (C) are combined in a specific manner to allow a particular frequency range to pass. In this filter, the resonant frequency plays a crucial role.

Calculation Formula for RLC Band Pass Filter
The resonant frequency (fr) of the bandpass filter is calculated using the following formula:
\(f_r=\displaystyle \frac{1}{2π\sqrt{LC}}\)
Where L is inductance, and C is capacitance.
Filter Characteristics
A bandpass filter emphasizes a specific frequency range centered around the resonant frequency and attenuates signals outside this range. This characteristic allows RLC circuits to extract specific frequencies in communication systems and audio equipment.
Filter Design and Application
Designing an RLC circuit involves carefully selecting the resistor, inductor, and capacitor values to achieve the desired resonant frequency and bandwidth. This filter is widely applied in wireless communication, audio, and signal processing systems.
RLC circuits play a crucial role in many electronic circuits by emphasizing signals within a specific frequency band and effectively attenuating others. These filters require precise design tailored to specific applications.
Snubber Circuits
A snubber circuit is a type of circuit used in the field of power electronics aimed at controlling transient response and reducing unwanted voltage spikes and current spikes. It is often used to protect semiconductor switching devices, such as transistors and thyristors.
A snubber circuit typically consists of a capacitor (C) and a resistor (R) connected in series or parallel across the switching device.

Function and Purpose
Damping Voltage Spikes:
A snubber circuit suppresses the rapid voltage changes that occur during switching. This is achieved by the capacitor absorbing the voltage spike and the resistor dissipating that energy as heat.
Managing Current Spikes:
The resistor and capacitor combination helps attenuate the sudden current influx into the switching transistor.
Design of Snubber Circuits
The design of snubber circuits is based on the target switching device’s characteristics and operating environment. The values of the capacitor and resistor are selected considering the following factors:
- • Maximum voltage rating of the device
- • Switching frequency
- • Operating conditions of the circuit
Calculation Formulas
The values of the capacitor (C) and the resistor (R) in the snubber circuit are calculated as follows:
- • The value of the capacitor is selected based on the transient characteristics of the device.
- • The value of the resistor is calculated based on the amount of energy dissipated through the capacitor and the safe operating range of the switching device.
Snubber circuits play a critical role in extending the lifespan of switching devices and enhancing the system’s overall reliability. A well-designed snubber circuit effectively controls transient response and is essential for protecting electronic devices.
Tuned Circuit
The tuned circuit is designed to exhibit maximum or minimum response at a specific frequency. This characteristic is commonly used in wireless communication and broadcasting to receive a particular signal selectively.
The tuning circuit typically consists of an LC circuit, which includes an inductor (L) and a capacitor (C). This circuit resonates at a specific resonant frequency, with greater signal strength than other frequencies.

Resonance Condition
The following equation expresses the resonant frequency f0 of a tuning circuit:
\(f_0=\displaystyle \frac{1}{2π\sqrt{LC}}\)
Natural Frequency
The resonant frequency is also called the natural frequency, where the circuit freely oscillates. At this frequency, the reactance due to the inductance and capacitance cancels out, resulting in the circuit’s minimum impedance.
The Effect of Resistance
Actual tuning circuits also include resistance (R). Resistance affects the sharpness (Q factor) at the resonant frequency and determines the quality of the resonance.
The following equation expresses the Q factor:
\(Q=\displaystyle \frac{2πf_0 L}{R}\)
Design Highlights
Selectivity: Exhibits a high response only at a specific frequency, excluding signals of other frequencies.
Q Factor: A high Q factor means a narrow bandwidth, increasing sensitivity to a specific frequency.
Applications: Radio receivers, signal generators, filter circuits, etc.
Due to their selectivity and high Q factor, tuning circuits play a crucial role in selectively processing specific frequencies. This allows efficient extraction of specific signals and elimination of noise and other signals in systems such as radio communication systems.
【Download Documents】 AC Circuit Fundamentals
This handbook summarizes key AC circuit concepts from each article, including reactance, impedance, resonance, power, and power factor. It outlines derivations and circuit behavior, highlighting essential ideas for circuit design.
Electrical Circuit Design
Basic
- Soldering Techniques and Solder Types
- Seven Tools for Soldering
- Seven Techniques for Printed Circuit Board Reworking
-
AC Circuits Fundamentals: Article Guide
- AC Circuits: Alternating Current, Waveforms, and Formulas
- Complex Numbers in AC Circuit
- Fundamentals of Capacitive Circuits: Understanding Series and Parallel Capacitor Connections
- Electrical Reactance
- What is Impedance? AC Circuit Analysis and Design
- Impedance Measurement: How to Choose Methods and Improve Accuracy
- Impedance Matching: Why It Matters for Power Transfer and Signal Reflections
- Resonant Circuits: Resonant Frequency and Q Factor
- RLC Circuit: Series and Parallel, Applied circuits
- What is AC Power? Active Power, Reactive Power, Apparent Power
- Power Factor: Calculation and Efficiency Improvement
- What is PFC?
- Boundary Current Mode (BCM) PFC: Examples of Efficiency Improvement Using Diodes
- Continuous Current Mode (CCM) PFC: Examples of Efficiency Improvement Using Diode
- LED Illumination Circuits:Example of Efficiency Improvement and Noise Reduction Using MOSFETs
- PFC Circuits for Air Conditioners:Example of Efficiency Improvement Using MOSFETs and Diodes
-
DC Circuits Fundamentals: Article Guide
- Electric Current and Voltage in DC Circuits
- Ohm’s Law: Voltage, Current, and Resistance
- Kirchhoff’s Circuit Laws
- What Is Mesh Analysis (Mesh Current Method)?
- What Is Nodal Analysis (Nodal Voltage Analysis)?
- Thevenin’s Theorem: DC Circuit Analysis
- Norton’s Theorem: Equivalent Circuit Analysis
- What Is the Superposition Theorem?
- What Is the Δ–Y Transformation (Y–Δ Transformation)?
- Voltage Divider Circuit
- Current Divider and the Current Divider Rule