Electrical Circuit Design|Basic
PFC Circuits for Air Conditioners:Example of Efficiency Improvement Using MOSFETs and Diodes
2018.11.22
Points of this article
・In continuous current mode PFC, by replacing an IGBT + FRD with a Hybrid MOSFET + SiC SBD, efficiency can be improved.
・In the example given, efficiency is improved due to the fast trr characteristic of the SiC SBD and the low on-resistance and fast switching of the Hybrid MOSFET.
In the previous article we presented an example of efficiency improvement and noise reduction in an LED illumination circuit. In this article, we describe an example of an air conditioner. In recent years, the APF (Annual Performance Factor), which indicates annual energy efficiency, has been emphasized, and so this is one important issue relating to efficiency improvements in household appliances such as air conditioners.
Continuous Current Mode PFC Circuit for Air Conditioners:Example of Efficiency Improvement Using MOSFETs and Diodes
This circuit is an example of a continuous current mode (CCM) PFC circuit for an air conditioner. Results are presented comparing the efficiency when, in this circuit, the FRD (fast recovery diode) used in the original design is changed to an SCS112AM, which is a SiC SBD (Schottky barrier diode), and a separate RFUS20TF6S FRD, or when the switching transistor is changed from the original IGBT to a R6035GN Hybrid MOS, or when both the transistor and the diode are changed.

Changing the FRD of the Original Design to a SiC SBD
Data is presented comparing efficiency and losses when the FRD used in the original circuit is replaced with a SiC SBD.

The above figures are all measured data. Efficiency improvements of about 0.1 to 0.2% were observed, but in terms of losses, for a Po of 2094 W, the difference was about 4.2 W.
The main reason for this difference is the fact that, compared with the original FRD, the trr (reverse recovery time) is shorter for the SiC SBD that was used to replace it. In continuous current mode PFC, the efficiency is better when the diode trr (reverse recovery time) characteristic is faster, as explained in “Continuous Current Mode PFC: Examples of Efficiency Improvement Using Diodes”. Moreover, differences in reverse recovery characteristics of SiC SBDs and FRDs are explained in detail in ”What are SiC Schottky Barrier Diodes? – Reverse Recovery Characteristics of SiC-SBDs and Si-PNDs”, which should be referenced as necessary.
Changing the IGBT of the Original Design to a Hybrid MOS Device
Next, we present data that compares losses for different switching transistors. The diode used in these cases is a SiC SBD.

By changing the switching transistor from an IGBT to the R6035GN Hybrid MOS transistor, a loss reduction of 4 W when operating at an output power of 1000 W could be confirmed.
There are two reasons for this. One is the fact that the Hybrid MOS device is capable of faster switching, so switching losses are reduced. The other is that the on-resistance is lower, so that conduction losses are also reduced.

This waveform data reveals that the rising transition of the Hybrid MOSFET is fast, so that losses are lower than for the IGBT in the circled areas. It should also be noted that although the IGBT used is an ultra-high-speed device, it is still slower than the Hybrid MOSFET.
The graph on the right shows the on-resistance versus Ic (Id) characteristic for the individual transistors. In the region above 20 A, the on-resistances of the MOSFETs and the IGBT are nearly the same, but in the region below 20 A, the MOSFET on-resistances are lower than that of the IGBT, and so overall, we can expect losses for the MOSFETs to be lower.
The R6035GN, represented by the green line, is a standard super-junction MOSFET (SJ MOSFET); it has an on-resistance that is low for low currents, but is somewhat higher than for IGBTs at high currents. This is a characteristic of standard SJ MOSFETs. Due to this difference in characteristics, IGBTs are selected for use with large currents, but there is the problem that in low-current regions the IGBTs result in larger losses and poor efficiency.
Hybrid MOS devices are descended from SJ MOSFETs, and are MOSFETs that combine the fast switching performance and low on-resistance for low currents of SJ MOSFETs with a low on-resistance for large currents that rivals IGBTs. For details, please refer to “Hybrid MOS Combines the Advantages of Both MOSFET and IGBT”.
Efficiency Improved by Changing to a Hybrid MOSFET + SiC SBD
Finally, we present efficiency data for combinations of diodes and switching transistors.

The combination labeled “original” is the combination of the IGBT and FRD used in the original design. “SJ MOS + FRD” are combinations of three types of standard SJ MOSFETs manufactured by ROHM together with one ROHM FRD. The “Hybrid MOS + FRD” devices are both ROHM products. The “Hybrid MOSFET + SiC SBD”, for which a green background color is used, are likewise ROHM devices.
The graph plots the data in the table. As a result, we see that the best efficiency is obtained for the Hybrid MOSFET + SiC SBD combination.
Where PFC is concerned, the approaches to loss reduction are somewhat different for continuous current mode (CCM) and for boundary current mode (BCM). This should be considered when endeavoring to improve efficiency.
【Download Documents】 Silicon Power Devices Application Examples Utilizing the Merits
ROHM’s seminar materials provided at the seminar venue. Silicon base power devices continue its evolution for the market demands of product power saving and efficiency enhancing. Basic knowledge to selection methods for diodes and MOSFETs, the latest device properties, and application examples are described.
Electrical Circuit Design
Basic
- Soldering Techniques and Solder Types
- Seven Tools for Soldering
- Seven Techniques for Printed Circuit Board Reworking
-
AC Circuits Fundamentals: Article Guide
- AC Circuits: Alternating Current, Waveforms, and Formulas
- Complex Numbers in AC Circuit
- Fundamentals of Capacitive Circuits: Understanding Series and Parallel Capacitor Connections
- Electrical Reactance
- What is Impedance? AC Circuit Analysis and Design
- Impedance Measurement: How to Choose Methods and Improve Accuracy
- Impedance Matching: Why It Matters for Power Transfer and Signal Reflections
- Resonant Circuits: Resonant Frequency and Q Factor
- RLC Circuit: Series and Parallel, Applied circuits
- What is AC Power? Active Power, Reactive Power, Apparent Power
- Power Factor: Calculation and Efficiency Improvement
- What is PFC?
- Boundary Current Mode (BCM) PFC: Examples of Efficiency Improvement Using Diodes
- Continuous Current Mode (CCM) PFC: Examples of Efficiency Improvement Using Diode
- LED Illumination Circuits:Example of Efficiency Improvement and Noise Reduction Using MOSFETs
- PFC Circuits for Air Conditioners:Example of Efficiency Improvement Using MOSFETs and Diodes
-
DC Circuits Fundamentals: Article Guide
- Electric Current and Voltage in DC Circuits
- Ohm’s Law: Voltage, Current, and Resistance
- Series Circuit Calculator for Resistance, Current, Voltage Drop, and Power
- Parallel Resistor Calculator for Equivalent Resistance, Branch Current, and Power
- Kirchhoff’s Circuit Laws
- What Is Mesh Analysis (Mesh Current Method)?
- What Is Nodal Analysis (Nodal Voltage Analysis)?
- Thevenin’s Theorem: DC Circuit Analysis
- Norton’s Theorem: Equivalent Circuit Analysis
- What Is the Superposition Theorem?
- What Is the Δ–Y Transformation (Y–Δ Transformation)?
- Voltage Divider Circuit
- Current Divider and the Current Divider Rule