Electrical Circuit Design|Basic
Ohm’s Law: Voltage, Current, and Resistance
2026.01.15
table of contents
- ・The Fundamental Principle of Ohm’s Law
- ・Series and Parallel Circuit Characteristics
- ・The Role of Ohm’s Law in an Electrical Circuit
- ・Concrete Calculations of Voltage, Current, and Resistance
- ・Broader Applications in Resistive Circuits
- ・Ohm’s Law in AC Circuits
- ・When Ohm’s Law May Not Apply
- ・Practical Uses of Ohm’s Law in Circuit Design
- ・Conclusion
Ohm's Law is a fundamental principle that describes the relationship between current, voltage, and resistance in an electrical circuit. Specifically, it states that the current through a conductor is directly proportional to the voltage across it and inversely proportional to its resistance. For example, in a simple DC circuit where a battery is connected in series with a small light bulb (resistor), the battery's voltage and the bulb's resistance determine the amount of electric current flowing through the filament. This article will walk you through the basic idea behind Ohm's Law step by step, and then demonstrate how to apply it effectively in real-life circuit design.
Ohm's Law Calculator
Select any two inputs and enter values. The remaining two will be calculated automatically.
The Fundamental Principle of Ohm’s Law
Ohm's Law is a fundamental principle in modern physics and electronics, guiding the analysis and design of circuits. It involves three main variables: voltage V, current I, and resistance R. In this section, we first introduce a practical calculation tool that helps you quickly solve for unknown quantities in a circuit. We then investigate how voltage, electric current, and resistive elements interact, followed by the relevant equations and unit definitions. Finally, we'll consider visual aids such as the "VRI Triangle" and "VRIP Wheel" that help people understand how these relationships form the basis of resistive circuits.

The Equation and Units
A well-known form of Ohm’s Law is:
\(V=IR\)
Here,
- V(volts) is the applied voltage,
- I(amperes) is the current,
- R(ohms) is the resistance.
Rearranging gives
\(I=\frac{V}{R},R=\frac{V}{I}\)
For instance, if you have a 10Ω resistor and apply 10V across it, the current will be 1A. This direct relationship helps determine how to size a resistor for an LED or how to measure current more precisely in a circuit.
Voltage is a potential difference (energy per unit charge) that pushes charge carriers, while current is a measure of the amount of charge that passes a particular point over time. Resistance indicates how strongly a material or device opposes this flow. Having a formula to define these variables helps engineers, hobbyists, and students systematically consider the various circuit components they need to account for.
The VRI Triangle and VRIP Wheel
For many people, it helps to visualize these relationships using the so-called VRI Triangle (sometimes referred to as the "Ohm's Law triangle") or the VRIP Wheel (an Ohm's Law wheel that encompasses both current and power). In the triangle form, you see V at the top vertex and I and R at the base corners. Covering one variable in the triangle reveals the multiplication or division needed to solve for that variable.
Meanwhile, the VRIP circle extends the same concept to include power P. If you want to calculate power consumption in your circuit components, such as a resistor's dissipated power or a battery's output, then you combine the same relationship:
\(P=VI\)
Placing these variables in a circle helps quickly remind you of various formula variations, such as P = I2 R or P = V2 / R. Such references reduce mistakes and speed up circuit design or troubleshooting.

Series and Parallel Circuit Characteristics
In a series circuit, the same current flows through all components, and the total resistance equals the sum of the individual resistances. In a parallel circuit, all components share the same voltage, and the total resistance is the reciprocal of the sum of the reciprocals.
Series Circuit
In a series circuit, components are connected in a single path and sequence. The characteristics are:
- Same Current: All components in a series circuit have the same current flowing through them. This means the same current flows through every element.
- Voltage Division: Voltage is divided among the components. According to Ohm's Law, the voltage drop across each element is directly proportional to its resistance. So, components with higher resistance will have higher voltage drops.
- Sum of Resistances: Total resistance is the sum of the resistances of the components connected in series. In other words, the equivalent resistance is just the sum of the resistances of each element.

Parallel Circuits
I In a parallel circuit, components have multiple paths and are connected in parallel. Here are the characteristics of parallel circuits:
- Branching Current: In a parallel circuit, current branches out and flows into each component. Each branch carries its own portion of the total current.
- Same Voltage: All components have the same voltage. This means the voltage applied to each element in a parallel circuit is the same.
- Reciprocal Resistance: The reciprocal of the resistance (1/resistance value) of each component is summed to get the total resistance of the parallel circuit. Total resistance is found by summing the reciprocals and then taking the reciprocal of that sum.

Ohm’s Law Calculator for Electric Circuits
When you begin studying electrical circuit behavior, one helpful step is to use an online or offline "Ohm's Law calculation tool." By entering your known quantities (for example, a driving voltage and a resistance R, or the current you want to achieve and the resistor value), these tools can automatically calculate unknown values, such as voltage drop or current flow. This streamlines the process of dealing with AC or DC circuits, helping to avoid mistakes in equation setup.
By experimenting with different inputs, it becomes clear that increasing the voltage V increases the current I, and increasing the resistance R decreases the circuit current. These direct and inverse proportionalities are crucial in understanding how to design or troubleshoot an electric circuit. Ultimately, comparing the tool's results with measured real-world data (for example, from your wires and battery in a direct current circuit) ensures that your theoretical approach aligns with reality.
Current, Voltage, and Resistance
Ohm's Law states that in a conductor or resistor with only resistive elements and no reactive components, the electric current I is directly proportional to the voltage V across the device and inversely proportional to its resistance R. Practically speaking, if you increase the voltage across a resistor, you increase the current; if you increase the resistance of that conductor or resistor, you reduce the current (flow of charge).
However, this relationship assumes that the physical conditions remain constant, particularly the temperature. Fundamental circuit components often exhibit time-varying resistance: if heat builds up, the resistor's value can change, slightly altering the relationship. In simpler circuits with only resistive elements and stable temperature, Ohm's Law remains straightforward and extremely useful for calculating how voltage, current, and resistance interact at a given point in the circuit.
A familiar example of such a situation is a circuit with a direct-current battery connected to a resistor. If the voltage is fixed, then the current is determined by the resistor's value. This clarity is one reason Ohm's Law is so helpful in learning the basics of electricity and electronics.

The Role of Ohm’s Law in an Electrical Circuit
Ohm's Law is not just an abstract statement; it is integral to how we approach real-life electric circuits, from small electronics to large-scale power systems. By clarifying how voltage, current, and resistance interact, engineers and hobbyists can effectively measure current, calculate voltage drops, and handle circuit components with confidence. In this section, we illustrate how a resistor and wires might be set up in an electrical circuit, ensuring you can measure or solve for each quantity.
Resistors and Conductors in Practical Use
Electronics come in many forms, but a resistor remains one of the clearest examples of a purely resistive element. Each resistor is labeled with a specific rating, such as 10Ω, 1kΩ, or 100kΩ, often accompanied by a color-coded band. In a DC circuit or any purely resistive network, the source establishes a potential difference across the resistor, and current (the flow of charge) flows through the circuit: V = IR.
If the resistor truly has a constant R, you know the current is stable. But be aware that long wires or additional circuit components can add extra ohms of resistance. In high-power or sensitive electronic contexts, even small stray resistances in the circuit can become a factor. This is especially relevant if you have a time-varying load or if you're transferring energy over a long distance, such as in a DC circuit that extends from a battery to a distant piece of equipment.

Concrete Calculations of Voltage, Current, and Resistance
In this section, we'll explore how to apply Ohm's Law in actual calculations. You'll see how direct and inverse proportionality helps you solve the needed values in your circuit. We'll also explain what a voltage drop is, clarifying how potential difference is distributed among components in a circuit. This process is crucial in selecting the correct component values and ensuring that your design meets the required electrical parameters.
Proportional and Inversely Proportional Relationships
The fundamental formula " V = IR " reveals that if you increase R while the driving voltage V is constant, then I decreases accordingly. If a battery provides 12V across a 6Ω resistor, you get 2A. Increase that resistor to 12Ω, and the current halves to 1A. This direct mathematical relationship also works in reverse: doubling the driving voltage across a single resistor doubles the current flowing through it.

Observing Voltage Drops in Real Circuits
Once you know the current flowing, you can calculate the voltage drop across each circuit component. For example, consider a circuit with a total supply of 12V and two series resistors: R1 = 3Ω and R2 = 5Ω. Adding the two resistances gives a total or equivalent resistance of 8Ω. Then
\(I=12 V/8 \Omega=1.5 A\)
So the voltage drop across R1 is
\(V_{1}=1.5 A \times 3 \Omega=4.5 V\)
and the voltage drop across R2 is
\(V_{2}=1.5 A \times 5 \Omega=7.5 V\)
The total 4.5V + 7.5V = 12V, matching the battery's voltage. This is how you can quickly determine where the energy is being dissipated. If R2 is higher, it not only sees a bigger voltage drop but also dissipates more power.

Broader Applications in Resistive Circuits
Ohm's Law is commonly used in more than a single-battery-single-resistor arrangement. Real-life electronics often involve multiple circuit components in series, parallel, or a combination of both. This section explains how to determine the total or net resistance in each arrangement and how this helps you perform power analysis, which is especially valuable for ensuring device safety and energy efficiency.
Combining Resistors in Series or Parallel
When you have two or more resistors, you typically aim to find the sum or equivalent resistance. For series:
\(R_{total}=R_{1}+R_{2}+⋯\)
For parallel, you add the reciprocals (one over R):
\(1/R_{total}=1/R_{1}+1/R_{2}+⋯\)
For example, a 4Ω resistor in parallel with a 12Ω resistor yields a total resistance of 3Ω. This helps you determine how a circuit will behave and ensures that your calculations remain accurate if you have multiple resistive elements in the same design.

Power (P) Calculation
In many circuits, the power dissipated in components (or delivered by sources) is critical. Power P ties into Ohm's Law via P = VI. Combining with V = IR yields P = I2R and P = V2 / R. For example, if a 10Ω resistor has 5V across it,
\(I=5 V/10 \Omega=0.5 A\)
\(P=5 V \times 0.5 A=2.5 W\)
If the resistor is rated at only 2W, this would exceed its power rating and could cause overheating or failure. Verifying power ensures you select components that operate safely and reliably.

Ohm’s Law in AC Circuits
Ohm's Law also applies in AC circuits, but you must replace resistance R with impedance (R). Impedance is the complex ratio of the phasor voltage to the phasor current, written as V = IZ.

Impedance Z
\(Z = R + jX |Z|=\sqrt{R^2+X^2}, θ=tan^{-1} \left(\displaystyle\frac{X}{R}\right)\)
- Define XL = ωL, XC = 1/(ωC); hence ZL = jωL, ZC = –j/(ωC)
- Pure resistance at 0° phase angle θ, pure reactance at ±90° phase angle θ
See “Basic Alternating Current (AC)“ for more information.
When Ohm’s Law May Not Apply
Ohm's Law is straightforward and widely used in DC and low-frequency electronics with only resistive elements. However, in real electric circuits, various conditions can cause the simple, directly proportional relationship between voltage and current to break down. We explore such situations, including temperature-induced changes in the material's resistivity and the presence of non-linear or time-varying circuit elements.
How Temperature Affects Resistance
In many materials, especially metals, resistance R increases with temperature. Right after you turn on a light bulb, for instance, the cold filament has a lower resistance R, so a large current flows initially. Once heated, the resistance of the same filament increases significantly, and the current settles to a lower, stable level. This phenomenon is one reason why real measurements may differ from theoretical predictions. If your circuit experiences significant heating, consider this effect rather than relying on a simple, constant-value resistor.

Non-Linear Elements and High-Frequency Regions
Non-linear devices like diodes, transistors, or entire integrated circuits have voltage-current characteristics that do not remain constant, so V is not always directly proportional to I. A diode conducts heavily only after exceeding a particular threshold forward voltage, and allows almost no current to flow in the reverse direction. Transistors rely on controlling the flow with a base or gate region, so it's not purely "resistance-based."
At higher frequencies (AC or RF signals), inductors and capacitors introduce reactance and phase shifts, complicating the direct formula. In all of these advanced circuit scenarios, while you can still treat purely resistive portions with V = I × R, the circuit's overall behavior is more complex. Engineers typically break the problem down into smaller segments and incorporate reactance or non-linearity in each piece.

Other conditions that make Ohm’s Law inapplicable or increase errors include the following.
| Cause | Effect | Countermeasure |
|---|---|---|
| Temperature rise | Resistance R changes according to its TCR (= ppm/°C) | Use low-TCR resistors, add thermal dissipation, apply derating |
| Self-heating | R varies in proportion to the power P = I2R | Reduce thermal resistance with metal-plate shunt resistors |
| Pressure / mechanical stress | R changes in foil strain-gauge elements, etc. | For strain-gauge sensors, employ bridge compensation |
| Non-linear devices | Diodes and MOSFETs exhibit non-linear I–V curves | Model them using datasheet curves |
| High-frequency domain | Phase shift due to L/C, skin effect | Use impedance-analysis tools and SPICE AC/frequency analysis |
Practical Uses of Ohm’s Law in Circuit Design
By thoroughly understanding how Ohm's Law works in resistive circuits, you can design and troubleshoot real-world systems more efficiently. Understanding how voltage, current, and resistance interact is essential in areas such as safety checks, wiring guidelines, and even advanced electronics. From a simple LED circuit to an extensive direct current distribution network, the same principle remains helpful.
Troubleshooting and Safety
In day-to-day electronics work, you can measure current in a circuit and compare the measured value with the theoretical one from Ohm's Law. If your battery is 12V and you expect a 2A flow based on a specific resistor arrangement, but the multimeter shows 3A, something might be shorting out or incorrectly wired. Identifying such issues early prevents potential hazards, such as overheating or wire damage.
For safety, you should also estimate the maximum current your circuit might draw and ensure you have appropriate components, such as fuses, breakers, or wire gauges. Overstepping rated current can cause catastrophic failures, from damaging circuit components to igniting a fire. Thus, applying Ohm's Law ensures that all circuit components are rated correctly, which is essential for safe operation.
From Small LED Circuits to Large Electrical Systems
Ohm's Law is just as relevant for a small LED circuit as it is for designing wiring or calculating voltage drop in an entire building's electrical circuit. Suppose you place a resistor with a specific resistance value in series with a diode or LED. In that case, you can precisely control the current flowing, which is critical to preventing damage to the device.

Likewise, you can estimate a system's total current draw in amperes, compare it with standard values, and decide whether a certain power supply can handle the load or if you need to recalculate and determine an alternative approach. Even industrial distribution networks rely on the same concept to track potential differences, measure current flow, and manage power.
Conclusion
Ohm's Law offers a clear, mathematically precise way to define the relationship among voltage (V), current (I)), and resistance (R). The equation V = I × R, along with its variations, allows you to calculate missing quantities, track voltage drops, and determine the correct resistor or other circuit components.
While factors such as temperature changes or non-linear devices can limit the direct application of Ohm's Law, it remains foundational to modern physics and everyday electronics. Whether you're designing a minimal LED circuit, working with large direct-current motors, or analyzing a DC circuit, recognizing how voltage and current are distributed across resistive elements is key to building safe, effective, and energy-efficient systems.
【Download Documents】 DC Circuit Fundamentals
This handbook summarizes the fundamental laws and circuit analysis methods of DC circuits covered in each article. It outlines derivations and circuit behavior, highlighting essential ideas for circuit design.
Electrical Circuit Design
Basic
- Seven Tools for Soldering
- Soldering Techniques and Solder Types
- Seven Techniques for Printed Circuit Board Reworking
-
AC Circuits Fundamentals: Article Guide
- AC Circuits: Alternating Current, Waveforms, and Formulas
- Complex Numbers in AC Circuit
- Fundamentals of Capacitive Circuits: Understanding Series and Parallel Capacitor Connections
- Electrical Reactance
- What is Impedance? AC Circuit Analysis and Design
- Impedance Measurement: How to Choose Methods and Improve Accuracy
- Impedance Matching: Why It Matters for Power Transfer and Signal Reflections
- Resonant Circuits: Resonant Frequency and Q Factor
- RLC Circuit: Series and Parallel, Applied circuits
- What is AC Power? Active Power, Reactive Power, Apparent Power
- Power Factor: Calculation and Efficiency Improvement
- What is PFC?
- Boundary Current Mode (BCM) PFC: Examples of Efficiency Improvement Using Diodes
- Continuous Current Mode (CCM) PFC: Examples of Efficiency Improvement Using Diode
- LED Illumination Circuits:Example of Efficiency Improvement and Noise Reduction Using MOSFETs
- PFC Circuits for Air Conditioners:Example of Efficiency Improvement Using MOSFETs and Diodes
-
DC Circuits Fundamentals: Article Guide
- Electric Current and Voltage in DC Circuits
- Ohm’s Law: Voltage, Current, and Resistance
- Kirchhoff’s Circuit Laws
- What Is Mesh Analysis (Mesh Current Method)?
- What Is Nodal Analysis (Nodal Voltage Analysis)?
- Thevenin’s Theorem: DC Circuit Analysis
- Norton’s Theorem: Equivalent Circuit Analysis
- What Is the Superposition Theorem?
- What Is the Δ–Y Transformation (Y–Δ Transformation)?
- Voltage Divider Circuit
- Current Divider and the Current Divider Rule