Electrical Circuit Design|Basic
What Is the Δ–Y Transformation (Y–Δ Transformation)?
2025.11.12
table of contents
- ・Fundamentals of the Δ–Y (Y–Δ) Transformation
- ・Concrete Examples of the Δ–Y (Y–Δ) Transformation
- ・Derivation Process of the Δ–Y (Y–Δ) Transformation Equations
- ・Applications of the Δ–Y (Y–Δ) Transformation
- ・Applying the Δ–Y (Y–Δ) Transformation to Three-Phase AC Circuits
- ・(Reference) Multiple Power Sources and the Principle of Superposition
- ・Conclusion
The Δ–Y transformation (sometimes called the Wye–Delta transformation) is a fundamental circuit analysis technique for simplifying complex resistor or impedance networks, especially in three-phase circuits. Equivalently, replacing a triangular (Delta, Δ) configuration with a star (Wye, Y) configuration—or vice versa—this delta wye transformation lets us handle simpler series and parallel resistor combinations and perform more straightforward calculations for voltages or currents.
Three-phase AC systems are widely used in industrial and commercial equipment. Whether a load circuit is connected in Δ or Y can significantly change how voltages and currents behave. Once you grasp the basics of the Δ–Y (Y–Δ) transformation, you’ll see clear benefits in load design or circuit troubleshooting—for instance, by viewing the equivalent resistance between terminals in a simpler form or organizing unbalanced loads more effectively.
Fundamentals of the Δ–Y (Y–Δ) Transformation
Node Labeling and Typical Schematics

Here, we provide a short explanation of the topics suggested by the search intent, including “proper node names,” “top and bottom terminals,” and “left branch, right branch.”
- Typical Labeling Examples
- A triangular (Δ) circuit is often labeled with vertices A, B, and C. This alphabetical approach is standard and helps avoid confusion.
- In a Y (star) circuit, we usually place a central node O, then label the branches Ra as O–A, Rb as O–B, and Rc as O–C.
- Differences in the Number of Nodes
- A Δ circuit has three nodes: A, B, and C.
- A Y circuit has four nodes: A, B, C, plus the central node O.
- Depending on the schematic’s drawing style, you might see everything referenced to a single node (like a common ground).
Structures of the Δ Circuit and the Y Circuit
- Δ Circuit (Delta Circuit)
Consider three terminals labeled A, B, and C. Each side of the triangle (R1: A–B, R2: B–C, R3: C–A) has a resistor or impedance, forming a triangular shape. For example:

- Y Circuit (Star/Wye Circuit)
A central node O is placed in the middle, and from there, branches (Ra: O-A, Rb: O-B, Rc: O-C) go out to terminals A, B, and C, forming a star (or wye) shape.

Both configurations frequently appear in three-phase load circuits and in resistor network analysis.
- Things to Keep in Mind When Labeling
- If you define resistor R1 as the one between nodes A and B, place it between A and B in your schematic, so the diagrams and text match.
- You can rotate or flip the circuit diagram if the node connections remain the same. It remains an equivalent circuit.
- “Top and bottom terminals” or “left branch and right branch” can change based on how you orient the diagram. Ultimately, correct node-to-node connections are what matter most.
Basic Equations of the Δ→Y Transformation and the Y→Δ Transformation
Δ→Y Transformation
\(R_a=\displaystyle\frac{R_1 R_3}{R_1+R_2+R_3}, R_b=\displaystyle\frac{R_1 R_2}{R_1+R_2+R_3}, R_c=\displaystyle\frac{R_2 R_3}{R_1+R_2+R_3}\)

Y→Δ Transformation
\(R_1=R_a+R_b+\displaystyle\frac{R_a R_b}{R_c} , R_2=R_b+R_c+\displaystyle\frac{R_b R_c}{R_a} , R_3=R_c+R_a+\displaystyle\frac{R_c R_a}{R_b}\)

These transformation equations are derived by ensuring that the equivalent resistance between each pair of terminals (A–B, B–C, C–A) is identical in both the Delta (Δ) arrangement and the Wye (Y) arrangement. The same equations apply if you use impedances (complex values) instead of resistors.
Concrete Examples of the Δ–Y (Y–Δ) Transformation
Example of the Δ→Y Transformation
Suppose a Delta circuit has resistor values:
\(R_1=30Ω, R_2=60Ω, R_3=90Ω\)
Then the sum in the denominator is R1 + R2 + R3 = 180Ω. Thus:
\(R_a=\displaystyle\frac{30×90}{180}=15Ω, R_b=\displaystyle\frac{30×60}{180}=10Ω, R_c=\displaystyle\frac{60×90}{180}=30Ω\)
Hence, in the Wye circuit, (Ra, Rb, Rc) = (15Ω, 10Ω, 30Ω).

Example of the Y→Δ Transformation
Now, suppose a Wye circuit has resistor values:
\(R_a=5Ω, R_b=10Ω, R_c=20Ω\)
Then we get:
\(R_1=5+10+\displaystyle\frac{5×10}{20}=17.5Ω, R_2=10+20+\displaystyle\frac{10×20}{5}=70Ω,\)
\(R_3=20+5+\displaystyle\frac{20×5}{10}=35Ω\)
So, in the Delta circuit, (R1, R2, R3) = (17.5Ω, 70Ω, 35Ω).

Derivation Process of the Δ–Y (Y–Δ) Transformation Equations
Identifying Series and Parallel Resistors in Δ–Y Analysis

Below is a slightly more fundamental overview related to search terms like “parallel resistors combine,” “two parallel resistors,” and “series resistors.”
- Series Resistors
- Two resistors share only one node and connect to separate nodes on their other ends. In that case, they’re in series.
- The combined (series) resistance is Rseries= Ra + Rb.
- For instance, when analyzing the A–B side of a Δ circuit, you’ll see that R2 and R3 are in series, and then R1 is in parallel with that series pair.
- Parallel Resistors
- Two resistors share both of their nodes. That means they’re connected in parallel.
- The combined (parallel) resistance is given by 1/Rparallel = 1/Ra + 1/Rb.
- In the A–B side example, R2 + R3 form a series combination that parallels R1. Recognizing that structure is the key to setting up the equations.
- A Quick Review of Ohm’s Law
- V = I × R is the basic principle of resistor circuits.
- In a series configuration, the same current flows through each element; in a parallel configuration, the same voltage appears across each branch. These properties form the foundation for deriving the equivalent resistances in Δ–Y transformations.
- Combining Down to a Single Resistor
- Repeatedly applying series and parallel calculations can reduce the circuit seen at each pair of terminals to a single “equivalent resistor.”
- The Δ–Y transformation is a systematic method in three-phase circuits for achieving a simplified equivalent view.
Deriving the Δ→Y Transformation Equations
The derivation involves setting up three simultaneous equations that match the equivalent resistances between A–B, B–C, and C–A in the Δ and Y circuits.
Here, we’ll walk through a more detailed explanation of how to convert the resistors (R1, R2, R3) in a triangular (Δ) connection into the star (Y) connection (Ra, Rb, Rc).
Let the triangle’s vertices be A, B, and C, with resistors R1 (A–B), R2 (B–C), and R3 (C–A). In the star connection, let the center point be O, with resistors Ra (O–A), Rb (O–B), and Rc (O–C). The key principle is that the equivalent resistance seen from any pair of terminals (A–B, B–C, C–A) must be the same for the Δ and Y configurations.
- Equivalent Resistance A–B in the Δ Circuit
Label this as RAB. From A–B, R2 and R3 appear in series, giving R23 = R2 + R3. Then R1 is in parallel with R23:
\(R_{23} =R_2+R_3\)
\(R_{AB} = \displaystyle\frac{R_1 R_{23}}{R_1+R_{23}} = \displaystyle\frac{R_1 (R_2+R_3)}{R_1+(R_2+R_3)} = \displaystyle\frac{R_1 R_2+R_3 R_1}{R_1+R_2+R_3}\) - Equivalent Resistance A–B in the Y Circuit
When looking into terminals A–B, Ra and Rb are in series, so:
\(R_{AB} = R_a+R_b\)
By applying Kirchhoff’s laws (KVL and KCL), you get a condition that the A–B equivalent resistances match in both the Δ and Y circuits:
\(R_a+R_b=\displaystyle\frac{R_1 R_2+R_3 R_1}{R_1+R_2+R_3}\) - B–C and C–A Terminals
Applying the same steps for B–C and C–A yields two more equations:
\(R_b+R_c=\displaystyle\frac{R_1 R_2+R_2 R_3}{R_1+R_2+R_3}\)
\(R_c+R_a=\displaystyle\frac{R_3 R_1+R_2 R_3}{R_1+R_2+R_3}\) - Solving for Ra, Rb, Rc
Summing the three equations (Ra + Rb), (Rb + Rc), (Rc + Ra) leads to:
\(2(R_a+R_b+R_c) = \displaystyle\frac{2(R_1 R_2+R_2 R_3+R_3 R_1)}{R_1+R_2+R_3}\)
Hence:
\(R_a+R_b+R_c=\displaystyle\frac{R_1 R_2+R_2 R_3+R_3 R_1}{R_1+R_2+R_3}\)
For instance, to isolate Ra:
\(R_a=\displaystyle\frac{R_1 R_2+R_2 R_3+R_3 R_1}{R_1+R_2+R_3}-(R_b+R_c)\)
\(= \displaystyle\frac{R_1 R_2+R_2 R_3+R_3 R_1}{R_1+R_2+R_3} – \left(\displaystyle\frac{R_1 R_2+R_2 R_3}{R_1+R_2+R_3}\right) = \displaystyle\frac{R_1 R_3}{R_1+R_2+R_3}\)
The same logic applies to Rb and Rc.
Deriving the Y→Δ Transformation Equations
An identical approach applies when converting from Y to Δ. To replace (Ra, Rb, Rc) in a Y connection with (R1, R2, R3) in a Δ, we match the equivalent resistance across each pair of terminals (A–B, B–C, C–A) using Kirchhoff’s laws, then solve the resulting system to get the Y→Δ formulas shown above.
Applications of the Δ–Y (Y–Δ) Transformation
In practical circuit analysis, the Δ–Y (or Y–Δ) transformation becomes especially useful when a resistor network cannot be simplified through direct series or parallel combinations. This often occurs in bridge networks, unbalanced three-phase loads, or complex black-box sections where no resistors directly share two nodes. Applying a Δ–Y transformation at the right point allows engineers to reduce a complex topology into a simpler form, making it easier to calculate currents, voltages, or power using conventional techniques like Ohm’s Law or Kirchhoff’s Laws. Even when simulation tools are available, this transformation remains a critical mental tool for interpreting and simplifying circuit behavior during design reviews or fault analysis.
Balancing and Unbalancing in Three-Phase Loads
In a three-phase circuit, a load is called balanced if the load resistors or impedances satisfy R1 = R2 = R3. Analysis is relatively simple for both Δ and Y connections, but the load is not perfectly balanced in most real situations.
When the load is unbalanced, each phase may have a different resistance or reactance, leading to uneven line currents or shifts in phase voltages. By converting parts of the network with the Δ–Y (Y–Δ) transformation where needed, you can more easily determine how unbalanced the system is, which helps address design issues or current imbalances.
Using Impedances (Complex Numbers) in the Δ–Y (Y–Δ) Transformation

The Δ–Y transformation remains valid when you replace each resistor R with a complex impedance Z = R + jX (for inductors, capacitors, or general AC analysis):
\(Z_a=\displaystyle\frac{Z_1 Z_3}{Z_1+Z_2+Z_3},…\)
In three-phase AC circuits, it’s common to include inductors and capacitors. Dealing with them in complex-number form allows you to consistently factor in phase differences and reactive power.
Applying the Δ–Y (Y–Δ) Transformation to Three-Phase AC Circuits
Organizing Line Voltage and Phase Voltage

In a Δ connection, each resistor is directly connected to the line voltage VL.
- Each phase “sees” the full line voltage in a Delta circuit.
\(V_ϕ=V_L\) - In a Wye circuit,
\(V_ϕ=\displaystyle\frac{V_L}{√3}\)
Similarly, line current and phase current have different relationships in Δ versus Y:
- Δ connection:
\(I_ϕ=\displaystyle\frac{I_L}{√3}\) - Y connection:
\(I_ϕ=I_L\)
Because voltage and current magnitudes differ between Δ and Y, the current drawn from the power source can change for the same load, depending on the configuration. Understanding these fundamentals of three-phase AC power highlights why the Δ–Y transformation is so valuable.
Star–Delta Starting and Three-Phase Transformers
Star–Delta Starting
Many three-phase motors use a method where the motor initially starts in Y (Wye) mode, then switches to Δ (Delta) for regular operation. While starting, the phase voltage is reduced, limiting inrush current. Once the motor speeds up, it switches to full-voltage (Delta) mode for higher efficiency.
Although this technique differs somewhat from the mathematical Δ–Y transformation, understanding how voltages and currents change between Y and Δ is essential for grasping the concept behind star–delta starting.
Three-Phase Transformers
Windings may be arranged in Δ–Δ, Y–Y, or Δ–Y to achieve specific line-voltage and phase-voltage ratios in three-phase transformer configurations. Knowing the difference between Δ and Y—and how the Δ–Y transformation works—helps clarify why specific winding configurations are chosen and how they impact system voltages and currents.
(Reference) Multiple Power Sources and the Principle of Superposition
The principle of superposition (or the superposition theorem) is a handy circuit analysis method for numerous independent voltage or current sources. You consider one source at a time—turning all other independent sources into shorts or opens—and sum the individual results.
Using Δ–Y Transformations in Combination
In a complex circuit with many sources, you can temporarily “neutralize” some sources to simplify one part of the system. Then you apply the Δ–Y (Y–Δ) transformation to reduce resistor or impedance combinations more easily. Lastly, following the superposition principle, you add up each source’s current and voltage contributions.
Practical Considerations
Be careful when your circuit has DC and AC sources or when dealing with phase or average-value issues. In a three-phase system with 120° phase differences or significant harmonics, you may need to combine complex-number analysis or Fourier methods with superposition.
See “What Is the Superposition Theorem?” (another article) for a more thorough explanation.
Conclusion
- The transformation Δ–Y (Y–Δ) is a core technique in three-phase circuits and resistor networks.
- You can simplify the circuit without changing the equivalent resistance at the terminals by converting three resistors (or impedances) from Δ to Y (or the reverse).
- The same transformation equations work for resistors (R) and impedances (Z). In many three-phase systems, you’ll use complex numbers (due to reactances) in precisely the same formulas.
- It’s useful for both balanced and unbalanced loads. In three-phase AC, it’s often employed to analyze line-to-line VL and phase voltages Vϕ or troubleshoot uneven loads.
- It closely relates to star–delta motor starting and various three-phase transformer winding options. Switching from Y to Δ in a motor or picking a Δ–Y winding arrangement revolves around how Δ Y differs.
- Combining the Δ–Y transformation with other techniques, like superposition, can be very powerful. Neutralizing specific sources and transforming sub-networks can streamline your entire analysis.
When engineers in a company setting handle power supply design or equipment repair in three-phase AC, a solid grasp of these delta-wye transformations goes a long way. Whether you’re dealing with a balanced or unbalanced setup, it’s invaluable to understand the equivalent network between terminals thoroughly. Feel free to use these methods in your designs and troubleshooting processes.
【Download Documents】 DC Circuit Fundamentals
This handbook summarizes the fundamental laws and circuit analysis methods of DC circuits covered in each article. It outlines derivations and circuit behavior, highlighting essential ideas for circuit design.
Electrical Circuit Design
Basic
- Soldering Techniques and Solder Types
- Seven Tools for Soldering
- Seven Techniques for Printed Circuit Board Reworking
-
AC Circuits Fundamentals: Article Guide
- AC Circuits: Alternating Current, Waveforms, and Formulas
- Complex Numbers in AC Circuit
- Fundamentals of Capacitive Circuits: Understanding Series and Parallel Capacitor Connections
- Electrical Reactance
- What is Impedance? AC Circuit Analysis and Design
- Impedance Measurement: How to Choose Methods and Improve Accuracy
- Impedance Matching: Why It Matters for Power Transfer and Signal Reflections
- Resonant Circuits: Resonant Frequency and Q Factor
- RLC Circuit: Series and Parallel, Applied circuits
- What is AC Power? Active Power, Reactive Power, Apparent Power
- Power Factor: Calculation and Efficiency Improvement
- What is PFC?
- Boundary Current Mode (BCM) PFC: Examples of Efficiency Improvement Using Diodes
- Continuous Current Mode (CCM) PFC: Examples of Efficiency Improvement Using Diode
- LED Illumination Circuits:Example of Efficiency Improvement and Noise Reduction Using MOSFETs
- PFC Circuits for Air Conditioners:Example of Efficiency Improvement Using MOSFETs and Diodes
-
DC Circuits Fundamentals: Article Guide
- Electric Current and Voltage in DC Circuits
- Ohm’s Law: Voltage, Current, and Resistance
- Series Circuit Calculator for Resistance, Current, Voltage Drop, and Power
- Parallel Resistor Calculator for Equivalent Resistance, Branch Current, and Power
- Kirchhoff’s Circuit Laws
- What Is Mesh Analysis (Mesh Current Method)?
- What Is Nodal Analysis (Nodal Voltage Analysis)?
- Thevenin’s Theorem: DC Circuit Analysis
- Norton’s Theorem: Equivalent Circuit Analysis
- What Is the Superposition Theorem?
- What Is the Δ–Y Transformation (Y–Δ Transformation)?
- Voltage Divider Circuit
- Current Divider and the Current Divider Rule