Engineer Column
Harmonizing Circuit Design and EMC DesignPart 14 EMC Overview (2) What is Electromagnetic Compatibility?
2022.10.05
Hello! I’m Inagaki, at ROHM.
In the previous 13th article, I set out to present an overview of electromagnetic compatibility (EMC), but space limitations intruded. In this 14th installment, I would like to continue this summary of electromagnetic compatibility (EMC).
I think the reader has already gained an understanding of electromagnetic interference (EMI) and electromagnetic susceptibility (EMS). Here I want to discuss transmission paths of such electromagnetic noise. As already explained in the introductory articles, electromagnetic noise can be categorized as either conducted noise that is conducted on a printed circuit board (PCB) or in wires between PCBs, or as radiated noise that propagates in the air from a device under test (DUT), either directly or else using PCB wiring or the like as an antenna. In general, noise up to 30 MHz or so is handled as conducted noise, and noise above 30 MHz is handled as radiated noise. That is not to say that there is a clear-cut demarcation at 30 MHz, but this is a good rule of thumb. Hence physical phenomena relating to electromagnetic compatibility (EMC) can be broadly classified into the following four categories.
Conducted Emission (CE)
Radiated Emission (RE)
Conducted Immunity (CI)
Radiated Immunity (RI)
I have explained that electromagnetic interference (EMI) and electromagnetic susceptibility (EMS) must both be considered; in terms of physical phenomena, this means ensuring that the four states listed above do not occur. This is quite difficult. In fact, international standards for electromagnetic compatibility (EMC) are also categorized in this same way. The electromagnetic compatibility (EMC) for purchase specifications provided by customers is specified using this same system, and there are still more detailed international standards for each.
There are also international standards for electromagnetic compatibility (EMC) for different product groups, with representative standards for each. These may be briefly summarized as follows.
Representative International Standards for Electromagnetic Compatibility (EMC)
| Product group | Electromagnetic interference (EMI) | Electromagnetic susceptibility (EMS) |
|---|---|---|
| Semiconductor devices | IEC 61967-4 standard (conducted emission):1 Ω/150 Ω method 150 kHz to 1 GHz |
IEC 62312-4 standard (Conducted immunity):DPI method 150 kHz to 1 GHz |
| Consumer products | CISPR32 (former 22) standard (conducted emission): voltage method 150 kHz to 30 MHz (Radiated emission): 3 m method/10 m method 30 MHz to 1 GHz |
IEC 61000-4-3 standard (Radiated immunity): E-M field immunity at radiated radio frequencies 80 MHz to 6 GHz |
| Automotive products | CISPR25 standard (Conducted emission):voltage method 150 kHz to 108 MHz (Radiated emission):ALSE method 150 kHz to 2.5 GHz |
ISO 11452-4 standard (Conducted immunity): HE method (BCI method /TWC method) 100 kHz to 400 MHz /400 MHz to 3 GHz |
Upon viewing the radiation and conduction frequency conditions, the reader may do a double-take. While describing it as a “rule of thumb”, I stated above that “in general noise up to 30 MHz or so is conducted, and noise above 30 MHz is radiated”. However, among actual international standards there are many that specify conduction up to 1 GHz, and some that specify radiation starting from 150 kHz. Conduction tests that specify frequencies above 30 MHz should be understood as meaning that the measurement range includes not only a pure conduction component, but also radiation up to higher frequencies (using a conduction measurement circuit). There are also customers with their own proprietary standards, and there are not a few standards that extend the upper frequency limit to still higher frequencies.
These international standards are being revised every few years. This is because, as with laws, rules, regulations and the like, if a problem with electromagnetic compatibility (EMC) arises that results in a serious incident, revision of frequency ranges and modification of measurement limit values are studied by different organizations such as the International Electrotechnical Commission (IEC) and the International Organization for Standardization (ISO) so as to prevent such occurrences in advance, and the relevant international standards are revised and disseminated.
Thank you very much for your attention.
【Download Documents】 Elementary EMC for Circuit Designers Working on EMC Issues
This handbook is designed to give designers who are going to work on EMC an idea of what EMC is. It promotes a sensible understanding of the relationship between EMC and the three perspectives of semiconductor devices, product specifications, and circuits and boards.
Engineer Column
-
Motor Current and Regeneration Current When Using a Single MOSFET in PWM Driving
-
Five Engineers Talk About New Medium-Power Device Products: Part 1 Development of Bipolar Transistors for Gate Driving in Inverter Circuits for xEVs
- Part 2 Fifth-Generation -40 V/-60 V P-channel Power MOSFETs with Greatly Reduced On-Resistance
- Part 3 Super junction MOSFETs Achieve Low On-Resistance, Fast Switching with High 650 V Voltage Rating
- Part 4 Power Diodes Achieve Improved Heat Dissipation Performance, Compactness through Adoption of PMDE Package
- Part 5 The DFN2020WF Package, Developed for External MOSFETs for Automotive Primary Power Supply ICs
-
Evolution and Kinds of Motors
- Features and Selective Use of Sensored and Sensorless Driving of Brushless Motors
- The Role of Brushless Motor Position Sensors and Notes on Their Placement
- Absolute Maximum Ratings of Motor Drivers
- Output Current of Motor Drivers in Actual Use
- Method of Calculating the Power Consumption of a Brushed Motor Driver: Part 1
- Method of Calculating the Power Consumption of a Brushed Motor Driver: Part 2
- Methods for Easily Driving Brushed DC Motors
- Motor Constant-Current Operation through PWM Driving
- Methods and Differences in Current Regeneration for PWM Driving of Brushed Motors
- Conditions for the Maximum Flow of Current in a Motor
- Power Consumption when Current is Regenerated in a Parasitic Diode of a Motor Driver Output Transistor
- Relations between Load Torque, Rotation Rate, and Motor Current of Brushed DC Motors
- PWM Driving of Motors: Relationship between PWM Period and Electrical Time Constant of the Motor
-
Highly Efficient Motor Driving is the Key to the EV Revolution
-
Harmonizing Circuit Design and EMC Design: Introduction
- Part 2 Summary of Semiconductors (2) Semiconductor Integrated Circuits (LSIs, ICs)
- Part 3 Summary of Semiconductors (3) Semiconductor Integrated Circuit (LSI, IC) Modules
- Part 4 Product Specifications (1) Product Specifications of Semiconductor Integrated Circuits
- Part 5 Product Specifications (2) ?How to Read Product Specifications
- Part 6 Product Specifications (3) Examples of General EMC Evaluation Indexes
- Part 7 Evaluation Circuits and Boards (1) Using Evaluation Boards
- Part 8 Evaluation Circuits and Boards (2) Handling of Ground Wires (GND)
- Part 9 Evaluation Circuits and Boards (3) Electromagnetic Interference (EMI) and Electromagnetic Susceptibility (EMS)
- Part 10 Websites (1) The Latest Information, Introduction of Major Products, Product Specs
- Part 11 Websites (2) Application Notes and Design Models
- Part 12 Websites (3) Design Support Tools
- Part 13 EMC Overview (1) What is Electromagnetic Compatibility?
- Part 14 EMC Overview (2) What is Electromagnetic Compatibility?
- Part 15 EMC Overview (3) What is Electromagnetic Compatibility?
- Part 16 EMC Calculation Methods and EMC Simulations (1): Overview of Calculation Methods
- Part 17 EMC Calculation Methods and EMC Simulations (2): Trial Calculation of Conducted Emissions (CE)
- Part 18 EMC Calculation Methods and EMC Simulations (3): Trial Calculation of Radiated Emissions (RE)
- Part 19 EMC Calculation Methods and EMC Simulations (4): Trial Calculation of Conducted Immunity (CI)
- Part 20 EMC Calculation Methods and EMC Simulations (5): Trial Calculation of Conducted Immunity (CI)
- Part 21 EMC Calculation Methods and EMC Simulations (6): Trial Calculation of Radiated Immunity (RI)
- Part 22 EMC Calculation Methods and EMC Simulations (7): Graphical User Interfaces (GUIs)
- Part 23 EMC Calculation Methods and EMC Simulations (8): Three-Dimensional (3D) Plots
- Part 24 EMC Calculation Methods and EMC Simulations (9): GNU Tools Used in Calculation Methods
- Part 1 Summary of Semiconductors (1) Transistors and Diodes