Engineer Column
Motor NotesConditions for the Maximum Flow of Current in a Motor
2023.10.11
In applications using a motor, when determining the capabilities of the motor driver IC and the power supply specifications, one must know in advance what the maximum current flowing in the motor will be. The maximum current under specified steady-state conditions and the like can be learned from the motor specifications, but in actual use, apart from constant forward and reverse rotation, there are also transient operating conditions, such as at startup and when stopping (braking). In this article, the conditions under which the maximum current flows in a motor are discussed.
Conditions Under Which the Maximum Current Flows in a Brushed DC Motor
Under what conditions, or in what state, does the maximum current flow during operation of a brushed DC motor?
During motor operation, the largest current flows immediately after an instantaneous change from a state in which the motor is rotating at maximum speed with no load in one direction to rotation in the opposite direction. The equivalent circuit of a brushed DC motor is shown in Fig. 1; Fig. 2 shows the equivalent circuits immediately before and immediately after reversing the polarity of the power supply when the brushed DC motor is rotating at the maximum rotation rate.


A brushed DC motor can be represented as the equivalent of a series-connected circuit consisting of resistance, inductance, and motor generated voltage. When the motor is rotating in a certain direction at the maximum rotation rate with no load, the motor generated voltage is maximum; this value is Ecmax (see Fig. 2-(a)). In order to change from this state to rotate in the opposite direction (rotation reversal), the power supply is connected to the motor with the polarity reversed (see Fig. 2-(b)).
At this time, the supply voltage and the generated voltage are added and are applied to the series motor circuit of the resistance and inductance. This will result in maximum current flow during motor operation. The changes in current at this time are as indicated by the blue line in Fig. 3.

The vertical broken black line indicates the timing with which the power supply is reversed; at that time, the motor current rises suddenly. If the maximum current is Ipk (broken blue line), then considered in DC terms, a current Ipk = (Ea+Ecmax)/R should flow; but due to the inductance, the time constant affects the current rise, and so the current rise, while steep, has a certain slope. Hence the actual peak current is not as high as the maximum value indicated by the equation.
When the motor power supply is reversed, current flows in the opposite direction, and a torque acts to cause rotation in the direction opposite the rotation up to that point, so that the rotation rate falls. The motor generated voltage is proportional to the rotation rate, and so the generated voltage also falls, and the current flowing in the motor decreases (in the forward-rotation region, differentiated by the broken red line at which the angular velocity is zero-crossed).
Thus the maximum current in a brushed motor occurs after a certain time (the time constant) after switching to reverse-direction rotation from rotation at the highest rotation rate.
【Download Documents】 Overview of Motors and Motor Driving
This hand book provides an overview of motor fundamentals and motor driving. In addition to explaining the types and structures of motors, it provides an overview of motor drive systems in various fields.
Engineer Column
-
Motor Current and Regeneration Current When Using a Single MOSFET in PWM Driving
-
Five Engineers Talk About New Medium-Power Device Products: Part 1 Development of Bipolar Transistors for Gate Driving in Inverter Circuits for xEVs
- Part 2 Fifth-Generation -40 V/-60 V P-channel Power MOSFETs with Greatly Reduced On-Resistance
- Part 3 Super junction MOSFETs Achieve Low On-Resistance, Fast Switching with High 650 V Voltage Rating
- Part 4 Power Diodes Achieve Improved Heat Dissipation Performance, Compactness through Adoption of PMDE Package
- Part 5 The DFN2020WF Package, Developed for External MOSFETs for Automotive Primary Power Supply ICs
-
Evolution and Kinds of Motors
- Features and Selective Use of Sensored and Sensorless Driving of Brushless Motors
- The Role of Brushless Motor Position Sensors and Notes on Their Placement
- Absolute Maximum Ratings of Motor Drivers
- Output Current of Motor Drivers in Actual Use
- Method of Calculating the Power Consumption of a Brushed Motor Driver: Part 1
- Method of Calculating the Power Consumption of a Brushed Motor Driver: Part 2
- Methods for Easily Driving Brushed DC Motors
- Motor Constant-Current Operation through PWM Driving
- Methods and Differences in Current Regeneration for PWM Driving of Brushed Motors
- Conditions for the Maximum Flow of Current in a Motor
- Power Consumption when Current is Regenerated in a Parasitic Diode of a Motor Driver Output Transistor
- Relations between Load Torque, Rotation Rate, and Motor Current of Brushed DC Motors
- PWM Driving of Motors: Relationship between PWM Period and Electrical Time Constant of the Motor
-
Highly Efficient Motor Driving is the Key to the EV Revolution
-
Harmonizing Circuit Design and EMC Design: Introduction
- Part 2 Summary of Semiconductors (2) Semiconductor Integrated Circuits (LSIs, ICs)
- Part 3 Summary of Semiconductors (3) Semiconductor Integrated Circuit (LSI, IC) Modules
- Part 4 Product Specifications (1) Product Specifications of Semiconductor Integrated Circuits
- Part 5 Product Specifications (2) ?How to Read Product Specifications
- Part 6 Product Specifications (3) Examples of General EMC Evaluation Indexes
- Part 7 Evaluation Circuits and Boards (1) Using Evaluation Boards
- Part 8 Evaluation Circuits and Boards (2) Handling of Ground Wires (GND)
- Part 9 Evaluation Circuits and Boards (3) Electromagnetic Interference (EMI) and Electromagnetic Susceptibility (EMS)
- Part 10 Websites (1) The Latest Information, Introduction of Major Products, Product Specs
- Part 11 Websites (2) Application Notes and Design Models
- Part 12 Websites (3) Design Support Tools
- Part 13 EMC Overview (1) What is Electromagnetic Compatibility?
- Part 14 EMC Overview (2) What is Electromagnetic Compatibility?
- Part 15 EMC Overview (3) What is Electromagnetic Compatibility?
- Part 16 EMC Calculation Methods and EMC Simulations (1): Overview of Calculation Methods
- Part 17 EMC Calculation Methods and EMC Simulations (2): Trial Calculation of Conducted Emissions (CE)
- Part 18 EMC Calculation Methods and EMC Simulations (3): Trial Calculation of Radiated Emissions (RE)
- Part 19 EMC Calculation Methods and EMC Simulations (4): Trial Calculation of Conducted Immunity (CI)
- Part 20 EMC Calculation Methods and EMC Simulations (5): Trial Calculation of Conducted Immunity (CI)
- Part 21 EMC Calculation Methods and EMC Simulations (6): Trial Calculation of Radiated Immunity (RI)
- Part 22 EMC Calculation Methods and EMC Simulations (7): Graphical User Interfaces (GUIs)
- Part 23 EMC Calculation Methods and EMC Simulations (8): Three-Dimensional (3D) Plots
- Part 24 EMC Calculation Methods and EMC Simulations (9): GNU Tools Used in Calculation Methods
- Part 1 Summary of Semiconductors (1) Transistors and Diodes