Engineer Column
Motor NotesThe Role of Brushless Motor Position Sensors and Notes on Their Placement
2021.12.08
In this article we will be discussing the role of position sensors and their placement, as aspects requiring attention relating to position sensored driving, which was one topic addressed in “Feasures and Selective Use of Sensored and Sensorless Driving of Brushless Motors“.
The position sensors used in motors are generally magnetic sensors (Hall elements, Hall ICs). Below are schematic diagrams showing the construction of a motor and sensor placement. This is a 3-phase brushless motor (outer rotor type), the basic construction of which consists of a rotor provided with magnets and a stator employing an armature (windings, iron core).

Position sensors (Hall elements, Hall ICs) play the role of precisely detecting the rotation position of the motor. Specifically, the position sensor is installed in a place like that shown in the diagram, and must precisely detect the magnetic flux Φg of the rotating rotor. However, a torque is generated in the motor by the linking of the current in the armature with the rotor magnetic flux. Magnetic flux Φa is then generated by the current flowing in the armature.
In order for a position sensor to precisely detect the magnetic flux Φg of the rotating rotor, it should, to the extent possible, not pick up this magnetic flux Φa. Moreover, hysteresis (a characteristic of Hall ICs and controllers) for removal of noise included in a position sensor output signal, and above all, the precision of the placement angle of a position sensor (see diagram on the right), are extremely important.
In this way, how to hold the detection error of a position sensor to a minimum is a vital point requiring attention when designing the arrangement of brushless motor position sensors.

![]()
- Hall element/Hall IC:
- A magnetic sensor utilizing the Hall effect that outputs a voltage according to a magnetic flux density. The Hall effect is a phenomenon in which, when an electric current is passed through a solid and a magnetic field is applied perpendicularly to a surface of the solid, a voltage occurs in the direction perpendicular (orthogonal) to both the direction of current flow and the magnetic field direction. A Hall IC (also called a Hall sensor) combines an op-amp, a digitizer, and other elements.
- Outer rotor type:
- A construction in which inside coils are fixed and an outside magnet yoke rotates. Features include a large moment of inertia of the rotation shaft, reduced need for miniaturization of magnets, and ease of winding coils. In contrast, in an inner rotor type construction, an outside yoke is fixed and inside permanent magnets rotate.
- Hysteresis:
- In a Hall IC and other devices, threshold values used to judge magnetic flux densities include the operating magnetic flux density (on) and the return magnetic flux density (off); the difference in these threshold values is the hysteresis. This is a dead zone that prevents shifting of the output that would occur, if there were a single threshold value, due to a slight change in magnetic flux near the threshold value.
【Download Documents】 Basics of 3-Phase Full-Wave Brushless DC Motors and Driving Methods
3-phase full-wave brushless DC motors do not have brushes, and so have the advantages of low noise and long lifetimes. As the fundamentals of 3-phase full-wave brushless DC motors, this handbook explains their structure, principles of operation, position detection, and driving methods, among other matters.
Engineer Column
-
Motor Current and Regeneration Current When Using a Single MOSFET in PWM Driving
-
Five Engineers Talk About New Medium-Power Device Products: Part 1 Development of Bipolar Transistors for Gate Driving in Inverter Circuits for xEVs
- Part 2 Fifth-Generation -40 V/-60 V P-channel Power MOSFETs with Greatly Reduced On-Resistance
- Part 3 Super junction MOSFETs Achieve Low On-Resistance, Fast Switching with High 650 V Voltage Rating
- Part 4 Power Diodes Achieve Improved Heat Dissipation Performance, Compactness through Adoption of PMDE Package
- Part 5 The DFN2020WF Package, Developed for External MOSFETs for Automotive Primary Power Supply ICs
-
Evolution and Kinds of Motors
- Features and Selective Use of Sensored and Sensorless Driving of Brushless Motors
- The Role of Brushless Motor Position Sensors and Notes on Their Placement
- Absolute Maximum Ratings of Motor Drivers
- Output Current of Motor Drivers in Actual Use
- Method of Calculating the Power Consumption of a Brushed Motor Driver: Part 1
- Method of Calculating the Power Consumption of a Brushed Motor Driver: Part 2
- Methods for Easily Driving Brushed DC Motors
- Motor Constant-Current Operation through PWM Driving
- Methods and Differences in Current Regeneration for PWM Driving of Brushed Motors
- Conditions for the Maximum Flow of Current in a Motor
- Power Consumption when Current is Regenerated in a Parasitic Diode of a Motor Driver Output Transistor
- Relations between Load Torque, Rotation Rate, and Motor Current of Brushed DC Motors
- PWM Driving of Motors: Relationship between PWM Period and Electrical Time Constant of the Motor
-
Highly Efficient Motor Driving is the Key to the EV Revolution
-
Harmonizing Circuit Design and EMC Design: Introduction
- Part 2 Summary of Semiconductors (2) Semiconductor Integrated Circuits (LSIs, ICs)
- Part 3 Summary of Semiconductors (3) Semiconductor Integrated Circuit (LSI, IC) Modules
- Part 4 Product Specifications (1) Product Specifications of Semiconductor Integrated Circuits
- Part 5 Product Specifications (2) ?How to Read Product Specifications
- Part 6 Product Specifications (3) Examples of General EMC Evaluation Indexes
- Part 7 Evaluation Circuits and Boards (1) Using Evaluation Boards
- Part 8 Evaluation Circuits and Boards (2) Handling of Ground Wires (GND)
- Part 9 Evaluation Circuits and Boards (3) Electromagnetic Interference (EMI) and Electromagnetic Susceptibility (EMS)
- Part 10 Websites (1) The Latest Information, Introduction of Major Products, Product Specs
- Part 11 Websites (2) Application Notes and Design Models
- Part 12 Websites (3) Design Support Tools
- Part 13 EMC Overview (1) What is Electromagnetic Compatibility?
- Part 14 EMC Overview (2) What is Electromagnetic Compatibility?
- Part 15 EMC Overview (3) What is Electromagnetic Compatibility?
- Part 16 EMC Calculation Methods and EMC Simulations (1): Overview of Calculation Methods
- Part 17 EMC Calculation Methods and EMC Simulations (2): Trial Calculation of Conducted Emissions (CE)
- Part 18 EMC Calculation Methods and EMC Simulations (3): Trial Calculation of Radiated Emissions (RE)
- Part 19 EMC Calculation Methods and EMC Simulations (4): Trial Calculation of Conducted Immunity (CI)
- Part 20 EMC Calculation Methods and EMC Simulations (5): Trial Calculation of Conducted Immunity (CI)
- Part 21 EMC Calculation Methods and EMC Simulations (6): Trial Calculation of Radiated Immunity (RI)
- Part 22 EMC Calculation Methods and EMC Simulations (7): Graphical User Interfaces (GUIs)
- Part 23 EMC Calculation Methods and EMC Simulations (8): Three-Dimensional (3D) Plots
- Part 24 EMC Calculation Methods and EMC Simulations (9): GNU Tools Used in Calculation Methods
- Part 1 Summary of Semiconductors (1) Transistors and Diodes